Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(4 Ürün grupları)
The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.
Series Code :SR5545
Seri Kodu: SR5545
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
Series Code :SR5468
Seri Kodu: SR5468
Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.
Series Code :SR5510
Seri Kodu: SR5510
Adjustable Poster Holders designed to securely hold and display posters, banners and other printed materials at conferences or exhibitions. It has two movable top hooks and a bottom part that is weighted to keep the poster straight.
Also in this product group you can find Poster Clips that can be used with poster edging to hang posters in point of display applications. As well as, Poster Edging strip that can be used with poster edge hooks, hanging hooks and ceiling clips (ordered separately).
They are quick and easy to install due to their flexibility.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.