Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Metal Hidrolik Hortum Kayışları ve Kelepçeleri

 (3 Ürün grupları)

Liste Kılavuz

Hortum Manşonu Yüksükleri

Sleeve Ferrrules are used to securily seal in place the hose protection sleeve on the hose.

Seri Kodu: SR1098

Sonsuz Vidalı Hortum Kelepçeleri

These Worm Drive Hose Clamps are designed to secure hoses onto fittings or other connections. They consist of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped. The strap separates from the hose housing, so you can install or remove them without disconnecting the hose or tube. The supplied screw is made of the same material as the band.

Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal. These clamps are sized to SAE standards and used in various industries, including automotive, plumbing and HVAC.

  • Material: Stainless Steel
  • Colour: Natural


Seri Kodu: SR6121, SR6100

T Başlı Cıvata Hortum Kelepçeleri

T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration.

They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.

  • Material: Stainless Steel
  • Colour: Natural


Seri Kodu: SR6122, SR6101