Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Nylon Hızlı Çıkarılır Pimler Yaylı Perçinler

 (10 Ürün grupları)

Liste Kılavuz

Plastik Vidalı Perçinler

Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; White, Black and Natural
  • Head Styles: Round, Truss and Mushroom
  • Crossed and Slotted Drive Types


Series Code :SR1962

Seri Kodu: SR1962

Yaylı Mandallı Perçinler

Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.

To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.

These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.

Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.

  • Grommet and Plunger are sold separately.
  • Colors: Black and White


Series Code :SR2318

Seri Kodu: SR2318

Çeyrek Tur Bağlantı Elemanları

Quarter Turn Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.

To install and remove: Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.

Our range of Quarter Turn Fasteners is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Polyoxymethylene (POM), Nylon 6/6 and Polyamide.

  • Crossed and Slotted Drive Types
  • Suitable for a wide range of panel depths and mounting hole sizes
  • Quick-release and fast assembly
  • Locks and unlocks with an easy quarter turn rotation
  • Materials: Acetal, Acetal Co-polymer, POM, Nylon and PA
  • UL94 HB and UL94 V2 flame rated options available
  • Colours: Black, Natural and White


Series Code :SR2309

Seri Kodu: SR2309

İtmeli Perçinler - Havşalı

Countersunk Rivets are used in countersunk holes and other applications that require a flat finish. Their design allows them to sit flush to a surface, meaning the rivet head will not protrude once installed. They are ideal for sliding track applications.

These rivets also benefit from a tamper resistant design and they are able to accommodate countersunk hole specification DIN ISO 7721.

  • Material: Nylon 6
  • Colours: Black and White
  • UL94 V2 Material Flammability Rating


Series Code :SR1811

Seri Kodu: SR1811

İtmeli Perçinler - Katlanır Ayaklı

Folding Leg Push-In Rivets have a foldable leg design that provides a secure grip for a range of applications and materials.

Pushing the pin into the rivet body causes the legs to expand outwards, allowing them to get a firm grip on the material in the assembly. The rivet legs expand to a distance of 18.6mm.

This expansion allows the rivet to cover a larger surface area, but as a result has a weaker tensile strength. This makes these rivets more suited to thinner applications, such as cardboard boxes and other porous materials. Once installed, the rivet cannot be removed from the outside of the box.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V2 Flame Rated

İtmeli Perçinler - Konik Başlı

İtmeli Perçin konik başlı tasarıma sahiptir. Konik tasarımı sayesinde pratik şekilde takılıp çıkarılır.

Perçin, parçaya kolayca geçirilerek hızla takılır. Yassı başlı pime bastırdığınızda H şeklindeki halkaya geçer. Pim, halkaya geçirildiğinde halkanın ayakları genişleyerek perçin parçasını yerine sıkıca oturtur. Perçin kurulumu takıldıktan sonra pimin başı pano yüzeyinden çıkar ancak yine de düzenli ve zarif bir görünüm sağlar.

  • Malzeme: Naylon 6
  • UL94 V2 Alev Geciktirici Standardı
  • Renkler: Siyah ve Beyaz
  • Aletsiz montaj
  • Montaj sonrasında çıkarılabilir

İtmeli Perçinler - Plastik, İtmeli, Yuvarlak/Kare Delik

These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.

The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 Material Flammability Rating


Series Code :SR2306

Seri Kodu: SR2306

İtmeli Perçinler - Sökülebilir Topuz Başlı

This Push In Rivet is a type of panel fastener designed for optimal assembly and removal for a range of applications, particularly those that require regular maintenance, as well as fast assembly and removal.

This "T" style rivet features a knob-shaped rivet head that is easy to grasp, and will improve operator comfort. The rivet benefits from a simple push-push design and requires no installation tools. This easy and effective push-pull design allows for the rivet to snap in and out of the application up to 25 times - making it a highly economical and reusable solution. This also significantly speeds up the installation and disassembly.

  • Material: Nylon 6
  • UL94 V2 Flame Rated
  • Colours: Black and White


Series Code :SR1994

Seri Kodu: SR1994

İtmeli Perçinler - Yaylı

Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).

Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.

We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.

  • Ideal for panel fastening and server rack applications
  • Colours: Black, White, Clear, Tan and Natural
  • No tools needed


Series Code :SR2316

Seri Kodu: SR2316

İtmeli Perçinler - Yük Dağıtıcı Perçinler

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options


Series Code :SR1963

Seri Kodu: SR1963