Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(5 Ürün grupları)
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.
It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.
It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.
Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.
Omuzlu Vidalar; altıgen veya torx tahriklidir. Altıgen tahrikli ürünler hassas kurulumlarda ve sınırlı yüzey alanlarında idealdir. Torx tahrik, sabit şekilde oturup hızlıca konumlandırıldığından aşağı doğru daha az basınç gerektirir. Kapak Vidaları, ultra düşük başlı ve ekstra düşük başlı seçenekleriyle sunulur.
Bu seçeneklerden birincisi, vida yüksekliği mesafesini azalttığından düz başlı vidaların aksine havşa açma gerektirmez. İkinci seçenek, oldukça düşük profilli olduğundan havşalı konum deliği gerektirmez. Azami açıklığa sahip makine ve ekipman uygulamalarına uygundur.
Kapak Vidaları yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır. Ostenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.
They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.
Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin