Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(5 Ürün grupları)
These Dome Nuts are a durable, reliable, and versatile fastening solution. Their dome-shaped design provides improved grip and stability when connecting different materials. It is great for covering and protecting a bolt or screw while offering a neat appearance in various applications.
It is used in applications where the nut must be electrically, chemically, and thermally resistant and aesthetically beautiful. It also locks into place and is lightweight. Suitable for a wide range of applications such as electrical circuit breakers and fuse, electronics, and machinery.
Flanşlı Somun tabanında entegre pul görevi gören flanşlı altıgen bir somundur. Böyle yükün ağırlığı yayılıp parçaya zarar gelmesini önlerken somunun uygulamada gevşeme riski de azalır.
Standard Hex Nuts - Plastic are versatile and lightweight fasteners that offer reliable and secure connections in a variety of applications. These nuts feature a hexagonal shape with internal threads, allowing for easy tightening onto bolts, screws, or threaded rods. Manufactured using high-quality plastic materials such as nylon or polypropylene, Standard Hex Nuts - Plastic provide excellent resistance to corrosion, chemicals, and electrical conductivity. Their unique characteristics make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Plastic is their lightweight and non-conductive nature. Plastic nuts are significantly lighter than their metal counterparts, making them ideal for applications where weight reduction is crucial. The non-conductive property of plastic ensures electrical insulation, preventing the risk of short circuits or electrical interference. Standard Hex Nuts - Plastic are available in various sizes and thread pitches, providing flexibility for different applications. Additionally, their plastic construction offers resistance to corrosion, chemicals, and harsh environmental conditions, making them suitable for both indoor and outdoor use.
This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.
Series Code :SR5507
Seri Kodu: SR5507
Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available.
Series Code :SR5506
Seri Kodu: SR5506
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.