Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(68 Ürün grupları)
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
Seri Kodu: SR2791
These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
Bu ara parçaları altıgen bir somunla sıkı tespit edilen erkek diş açılmış bir uca sahiptir. Üst ucu BDK'nı yerine sabitleyen, yaylı kilitlemeli bir süngü burna sahiptir.
Bu BDK Destek Ayakları anahtar deliği yuvasına geçmek üzere tasarlanmıştır. Böylece, gerektiğinde kolayca çıkarılabilir. Süngü burun veya iki parçalı, geçirmeli seçenekleri bulunur.
Bu BDK Desteği çeşitleri, panoyu kenarından tutarak ihtiyaç duyulan alanı azaltır. Daha fazla tutma gücü sağlamak için kilitli veya kilitsiz burunla mevcuttur.
Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
Series Code :SR5439
Seri Kodu: SR5439
These Adjustable Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value can be adjusted by turning the inbuilt screw and the range can be found in different materials, finishes and fixing types.
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
Screw Grommets provide a quick, positive securing of panels or PCBs. The tightened screw provides a secure lock as the legs expand and they are recommended for securing heavy PCB components.
Ara parçaları sağlam tespit için her iki yüzde de kancalı tabanlı tespit parçalarına sahiptir. Kör delik tabanı esnektir ve yuvarlak, dişli, zımbalanmış ya da açılmış deliklere kilitlenir.
Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
Series Code :SR2758
Seri Kodu: SR2758
Bu yenilikçi ara parçaları panoya parça içine tasarlanmış bir perçinle tespit edilir. Ara parçanın başı aşağıya bastırıldıkça, ayaklar genişleyip parçayı yerine kilitler. UL94 V-2 sınıfı naylondan mamul, 13 metrik ara parçası ebadı mevcuttur.
Bu destekler bir #8 veya M4 vida veya saplama üzerine itilerek alt karta takılır. Ara parçası içindeki dişler bu yivlere oturur. Üst tespit parçası kilitlemeli bir süngü burundur.
Bu destekler şasinin dibinden monte edilerek dışta azami çıkıntı oluşturur. Rotasyon önlemek için şaside .375 x .313 ebadında kare bir deliğe takılır. BDK'nın bırakılabilir bir kenar kilitlemeli kolla yerine sabitler.
Destekler #4 veya M3 vidayla sağlamca monte edilir. Ofset tasarım yoğun ambalaja imkan verir.
Standart yaylı kilit BDK istifleme uygulamalarında hızlı montaj için ideal olup, çeyrek tur montaj uygulamayı kolaylaştırır
Bu ara parçaları elle kolayca takılır. Uçlar ok başlı tespit parçası olup, gergi kanatları sayesinde yerlerine sıkıca sabitlenir. Farklı delik çaplarına ve pano kalınlıklarına uyacak çok çeşitli stilleri mevcuttur.
Bu BDK Destek Ayakları elle kolayca takılır. Uçlar ok başlı tespit parçası olup, gergi kanatları sayesinde yerlerine sıkıca sabitlenir. Farklı delik çaplarına ve pano kalınlıklarına uyacak çok çeşitli stilleri mevcuttur.
Bu benzersiz destekler yay vazifesi görür. Parça esner ve BDK'ye sürekli destek sağlar.
Bu ara parçaları her sayıda kartın istiflenebilmesi için birbirlerine yaylı geçer. Parça MB-1-156 Destenin tepesine yerleştirilebilir
Standart yaylı kilit, BDK istifleme uygulamalarında hızlı montaj için idealdir. Entegre edilmiş yay, üst panelin bükülmesini mümkün kılar ve dokunma kontrollü panolar için uygundur.
Demet kolaylıkla içeri ve dışarı kayar. Yapışkan tabanıyla hızla ve kolayca monte edilir. Çeşitli demet çaplarına uygun yedi farklı ebadı mevcuttur. Akrilik yapıştırıcılı, UL94 V-0 sınıfı PVC.
Kenar Kilitlemeli Destekler BDK kenarında sağlam bir tespit sağlar, yaylı oturma ve konumlandırıcı burun hızlı montaj için idealdir. BDK bakım için kolaylıkla çıkarılabilir.
BDK Montaj Blokları, baskılı devre kartlarını ve küçük panoları ekipman içinde dik açıyla monte etmekte kullanılabilecek yararlı aletlerdir. Bu bloklar güvenli montaj için alüminyum köşebentler yerine çabuk ve kolay birer seçenek oluşturur.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.