Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(3 Ürün grupları)
Oval Feet Ferrules are designed to provide stability, floor protection and a finished look to furniture, equipment, and other applications requiring a secure footing. Made to fit the ends of tubular legs or oval shaped furniture feet.
They are quick and easy to install thanks to their push fit, as well as offering a polished finish to applications.
Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Material: PVC, NylonColour: White, Black, Natural
Series Code: SR1520, SRF0071, SRF0069
Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.