Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Conical Yuvarlak Başlı Nylon

 (4 Ürün grupları)

Liste Kılavuz

Makine Vidaları - Yuvarlak

Yuvarlak başlı Makine Vidaları, dişli somunla kullanılmak üzere tasarlanmıştır. Yuvarlak baş biçimi sayesinde pürüzsüz ve zarif bir görünüm sunar, gücü eşit olarak dağıtır ve gevşemeyi önler. Bu yüzden, yüksek tork veya titreşim direnci gerektiren uygulamalar için idealdir.

Hafif ancak sağlam ve dayanıklıdır. Philips tahrik modeli, kubbeli ve havşa başlı bağlantı elemanlarının önemli özelliklerini bir araya getirir. Korozyona dirençlidir. Makine montaj, elektronik, otomotiv ve endüstriyel uygulamalarda yaygın olarak kullanılır.

  • Malzeme: Naylon
  • Renk: Doğal

Vidalı Halkalar

Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.

Series Code :SR2762

Seri Kodu: SR2762

Yuvarlak Ayak Yüksükleri - Konik

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Seri Kodu: SR1520, SRF0071, SRF0069

Yuvarlak Ayak Yüksükleri - Standart

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural


Seri Kodu: SR1510, SR1516, SRF0070, SRF0069