Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 131.2556 - £ 131.2556 | In production |
30.441 in
773.2 mm
|
|||||||||
£ 4.1483 - £ 4.2442 | 2542 In stock |
4 in
101.6 mm
|
|||||||||
£ 4.9013 - £ 5.0109 | 1107 In stock |
4.803 in
122.0 mm
|
|||||||||
£ 5.2984 - £ 5.4079 | 565 In stock |
5.354 in
136.0 mm
|
|||||||||
£ 5.8597 - £ 5.9829 | 279 In stock |
5.874 in
149.2 mm
|
|||||||||
£ 6.5716 - £ 6.7085 | In production |
6.299 in
160.0 mm
|
|||||||||
34180 | £ 7.2014 - £ 7.3383 | In production |
6.732 in
171.0 mm
|
||||||||
£ 7.708 - £ 7.8723 | 295 In stock |
7.087 in
180.0 mm
|
|||||||||
£ 8.5021 - £ 8.6801 | In production |
7.874 in
200.0 mm
|
|||||||||
£ 8.7759 - £ 8.9539 | 54 In stock |
8.268 in
210.0 mm
|
|||||||||
£ 9.4878 - £ 9.6795 | 40 In stock |
8.626 in
219.1 mm
|
|||||||||
£ 10.3367 - £ 10.5557 | 127 In stock |
9.252 in
235.0 mm
|
|||||||||
£ 10.9391 - £ 11.1581 | 277 In stock |
10.236 in
260.0 mm
|
|||||||||
£ 11.8153 - £ 12.0617 | 28 In stock |
10.748 in
273.0 mm
|
|||||||||
£ 12.4588 - £ 12.7189 | 141 In stock |
11.535 in
293.0 mm
|
|||||||||
£ 15.0874 - £ 15.4023 | In production |
12.52 in
318.0 mm
|
|||||||||
£ 17.8804 - £ 18.2364 | 191 In stock |
13.307 in
338.0 mm
|
|||||||||
£ 19.2632 - £ 19.6465 | 54 In stock |
14 in
355.6 mm
|
|||||||||
£ 33.0227 - £ 33.6935 | 25 In stock |
14.882 in
378.0 mm
|
|||||||||
£ 25.2325 - £ 25.739 | 67 In stock |
15.748 in
400.0 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue