Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
£ 44.3307 - £ 44.3307 | 4 In stock |
M24 x 3.0
|
Swivel
|
Copper
|
|
Steel
|
|
||
£ 11.4784 - £ 29.9466 | 2 In stock |
M12 x 1.75
|
Swivel
|
Chrome
|
|
Steel
|
|
||
HVTM-5SS | £ 13.938 - £ 36.1468 | 2 In stock |
M6 x 1.0
|
Swivel
|
Chrome
|
|
Stainless Steel
|
|
|
£ 49.749 - £ 125.8813 | 8 In stock |
M16 x 2.0
|
Swivel
|
Chrome
|
|
Stainless Steel
|
|
||
£ 6.4896 - £ 15.6073 | 3 In stock |
M8 x 1.25
|
Swivel
|
Chrome
|
|
Steel
|
|
||
£ 18.6211 - £ 51.684 | Request the lead time here |
M10 x 1.5
|
Swivel
|
Chrome
|
|
Stainless Steel
|
|
||
£ 19.1769 - £ 46.1967 | 12 In stock |
M16 x 2.0
|
Swivel
|
Copper
|
|
Steel
|
|
||
£ 25.8194 - £ 62.1428 | 4 In stock |
M20 x 2.5
|
Swivel
|
Chrome
|
|
Steel
|
|
||
£ 115.211 - £ 117.57 | Request the lead time here |
M24 x 3.0
|
Swivel
|
Chrome
|
4.252 in
108.0 mm
|
Stainless Steel
|
4.016 in
102.0 mm
|
||
£ 24.8372 - £ 26.4234 | Request the lead time here |
M20 x 2.5
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
2.992 in
76.0 mm
|
||
£ 7.4206 - £ 17.9002 | Request the lead time here |
M10 x 1.5
|
Swivel
|
Chrome
|
|
Steel
|
|
||
£ 28.8502 - £ 30.694 | 36 In stock |
M12 x 1.75
|
Swivel
|
Chrome
|
|
Stainless Steel
|
|
||
£ 7.3233 - £ 19.5618 | Request the lead time here |
M8 x 1.25
|
Swivel
|
Copper
|
|
Steel
|
|
||
£ 7.7402 - £ 19.7399 | Request the lead time here |
M10 x 1.5
|
Swivel
|
Chrome
|
|
Steel
|
|
||
£ 31.6023 - £ 32.9174 | 8 In stock |
M12 x 1.75
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Stainless Steel
|
1.89 in
48.0 mm
|
||
£ 27.4402 - £ 29.1891 | Request the lead time here |
M20 x 2.5
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
2.992 in
76.0 mm
|
||
£ 31.6837 - £ 33.0123 | Request the lead time here |
M24 x 3.0
|
Swivel
|
Chrome
|
4.252 in
108.0 mm
|
Steel
|
4.016 in
102.0 mm
|
||
£ 16.4394 - £ 39.6046 | 2 In stock |
M6 x 1.0
|
Swivel
|
Chrome
|
|
Stainless Steel
|
|
||
£ 6.3923 - £ 6.8092 | 8 In stock |
M8 x 1.25
|
Swivel
|
Chrome
|
|
Steel
|
|
||
£ 54.2968 - £ 91.9789 | Request the lead time here |
M20 x 2.5
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
2.992 in
76.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.