Valikko Haku

Löysimme 49 tuotetyyppiä hakuehdolle Piirilevykorokkeet, Säätöpultit

Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Piirilevykorokkeet

Luettelo Taulukko

Asennustelineet ja -laipat

Asennustelineet ja -laipat

Avaimenreikään kiinnitettävät piirilevytuet

Nämä piirilevyn tukipilarit kiinnitetään avaimenreikään. Näin ne on helppo irrottaa tarvittaessa. Niitä on saatavana joko bajonettinokalla tai kaksiosaisena napsautettavana mallina.

Holkki - metalli - pyöreät kierteettömät

Round Spacers are a versatile universal assembly element, for use in all sectors.

Available as Nickel Plated Brass or Stainless Steel. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.

Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.

Ideal for decorative applications, such as displays and furniture.

  • DIN Rated.

Holkki - pyöreät - kierteettömät, PA

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Sarjanumero: SR1941

Holkki - pyöreät kierteettömät, POM

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Holkki - pyöreät kierteettömät, PS

Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.

  • Material: PS
  • Colour: Black, Natural, White
  • Material Flammability Standard: UL94 HB

Holkki - pyöreät kierteettömät, PVC

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Sarjanumero: SR2788

Itsekiinnittyvä piirilevykoroke

Nämä itselukkiutuvat korokkeet napsautetaan piirilevyyn helppoa kokoamista varten, ja niiden välys säilyy vaikka ruuvi irrotettaisiin. Saatavana useilla välys-, ruuvi- ja paneelin paksuusvaihtoehdoilla. Löytyy sekä standardi- että pinottavina malleina.

Sarjanumero: SR2765

Jousimännät - Tappi - Kuusiokanta

Näitä jousimäntiä, jotka on varustettu tappipäällä ja kuusikulmaisella kannalla, käytetään asemointiin, paineen käyttöön ja pois nostoon. Niissä on kolme osaa: kierrerunko, tappipää ja jousimekanismi, sekä kuusikulmainen hylsy. Männän jousi tarjoaa riittävän voiman männän pitämiseksi joko pidentyneessä tai sisäänvedetyssä asennossa.

Uritettu muoto mahdollistaa helpon säädön ja tarkan kohdistuksen, jolloin männän pidennys tai sisäänveto voidaan hienosäätää yksittäisten tarpeiden mukaan. Mäntätappia voidaan helposti pidentää tai sisäänvetää manuaalisella voimalla työntämällä, jolloin säädöt ja asennon muutokset sujuvat helposti.

Kuusiokannan ansiosta jousimäntä voidaan viedä sisälle helposti kuusiokoloavaimella. Kierrerungon ansiosta se voidaan integroida olemassa oleviin järjestelmiin tai rakennuksiin. Jos mäntä on valmistettu termoplastisesta materiaalista, se voi kestää lämpötiloja välillä 30 C... +50 C. Jos tappi on sen sijaan valmistettu ruostumattomasta teräksestä, se kykenee kestämään enintään 250 C:n lämpötiloja. Näitä jousimäntiä käytetään laajalti eri teollisuuden aloilla, kuten lääketieteessä, optiikassa, ortopediassa, koneiden ja kalusteiden suunnittelussa, valaistuslaitteissa ja elektroniikkaosissa kestävyytensä ja monipuolisuutensa ansiosta.

  • Siinä on kolme osaa: kierrerunko, tappipää ja jousimekanismi, sekä kuusikulmainen hylsy.
  • Voi kestää lämpötiloja välillä -30 C... +50 C; jos tappi on valmistettu ruostumattomasta teräksestä, se voi kestää enintään 250 C:n lämpötiloja.
  • Uritettu muoto mahdollistaa helpon säädön ja tarkan kohdistuksen, jolloin männän pidennys tai sisäänveto voidaan hienosäätää.
Materiaali: 303 Ruostumaton teräs, Musta teräs Sarjanumero: SR32200

Jousimännät - kierteellinen/lukittuva

Niitä käytetään paikantamiseen, asetteluun, indeksointiin ja kiinnittämiseen. Säätöpultteja voi säätää nopeasti erilaisilla alustoilla, kiinnityksillä ja pöydillä. Ne sopivat kuntosalilaitteisiin, lääketieteellisiin välineisiin, pitopalvelulaitteisiin, hihnakuljettimiin jne.

Sarjanumero: SR5409

Jousimännät - kuula - uritettu

Tätä jousimäntää, joka on varustettu kuulapäällä ja uritettu, käytetään asemointiin, paineen käyttöön ja pois nostoon. Niissä on kolme osaa: kierteinen runko, ruostumaton kuula ja jousimekanismi. Männän jousi tarjoaa riittävän voiman männän pitämiseksi joko pidentyneessä tai sisäänvedetyssä asennossa.

Uritettu malli mahdollistaa helpon säädön ja tarkan asemoinnin, jolloin männän pidentymistä tai sisäänvetäytymistä voidaan hienosäätää yksittäisiä tarpeita vastaavaksi. Ruostumaton kuula on valittu erinomaisen korroosionsietokyvyn ansiosta, ja se takaa männän pitkäikäisyyden ja luotettavuuden haastavissakin olosuhteissa. Lisäksi ruostumattomasta teräksestä valmistettu kuula mahdollistaa sujuvan toiminnan poistaen kitkaa ja kulumista.

Helppo asentaa ja käyttää: suunniteltu kestämään suurta rasitusta ja painetta. Kierrerungon ansiosta se voidaan integroida olemassa oleviin järjestelmiin tai rakennuksiin. Kykenee kestämään enintään 250 C:n lämpötiloja. Näitä jousimäntiä käytetään laajalti eri teollisuuden aloilla, kuten lääketieteessä, optiikassa, ortopediassa, koneiden ja kalusteiden suunnittelussa, valaistuslaitteissa ja elektroniikkaosissa kestävyytensä ja monipuolisuutensa ansiosta.

  • Uritettu malli mahdollistaa helpon säädön ja tarkan asemoinnin, jolloin männän pidentymistä tai sisäänvetäytymistä voidaan hienosäätää yksittäisiä tarpeita vastaavaksi.
  • Ruostumattomasta teräksestä valmistettu kuula mahdollistaa sujuvan toiminnan poistaen kitkaa ja kulumista.
  • Se kestää enintään 250 C:n lämpötiloja.
Materiaali: 303 Ruostumaton teräs, Mustattu teräs Sarjanumero: SR32100

Jousimännät - tappi - uritettu

Jousimännät - tappi - uritettu -tuotteita käytetään asemointiin, indeksointiin, paineen kohdistamiseen, pois nostamiseen ja lukitsemiseen. Ne koostuvat kolmesta osasta: kierrerunko, mäntätappi ja jousimekanismi. Männän jousi tarjoaa voiman männän pitämiseksi joko pidentyneessä tai sisäänvedetyssä asennossa.

Käytetään yleisesti osien tarkkaan kohdistukseen ja lujaan asemointiin. Mäntätapin pidentäminen tai sisäänvetäminen saattaa lukita tai vapauttaa komponentin ja taata tarkan kohdistuksen ja ei-toivotun liikkeen ennaltaehkäisyn. Kun männän tappi on pidennettynä, se lukittuu paikoilleen ja estää komponentin liikkumisen tai paikoiltaan siirtymisen.

Helppo asentaa ja käyttää: suunniteltu kestämään suurta rasitusta ja painetta. Kierrerungon ansiosta se voidaan integroida olemassa oleviin järjestelmiin tai rakennuksiin. Männän tappia voidaan helposti pidentää tai sisäänvetää manuaalisella voimalla työntämällä, jolloin säädöt ja asennon muutokset sujuvat helposti. Pystyy kestämään enintään 250 ºC:n lämpötiloja, käytetään yleisesti teollisuuden aloilla, kuten koneiden ja kalusteiden suunnittelussa, elektroniikassa, lääketieteen ja valaistuslaitteissa

  • Mäntätapin pidentäminen tai sisäänvetäminen saattaa lukita tai vapauttaa komponentin ja taata tarkan kohdistuksen ja ei-toivotun liikkeen ennaltaehkäisyn.
  • Helppo asentaa ja käyttää: suunniteltu kestämään suurta rasitusta ja painetta.
  • Se kestää enintään 250 C:n lämpötiloja.
Materiaali: Ruostumaton teräs, Musta teräs Sarjanumero: SR32150

Jousimännät - vetorengas/käsinvedettävä

Vetorenkaalla varustettu jousimäntä voidaan vetää takaisin myös käsin. Tuotteessa on nikkelöity kotelo ja ruostumaton terästappi.

Vetorengas on kätevä tapa nostaa mäntä. Nämä männät sopivat erinomaisesti paikantamiseen, asetteluun ja kiinnittämiseen. Yleisiä käyttökohteita ovat mm. kuntosalilaitteet, kuten painonnostokokoonpanot.

Kierrekoot M6, M8, M10 ja M12.

  • Kotelomateriaali: nikkelöity teräs
  • Tappimateriaali: ruostumaton teräs


Sarjanumero: SR5407

Kaksipuolisesti lukittuvat tukipilarit

Kaksoislukittuvat piirikorttikorokkeemme lukittuvat molemmista päistä ja tarjoavat helpon ja nopean tavan kiinnittää kaksi piirilevyä tai yhden piirilevyn kehikkoon tai runkoon. Niitä on saatavilla vaihtoehtoisilla lukitusratkaisuilla korokkeen kumpaankin päähän sekä eri runkotyypeillä ja eri kokoisina erilaisten projektivaatimustesi mukaan. Ne sopivat moniin erilaisiin tarpeisiin ja käyttökohteisiin. Valikoimassa on joko nailon 6/6 (RMS-01) tai paloa hillitsevä nailon 6/6 (RMS-19) kahdella UL-sertifiointivaihtoehdolla (UL94 V0 ja UL94 V2).

  • Helppo asentaa käsin.
  • Luonnonvärinen.


Sarjanumero: SR2719

Keraamiset eristysholkit

Keraamisilla eristimillä voidaan peittää suurjännite- tai suurvirtajohdot. Niitä voidaan myös käyttää kierteettömänä korokkeena suurteholaitteille.

Kierteiset korokkeet

Nämä tuet kahdelle naaraspuoliselle osalle on tarkoitettu käsin asennettavaksi, eivätkä ne vaadi asennusvälineitä. Ne sopivat monenlaiseen käyttöön, ja kierteinen välilevy tekee asennuksesta helppoa. Saatavana eri kierrekokoina ja pituuksina sekä pyöreänä että kuusikulmaisena.

Sarjanumero: SR2794

Kuppipohjaiset piirilevytuet

Tässä piirilevytukivalikoimassa on kuppimainen alakiinnitys, joka lisää vakautta ja peittää kiinnitysosan. Niitä saa kahdella lukittavalla yläosalla, bajonetilla tai pisaranmuotoisena.

Kuusikulmaiset eristystuet

Nämä tuet on tarkoitettu käsin asennettavaksi, eivätkä ne vaadi asennusvälineitä. Kuusiokulmatuet sopivat moneen käyttöön ja ovat edukseen kohteissa, joissa vaaditaan suurta mekaanista lujuutta, ja ne tarjoavat vakaan, eristetyn tuen suurjännitekohteisiin. Ne on valmistettu nailonista, ja niissä on messinkisisäke ja UL94 V-2 -luokitus.

Kuusikulmaiset kierteettömät korokkeet

Näissä naaraspuolisissa tuissa on reikä. Itsekierteittävä ruuvi ruuvataan muoviin, mikä takaa vahvan kiinnityksen. Saatavilla monelle eri ruuvikoolle ja monella eri välilevyn pituudella.

Sarjanumero: SR2791

Käänteislukittavat piirilevytuet

Nämä vastapuolilukitustuet asennetaan kotelon alapuolelta. Niissä on pieni pää, joka tulee vain hieman esiin kotelon alta. Tuen yläosaa, jossa piirilevyä säilytetään, on saatavana neljässä eri versiossa: kiinni napsautettava, bajonetti, nuolenpää ja litteä tasainen.

Sarjanumero: SR2749

Kääntymättömät piirilevytuet

Tämä piirilevytukivalikoima pitää levyn kiinni sen reunasta minimoiden vaadittua tilaa. Niitä saa lukkonokalla tai ilman, joka tarjoaa lisää pitovoimaa.

Laippavälilevyt

Nämä laippavälilevyt koostuvat kahdesta osasta – nastasta ja kiinnikkeestä. Ne on suunniteltu tarttumaan kiinni piirilevyyn. Vastakkaisten osien yhdistelmä muodostaa täysin suljetun nailonisen välilevyn. Niiden kanssa suositellaan pidätyspäätyyppistä ruuvia. Kutakin kiinnikettä käytetään erilaisen sokan kanssa.

Liimapintaiset piirilevytuet

Liimattavissa telineissä on kaksipuolinen teippi ja vetoliuska nopeaa asentamista varten. Niitä saa kolmena vaihtoehtona piirilevyyn kiinnitystä varten: napsautuslukitus, lukkiutumaton ja litteä tuki. Tuotteen tarraosan käyttöikä hyllyssä on noin 1 vuosi toimituspäivästä alkaen, kun sitä säilytetään avaamattomana alkuperäisessä pakkauksessaan huonelämpötilassa ja kaukana auringonpaisteesta.

Sarjanumero: SR2712

Litteä piirikorttituki

Nämä painovälilevyt on suunniteltu tukemaan raskaasti kuormitettuja piirilevyjä. Levyssä ei tarvita reikää, joten sen alle on helppo päästä käsiksi. Niitä saa kolmena eri tyyppisenä vaihtoehtona: laipallinen alusta, kuppimainen alusta tai jousirunko.

Napsautettava välilevy

Nämä napsautettavat välilevyt on suunniteltu tukemaan raskaasti kuormitettuja piirilevyjä. Levyssä ei tarvita reikää, joten sen alle on helppo päästä käsiksi. Niissä on laippakanta, joka pitää ne tukevina.

Sarjanumero: SR6431

  • / 2