Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Säädettävä Tärinää estävät läpiviennit

 (29 Tuotteet)

Luettelo Taulukko

Joustavat kaapelikiinnikkeet - terästä

These Flexible Steel Clamps are fasteners for bundling, clamping, securing, and organising cables, wires, or tubing. It provides great strength and corrosion resistance while preventing drooping, tangling, or coming into touch with other components. The vinyl coating holds the cable and insulates it.

The adaptability of these clamps enables simple cable routing and placement while allowing variations in cable diameter or length. They are commonly used in applications involving vibration, movement, or severe conditions.

These cable clamps' flexible form enables simple installation and adjustment screw mounting into place, making them excellent for usage in various sectors such as automotive, electrical, and construction.

Series Code :SR2150

Sarjanumero: SR2150

Kaapelikiinnikkeet - kiinni painettavat, säädettävät

Räikkäklipsi tarttuu nippuun tukevasti. Säädettävissä eri paksuisille nipuille. Se lukitsee nipun sisäänsä mutta on avattavissa johtojen reititystä muutettaessa. Sopii hyvin tärinästä kärsiviin kohteisiin. Kun klipsi suljetaan, sitä ei voi avata vapauttamatta kielekettä. Valmistusmateriaali on UL94 V-2 tai UL94 V-0

Kahvalliset salpalukot - säädettävät

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

Kompressiosalvat - säädettävä

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting


Series Code :SR5547

Sarjanumero: SR5547

Kompressiosalvat - säädettävä/siipinuppi

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Koneen säätöjalat

Koneen tasausjalat ovat edullinen ratkaisu kevyeen käyttöön. Näitä jalkoja voi käyttää toimistohuonekaluissa, hyllyissä, myyntipiste-esittelyissä, kaapeissa ja pienissä koneissa.

Konejalat - Premium

Ensiluokkaisia konejalkojamme käytetään käyttökohteissa, joissa tarvitaan korkealaatuisia kiinnitysjalkoja, kuten koneet ja elektroniset telineet. Niitä saa joko ruostumattomana teräksenä tai niukkahiilisenä teräksenä, jotka kiinnitetään joko polyamidi- (PA) tai ruostumattomaan teräspohjaan. Tätä valikoimaa saa myös pulttireikäisinä tai ilman.

Konejalat - vakio

Vakiomallisten konejalkojen mallistomme on varustettu sinkityllä teräsnastalla ja polyamidipohjalla. Ne on valmistettu tukemaan koneita, elektronisia telineitä ja kuljetinhihnakohteita. Jaloissa on enintään 20 asteen artikulointi, ja niitä voi ostaa joko pulttirei'illä tai ilman. Liukumattomat tyynyt voidaan ostaa erikseen kohteisiin, joissa tarvitaan parempaa kitkaa.

Sarjanumero: SR1545

LVI-lehtisaranat

LVI-sarana sallii kolmiulotteisen säädön ja sopii erinomaisesti suuriin uppoasennettuihin oviin Sopii ilmastointiin, sähköpaneeleihin ja koneiden suojuksiin Valikoima tarjoaa malleja ja materiaaleja, jotka sopivat sekä esteettisiin, ympäristöllisiin ja asennuksellisiin vaatimuksiin. Customers buying this product might also be interested in our range of weather stripping gaskets.

Liimapintainen kaapelikiinnike

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR2068

Sarjanumero: SR2068

Liu'ut - Säädettävä kallistus

Säädettävät kallistettavat liu'ut, jotka on valmistettu mustasta polypropyleenistä (PP) ja joissa on kirkas sinkitty teräskuula ja tappi. Nämä kallistettavat liu'ut soveltuvat hyvin kulmiin, ja niitä voidaan säätää epätasaisia lattiapintoja varten.

Sopivat käytettäviksi kierreliittimien kanssa.

  • Kierrekokoihin kuuluvat M6, M8 ja M10.

Liu'ut- säädettävä/tasainen alusta

Liu'ut säädettävällä, tasaisella alustalla.

Nastatasausjalat - muovinen kääntyvä alusta

Muovisella kääntyvällä alustalla varustetut nastatasausjalat mukautuvat epätasaisiin pintoihin ja tasaavat työstökoneita, sähkötelineitä ja vastaavia kohteita. Kääntyvä nivel ja suuret tyynyt tarjoavat erinomaisen tasauksen ja tuen.

Neljänneskierrossalvat – T-kahva

Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).

The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.

  • Material: Stainless Steel
  • Colour: Natural (Silver)
  • DIN-EN 1774 rated

Cam sold separately

Nivelletyt säätöjalat - teollisuuskäyttöön - ruostumaton teräs

Teollisten nivellettyjen säätöjalkojen valikoima on varustettu 304 ruostumattomasta teräksestä valmistetulla kierrenastalla, joka kiinnitetään mustaan polyamidipohjaan (PA) tarjoten 30 maksimiartikulaation. Sopii erinomaisesti ruoantuotantoteollisuuteen ja catering-alalle.

Säädettävä T-kahva puristuksella

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Säädettävä johtopidike

Tarjolla on 2 tyyppiä. Sido kaapelit paneeliin painoasennettavalla kiinnikkeellä, joka voidaan kiinnittää 3 mm:n paneeliin. Tyypissä 1 on kierron estävä kiinnitys, joka pitää hihnan paikoillaan ja estää liikkeen.

Säädettävä vetosalpa – pidäkkeellä

Säädettävät kiinnitettävät vetosalvat sopivat erilaisiin kohteisiin, kuten kontteihin, paketointiin ja teollisiin siivouslaitteisiin. Tuotteessa on ruuvattu haka, jolla voi säätää kiinnitysväliä. Valikoimassa on useita materiaaleja, jotka sopivat käyttökohteen ympäristöön. Tarjolla on vaihtoehtoja riippulukolla tai ilman turvallisuustarpeiden mukaan.

Sarjanumero: SR5028

Säädettävät kaapelikiinnikkeet

Säädettävät kiinnikkeet asennetaan painamalla ne paneeliin. Säädettävä klipsi sopii monelle kaapelikoolle.

Säädettävät laitejalat - kromatut

Nämä kromipäällysteiset säätöjalat ovat edullinen ratkaisu kevyisiin käyttökohteisiin hieman epätasaisilla pinnoilla, kuten toimistokalusteet, hyllyt, myyntipisteet, komerokaapit ja pienet koneet. Jalat on valmistettu kromipäällysteisestä mustasta polyetyleenistä (PE).

Sarjanumero: SR5442

Säädettävät laitejalat - niveltymättömät

Muovisella kääntyvällä alustalla varustetut laitejalat mukautuvat epätasaisiin pintoihin ja tasaavat työstökoneita, sähkötelineitä ja vastaavia kohteita. Kääntyvä nivel ja suuret tyynyt tarjoavat erinomaisen tasauksen ja tuen.

Säädettävät laitejalat - niveltymättömät/vakio

Muovisella kiinteällä alustalla varustetut niveltymättömät säädettävät vakiomalliset laitejalat mukautuvat epätasaisiin pintoihin ja tasaavat työstökoneita, sähkötelineitä ja vastaavia kohteita. Muovialusta tarjoaa sileän ja hankaamattoman pinnan lattian suojaksi.

Sarjanumero: SR5439

Säätöjalat - muovinen kiinteä alusta

Muovisella kiinteällä alustalla varustetut säätöjalat mukautuvat epätasaisiin pintoihin ja tasaavat työstökoneita, sähkötelineitä ja vastaavia kohteita. Muovialusta tarjoaa sileän ja hankaamattoman pinnan lattian suojaksi.

Säätöjalat - nastakiinnitys/kääntyvä alusta/muovi

Muovisella kääntyvällä alustalla ja nastakiinnityksellä varustetut säätöjalat mukautuvat epätasaisiin pintoihin ja tasaavat työstökoneita, sähkötelineitä ja vastaavia kohteita. Kääntyvä nivel ja suuret tyynyt tarjoavat erinomaisen tasauksen ja tuen.

Sarjanumero: SR1569

Säätöjalat - tasokiinnitys

Tasokiinnitettävät säätöjalat mukautuvat epätasaisiin pintoihin ja tasaavat työstökoneita, sähkötelineitä ja vastaavia kohteita.

  • / 2