Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.
(26 Termékek)
A benyomós zárósapkák egyszerű és gazdaságos módja a metrikus és UNF menetek védelmének festés, összeszerelés vagy szállítás közben. Puha, tartós TPE-ből készülnek, amely jobb fogást és szoros illeszkedést biztosít. Megvédi a csővégeket a sérülésektől, távol tartja a szennyeződést és a törmeléket.
Könnyen telepíthető és eltávolítható. -60 C és 135 C közötti hőmérsékleten működhet.
Gyakran használják plombázáshoz, HVAC- és ipari alkalmazásokhoz.
Ribbed Pipe End Caps keep dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Masks areas during painting processes. Can resist temperatures up to 79.4C.
End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.
Finned Stud Caps seal and protect threaded bar ends from dirt and moisture. The interior fins give a secure grip, making them ideal for a variety of diameters. Easy to install and remove, with or without a grip.
Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Round Ball Caps have excellent strength and a solid press fit to improve the leg design. Ideal for furniture; it guards against damage, while acting as an aesthetically pleasing top or end.
Heat Shrink End Caps are used to seal, insulate and protect threaded and unthreaded pipes, tubes, and rods. Features a thick adhesive inner liner wall. It shrinks when heated and is able to operate at temperatures between -55C and +110C.
Standard Round Feet Ferrules protect tube ends, chair bottoms and other light or heavy-duty applications. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.
Round Vinyl End Caps seal and protect the ends of pipes, tubes and cylindrical items from contamination. Creates a clean finish. Resistant to impact, weathering and abrasion.
Garden Cane Caps with a cross head pattern are typically applied to the tips of garden canes and other pointed stick or pole applications. They are weather-resistant and help prevent harmful injuries to users. Designed to accommodate a variety of diameters.
Hasznos sapka keresztfejű kialakítással, amelyet általában kerti vesszők, fémrudak és egyéb botok hegyére alkalmaznak.
Fence Post Caps are protective covers that fit over the tops of fence posts or pipes. Offers protection against weather damage and deterioration of applications. Used in the residential and commercial sectors.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
A sima falú védőkupakok ideálisak a menet nélküli vagy menetes csövek, vezetékek vagy rudak biztonságos védelmére. Távol tartja a szennyeződést, törmeléket és egyéb piszkot. Némi kopásállósággal rendelkezik, ami biztonságosan tartja az illeszkedő részt tárolás és szállítás során. Használható maszkokhoz is festési, bevonatolási vagy homokfúvásos alkalmazásokhoz.
Gyorsan és egyszerűen felszerelhető és eltávolítható.
Plombázáshoz, HVAC- és ipari alkalmazásokhoz használható.
Square Feet Ferrules are intended to add stability, floor protection and a polished appearance to equipment. Covers sharp tube edges and square legs, providing them with impact and wear resistance. They are adaptable, allowing for easy application.
Standard Round End Caps keep out dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Available in standard, short or long form, depending on the intended use. Can resist temperatures of up to 70C.
Round Hanger Caps protect the outer diameters of threaded and non-threaded tubes and rods, preventing unintentional displacement. Feature an attractive finish and have excellent weather resistance.
Elastomer Lanyard is intended to link or separate two components. Features a fastening loop on one end and a mounting hole on the other. The loop helps lessen the danger of failure in heavy-duty applications, while also providing safe installation.
Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
A hajlékony zárósapkák olyan rugalmas anyagból készülnek, amely nagyobb átmérőkre is nyúlik a szoros illeszkedés érdekében. Védelmet nyújtanak a menetes és menet nélküli végeknek.
A sapkán egy akasztófül található, amely lehetővé teszi a drótkampókkal való használatát. Ideális megoldást jelentenek az alacsony hőmérsékletű maszkolási alkalmazásokhoz.
A kupakok saválló anyaguk miatt is előnyösek.
Standard Flexible End Caps are compatible with Metric, BSP and UNF threads. Guards against dust and moisture. Applied on the ends of pipes, tubes, and fittings.
A sapkák szabványos csőmérethez alacsony költségű védősapkák kiváló minőségű felületkezeléssel.
Öntött kupakok, amelyeket úgy terveztek, hogy megragadják a menetes és menet nélküli csővégek külső átmérőjét, megakadályozva az idegen anyagok bejutását a tárolás és a szállítás során.
A sapka kialakítása belső bordákkal rendelkezik, amelyek szoros illeszkedést biztosítanak. Ezenkívül a termékcsalád olyan kupakokat tartalmaz, amelyek kis szellőzőnyílással rendelkeznek a légnyomás felhalmozódásának elkerülése érdekében, és megfelelnek az ANSI és DIN előírásoknak.
A puha, recézett sapkák egyszerű és gazdaságos módja a metrikus és UNF menetek védelmének festés, összeszerelés vagy szállítás közben. A külsejük recézett, és puha, tartós TPE-ből készülnek, amely jobb fogást és szoros illeszkedést biztosít. Megvédi a csővégeket a sérülésektől, távol tartja a szennyeződést és a törmeléket.
Könnyen telepíthető és eltávolítható. -60 C és 135 C közötti hőmérsékleten működhet.
Gyakran használják plombázáshoz, HVAC- és ipari alkalmazásokhoz.
Standard Round End Caps keep dirt and other contaminants out of threaded and non-threaded tubes, pipes, and rods. Available in standard, short or long form, depending on the intended use. Can resist temperatures of up to 70C.
Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.
Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Weboldalunk jelenleg technikai problémák léphetnek fel, emiatt az oldalak lassaban vagy egyáltalán nem töltenek be. Ha bármilyen nehézséggel szembesül az oldalunkon való böngészés során, kérjük, forduljon közvetlenül ügyfélszolgálatunkhoz a +36 1 610 5845-ös telefonszámon vagy írjon nekünk a info@essentracomponents.hu e-mail címre. Kollégáink készséggel állnak rendelkezésre. Az esetleges kellemetlenségért elnézésüket kérjük.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.