Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(2 Produtos)
These Flanged Linear bushing Carriages are used in linear motion systems to guide and support moving parts. It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
The open bearing carriages are only for use with shaft support rails. It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These Quadro Carriages are closed, with self-aligning linear ball bearings, two integrated seals, and a lubrication hole. They achieve accurate and efficient linear motion in heavy-load applications.
It features four linear ball bushings internally, which improves stability and load-bearing capability. It distributes the load uniformly throughout the carriage, minimising deflection and maximising stiffness, lowering the danger of vibration and providing dependable performance even in high-speed applications.
It can withstand temperatures ranging from 20C to +80C. However, by replacing the ball retainers, end plates, and seals it can tolerate temperatures of up to +120C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.