Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(10 Produtos)
Our Padlock Seals are used to secure goods during transit, and provides evidence of tampering or breach - giving you peace of mind during shipping.
The seal can only be removed with wire cutters (sold separately). These seals offer a low-cost and secure single-use alternative to conventional padlocks. They are made from tamper evident transparent material.
Our Metal Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering.
Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.
Our Plastic Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
The seal has an enhanced locking mechanism and tamper evident features. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.
Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.
As nossas vedações de comprimento fixo de metal oferecem uma maneira extraforte de impedir, prevenir e detetar adulteração ou violação. Este produto possui uma cinta achatada que trava com segurança num comprimento predeterminado e requer uma ferramenta de corte para remover.
A nossa gama de volantes com raios de metal proporciona uma alavanca para o posicionamento e ajuste na máquina e no equipamento. A gama inclui diferentes tipos de manípulos de manobra para aumentar a segurança.
Os volantes de controlo com efeito de alavanca para aplicações industriais destinam-se a ajustar o posicionamento em máquinas de grande porte. O desenho de 4 raios permite um manuseamento seguro do operador, e por isso não estão equipados com pegas. A gama oferece uma escolha de material para se adequar ao ambiente de aplicação.
As nossas rodas de mão em branco lobadas são ideais para diversas aplicações, desde equipamentos de fabricação de metal até móveis de exibição, disponíveis em diversos estilos e tamanhos. Os lados lobados são fáceis de segurar.
Os manípulos e volantes e com orelhas fêmea têm uma borda ondulada para permitir máxima aderência e conforto. Estes manípulos duráveis e com orelhas são resistentes a impactos e produtos químicos e proporcionam uma aparência elegante para aplicações acabadas que exigem ajustes.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar