Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Metrický závit Paint works & surface treatment maskovacie krytky pre vysoké teploty

 (4 sady výrobkov)

Zoznam Mriežka

Flexi vinylové krytky s uchytením - vysokoteplotné

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Vysokoteplotné pružné krytky s úchytom sa nasadzujú a odstraňujú zo závitových alebo hladkých aplikácií.

  • Jedinečná konštrukcia umožňuje nasadenie každej krytky na širokú škálu priemerov.
  • Jednoduchá montáž a demontáž.
Materiál: PVCFarba: ŽltáNorma pre horľavosť materiálu: Series Code: SR1072

Maskovacie krytky s prírubou

A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.

Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.

  • Material: Silicone (55 Shore A)
  • Maximum Temperature: 316 degrees C (600 degrees F)
  • Colours: Black, Green, Grey, Natural, Pink, Purple, Red and Yellow


Skupina SR: SR5756

Papierové kónické krytky

Tapered paper caps are a type of protective cap used to cover the ends of tubes, pipes or other cylindrical objects. They are made from a mixture of post-consumer and virgin materials, making them a recyclable option.

Ideal for painting and powder coating applications and can help prevent damage and contamination, ensuring that tubes and pipes are in good condition. It can withstand operating temperatures of up to 204 C.

  • Material: Crepe Paper
  • Colour: Brown


Skupina SR: SR6114

Ľahko vyťahovacie maskovacie krytky

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colours: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2


Skupina SR: SR1096, SR6119, SR5755, SR1066