V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(23 sady výrobkov)
A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. This range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.
The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.
The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.
Flexible Caps are suitable for plain or thread applications and the unique design means they fit a range of diameters.
The central pull-tab, coupled with the unique star shaped design makes fitting and removal quick and easy. They are suitable for Metric, UNF and BSP thread sizes.
A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.
A highly versatile cap that will protect your application against damage and the ingress of dirt. The product is also supplied with bridged retaining loops. The caps are easy to grip, even when wearing gloves and are available in a choice of sizes to suit your project needs.
Káblové minisedlá sú vyrobené z prírodného polyamidu 6.6. Používajú sa najmä na zoskupovanie a vedenie káblov pre elektronické aplikácie. Káblové sedlá udržujú komponenty usporiadané. Pomáhajú tiež zabezpečiť ľahký prístup ku káblom pre ďalšiu montáž alebo opravu.
Náš sortiment obsahuje káblové sedlá s uzamykateľným a neuzamykateľným vrškom, varianty s lepiacou základňou, ako aj sedlá s bočným vstupom, slepým otvorom a dištančné káblové sedlá. Možnosti montáže: zatlačením a priskrutkovaním.
Vďaka menšej veľkosti týchto káblových sediel sú vhodné pre aplikácie s obmedzeným priestorom.
Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Bezpečne drží zvlnené/špirálovité trubice alebo iné zväzky káblov. Vnútorná lamela pozdĺž vnútorného priemeru svorky zabezpečuje tesné uchytenie. Uvoľniteľná západka pre pohodlnú obsluhu. Lamelové upevnenie vyhovuje širokej škále hrúbok panelov
Spona so západkami drží zväzok pevne na mieste. Nastaviteľné pre širokú škálu priemerov zväzkov. Po zaistení zväzku, je možné svorku znovu otvoriť na zmeny smeru. Sú dobré pre zariadenia s vysokými vibráciami. Po zatvorení sa dá svorka otvoriť až po uvoľnení úchytu. Dodávajú sa v materiáloch UL94 V-2 aj UL94 V-0
Tieto káblové svorky majú uzamykateľný vršok s pántom. Najprv sa kábl(e) umiestnia do stredu svorky a potom sa ponad káble umiestni sklápací vršok. Nožičky svoriek sa umiestnia do dvoch montážnych otvorov. Zaistený vršok svorky udržiava káble s pomocou dvoch skrutiek. Dotiahnutím skrutiek sa roztiahnu nožičky svorky, čím udržia svorku na mieste bez potreby použitia matice. To znamená, že nie je potrebný prístup zo spodnej strany dosky.
Tieto expanzné pružinové piesty sa používajú na polohovanie, aplikovanie tlaku a zdvíhanie. Ich jedinečný dizajn tela sa ohýba na roztiahnutie a zmršťovanie a prispôsobuje sa toleranciám umiestnenia otvoru až do + 0,2 mm d4.
Ich materiál poskytuje vynikajúcu pevnosť v rôznych podmienkach a teplotách, ako aj odolnosť proti korózii, kontrolu a stabilitu. Je to rýchle a jednoduché pri výrobe a montáži, odpadá požiadavka na náklady na vysoko presné opracovanie a prípravu dielov.
Na dosiahnutie optimálnych výsledkov sa odporúča ich použiť ako jednu, jednorazovú inštaláciu, pretože opakované inštalácie a odstránenia môžu znížiť ich schopnosť rozpínania do otvorov so širšími toleranciami v dôsledku únavy plastov. Odolávajú teplotám od -30 C do +50 C. Vhodné pre aplikácie v plastových lisovaných komponentoch pre dizajn strojov a upevňovacích prvkov, elektronike, zdravotníctve a osvetľovacích zariadeniach.
Tieto pružinové piesty s guličkou a drážkou sa používajú na polohovanie, aplikáciu tlaku a zdvíhanie. Majú tri komponenty: závitové telo, nerezovú guličku a pružinový mechanizmus. Pružina na pieste poskytuje silu potrebnú na udržanie piestu vo vysunutej alebo zasunutej polohe.
Drážkovaný tvar umožňuje jednoduché nastavenie a presné polohovanie, čo umožňuje doladiť vysúvanie alebo zasúvanie piestu podľa individuálnych potrieb. Hoci je nerezová gulička vhodná pre svoju vynikajúcu odolnosť proti korózii, zaisťuje dlhú životnosť a spoľahlivosť piestu aj v náročných podmienkach. Nerezová gulička navyše umožňuje hladké fungovanie, eliminuje trenie a opotrebovanie.
Jednoduchá inštalácia a použitie, určené na zvládanie vysokého namáhania a tlaku. Závitové telo uľahčuje integráciu do existujúcich systémov alebo budov. Odolávajú teplotám do 250 C. Vďaka svojej odolnosti a všestrannosti sa tieto pružinové piesty široko používajú v rôznych priemyselných odvetviach, vrátane zdravotníctva, optiky, ortopédie, dizajnu strojov a príslušenstva, osvetľovacích zariadení a elektronických komponentov.
Tieto pružinové piesty s keramickou guličkou a drážkou sa používajú na polohovanie, aplikáciu tlaku a zdvíhanie. Majú tri komponenty: závitové telo, keramickú guličku a pružinový mechanizmus. Pružina na pieste poskytuje silu potrebnú na udržanie piestu vo vysunutej alebo zasunutej polohe.
Drážkovaný tvar umožňuje jednoduché nastavenie a presné polohovanie, čo umožňuje doladiť vysúvanie alebo zasúvanie piestu podľa individuálnych potrieb. Keramická gulička má síce vysokú tvrdosť, odolnosť proti opotrebovaniu a korózii, ale znižuje možnosť oderu alebo poškodenia spojovacích plôch.
Jednoduchá inštalácia a použitie, určené na zvládanie vysokého namáhania a tlaku. Závitové telo uľahčuje integráciu do existujúcich systémov alebo budov. Odolávajú teplotám do 250 C. Vďaka svojej odolnosti a všestrannosti sa tieto pružinové piesty široko používajú v rôznych priemyselných odvetviach, vrátane zdravotníctva, optiky, ortopédie, dizajnu strojov a príslušenstva, osvetľovacích zariadení a elektronických komponentov.
Tieto pružinové piesty so zakončením guličkou a hladkým telom sa používajú na polohovanie, aplikáciu tlaku alebo zdvíhanie. Zložené z troch častí: hladké telo, zakončenie guličkou a pružinový mechanizmus. Pripomínajú pružinové piesty so zakončením čapom, avšak zakončenie guličkou spája jemnejšie a znižuje opotrebovanie obrobku aj piestu.
Zakončenie piestu guličkou poskytuje kontaktný bod pre presné zapojenie a polohovanie v aplikácii. Objímka na pružinovom pieste má prídržnú funkciu a po vložení drží piest bezpečne na mieste.
Hladké telo uľahčuje vkladanie a drží na mieste pomocou prevedenia na zalisovanie, umožňuje rýchle uvoľnenie. Odolávajú teplotám do 250 ºC, široko sa používajú v projektovaní strojov a príslušenstva, elektronike, zdravotníckom vybavení, elektronike, automobilovom priemysle a osvetľovacích zariadeniach.
Tieto pružinové piesty s hladkým telom so zakončením čapom sa používajú na polohovanie, aplikáciu tlaku a zdvíhanie. Majú tri komponenty: hladké telo, čap piestu a pružinový mechanizmus. Pružina na pieste poskytuje silu potrebnú na udržanie piestu vo vysunutej alebo zasunutej polohe.
Zakončenie čapom u pružinového piestu má zaoblený hrot pre presné zapojenie a vyrovnanie v aplikácii.
Jeho hladké telo uľahčuje vkladanie a drží na mieste pomocou prevedenia na zalisovanie, zatiaľ čo zakončenie čapom umožňuje presné zapojenie a zarovnanie. Ak je čap vyrobený z termoplastu, odoláva teplotám od -30 C do +50 C; ak je čap vyrobený z nehrdzavejúcej ocele, odoláva teplotám do 250 C. Vďaka svojej odolnosti a všestrannosti sa tieto pružinové piesty široko používajú v rôznych priemyselných odvetviach, vrátane zdravotníctva, optiky, ortopédie, dizajnu strojov a príslušenstva, osvetľovacích zariadení a elektronických komponentov.
Tieto pružinové piesty - čap - s drážkou sa používajú na polohovanie, indexovanie, aplikovanie tlaku, zdvíhanie a uzamykanie. Skladajú sa z troch častí: závitové telo, čap piestu a pružinový mechanizmus. Pružina piestu poskytuje silu na udržanie piestu vo vysunutej alebo zasunutej polohe.
Bežne sa používajú na presné zarovnanie a bezpečné polohovanie komponentov. Vysunutie alebo zasunutie čapu piestu môže uzamknúť alebo uvoľniť komponent, čím sa zabezpečí presné zarovnanie a zabráni neúmyselnému pohybu. Keď je čap piestu vysunutý, zapadne na miesto, čím sa zabráni náhodnému posunutiu alebo uvoľneniu komponentu.
Jednoduchá inštalácia a použitie, určené na zvládanie vysokého namáhania a tlaku. Závitové telo uľahčuje integráciu do existujúcich systémov alebo budov. Čap piestu možno ľahko vysunúť alebo zasunúť zatlačením rukou, čo umožňuje rýchle úpravy alebo zmeny polohy. Odoláva teplotám do 250 ºC, bežne sa používa v odvetviach, ako je projektovanie strojov a príslušenstva, elektronika, zdravotnícke vybavenie a osvetľovacie zariadenia
Tieto pružinové piesty so zakončením čapom a šesťhrannou drážkou sa používajú na polohovanie, aplikáciu tlaku a zdvíhanie. Má tri komponenty: telo so závitom, zakončenie čapom a pružinový mechanizmus, ako aj vnútorný šesťhran. Pružina na pieste poskytuje silu potrebnú na udržanie piestu vo vysunutej alebo zasunutej polohe.
Drážkovaný tvar umožňuje jednoduché nastavenie a presné zarovnanie, čo umožňuje jemné doladenie vysúvania alebo zasúvania piestu podľa individuálnych potrieb. Čap piestu možno rýchlo vysunúť alebo zasunúť zatlačením rukou, čo umožňuje rýchle úpravy alebo zmeny polohy.
Vnútorný šesťhran uľahčuje ovládanie pružinového piestu pomocou šesťhranného kľúča. Závitové telo uľahčuje integráciu do existujúcich systémov alebo budov. Ak je čap vyrobený z termoplastu, odoláva teplotám od -30 C do +50 C; ak je čap vyrobený z nehrdzavejúcej ocele, odoláva teplotám do 250 C. Vďaka svojej odolnosti a všestrannosti sa tieto pružinové piesty široko používajú v rôznych priemyselných odvetviach, vrátane zdravotníctva, optiky, ortopédie, dizajnu strojov a príslušenstva, osvetľovacích zariadení a elektronických komponentov.
Rýchle a jednoduché uchytenie lepiacou podložkou. Vrchná časť príchytiek sa zatlačí pod spodnú časť na zaistenie káblov na miesto. Dva rôzne rozmery pre rozličné priemery zväzkov káblov. Šedý PVC UL94 V-0 s akrylovým lepidlom Lepiaci prvok produktu má životnosť približne 1 rok od dátumu odoslania, pri skladovaní v neotvorenom pôvodnom balení, pri izbovej teplote a mimo slnečného žiarenia.
Jednoduché uchytenie lepením. Nie je potrebný žiadny montážny otvor. Zaisťovací mechanizmus drží káble na mieste a dá sa aj znovu otvoriť. Dodáva sa v rôznych tvaroch, farbách a materiáloch. Lepiaci prvok produktu má životnosť približne 1 rok od dátumu odoslania, pri skladovaní v neotvorenom pôvodnom balení, pri izbovej teplote a mimo slnečného žiarenia.
Nastaviteľné káblové svorky majú západku na udržanie zväzku káblov pevne na mieste. Svorky sa dajú opakovane otvoriť pre zmeny smeru.
Náš sortiment je vyrobený z polyamidu 6.6 a zahŕňa možnosti so samolepiacim pásikom pre pohodlné a jednoduché upevnenie vašich káblových zväzkov. Pre diely, ktoré nemajú lepiaci pásik, je potrebné ho zakúpiť samostatne - prezrite si náš sortiment Pásky, kde nájdete vhodné možnosti.
The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.
This Cam Striking Plate is required in conjunction with the Locking Paddle Latch that is slam shut operated. It is made of Steel and is Zinc Plated finished.
Môžu byť veľakrát otvorené a zatvorené na pridávanie a odoberanie káblov. Veľká tvarovaná základňa, ktorá zabezpečuje stabilnú montáž. Polyamid 6.6
Čap s pružinou a krúžkom, ktorý je tiež zaťahovací. Má poniklované puzdro a čap z nehrdzavejúcej ocele.
Krúžok poskytuje pohodlný spôsob vytiahnutia čapu. Tieto čapy sú vhodné na umiestnenie, nastavenie a zaistenie. Medzi bežné aplikácie patrí vybavenie telocvične, ako sú posilňovacie stroje.
Pre veľkosti závitu M6, M8, M10 a M12.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.