V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(23 sady výrobkov)
A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. This range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.
The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.
The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.
Flexible Caps are suitable for plain or thread applications and the unique design means they fit a range of diameters.
The central pull-tab, coupled with the unique star shaped design makes fitting and removal quick and easy. They are suitable for Metric, UNF and BSP thread sizes.
A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.
A highly versatile cap that will protect your application against damage and the ingress of dirt. The product is also supplied with bridged retaining loops. The caps are easy to grip, even when wearing gloves and are available in a choice of sizes to suit your project needs.
Káblové minisedlá sú vyrobené z prírodného polyamidu 6.6. Používajú sa najmä na zoskupovanie a vedenie káblov pre elektronické aplikácie. Káblové sedlá udržujú komponenty usporiadané. Pomáhajú tiež zabezpečiť ľahký prístup ku káblom pre ďalšiu montáž alebo opravu.
Náš sortiment obsahuje káblové sedlá s uzamykateľným a neuzamykateľným vrškom, varianty s lepiacou základňou, ako aj sedlá s bočným vstupom, slepým otvorom a dištančné káblové sedlá. Možnosti montáže: zatlačením a priskrutkovaním.
Vďaka menšej veľkosti týchto káblových sediel sú vhodné pre aplikácie s obmedzeným priestorom.
Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Bezpečne drží zvlnené/špirálovité trubice alebo iné zväzky káblov. Vnútorná lamela pozdĺž vnútorného priemeru svorky zabezpečuje tesné uchytenie. Uvoľniteľná západka pre pohodlnú obsluhu. Lamelové upevnenie vyhovuje širokej škále hrúbok panelov
Spona so západkami drží zväzok pevne na mieste. Nastaviteľné pre širokú škálu priemerov zväzkov. Po zaistení zväzku, je možné svorku znovu otvoriť na zmeny smeru. Sú dobré pre zariadenia s vysokými vibráciami. Po zatvorení sa dá svorka otvoriť až po uvoľnení úchytu. Dodávajú sa v materiáloch UL94 V-2 aj UL94 V-0
Tieto káblové svorky majú uzamykateľný vršok s pántom. Najprv sa kábl(e) umiestnia do stredu svorky a potom sa ponad káble umiestni sklápací vršok. Nožičky svoriek sa umiestnia do dvoch montážnych otvorov. Zaistený vršok svorky udržiava káble s pomocou dvoch skrutiek. Dotiahnutím skrutiek sa roztiahnu nožičky svorky, čím udržia svorku na mieste bez potreby použitia matice. To znamená, že nie je potrebný prístup zo spodnej strany dosky.
Tento rad upínacích ručných skrutiek má dlhú hlavu. Sú vhodným riešením montáže pre panely s otvormi bez závitov. Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES.
Bežne sa používajú s upínacími podložkami so závitom (predávajú sa samostatne).
Skrutky sú vyrobené z austenitickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Niektoré majú čiernený povrch a iné sú bez čiernenia. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore.
Upozornenie: Tieto skrutky majú menší priemer drieku a nemali by sa uťahovať na odporúčaný krútiaci moment pre ekvivalentnú skrutku zobrazenej veľkosti závitu.
Tento rad upínacích ručných skrutiek má nízkoprofilovú hlavu. Sú vhodným riešením montáže pre panely s otvormi bez závitov. Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES.
Bežne sa používajú s upínacími podložkami so závitom (predávajú sa samostatne).
Skrutky sú vyrobené z austenitickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Niektoré majú čiernený povrch a iné sú bez čiernenia. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore.
Upozornenie: Tieto skrutky majú menší priemer drieku a nemali by sa uťahovať na odporúčaný krútiaci moment pre ekvivalentnú skrutku zobrazenej veľkosti závitu.
Tento rad upínacích ručných skrutiek má nízkoprofilovú hlavu s drážkou. Štandardné drážky sú vhodné pre štandardné čepeľové skrutkovače a vyžadujú menší tlak smerom nadol na drážky dielu ako skrutky so zapustenými otvormi. Na minimalizáciu skĺznutia je potrebná vhodne namontovaná čepeľ.
Tieto skrutky sú vhodným riešením montáže pre panely s otvormi bez závitov. Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES. Bežne sa používajú s upínacími podložkami so závitom (predávajú sa samostatne).
Skrutky sú vyrobené z austenitickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Niektoré majú čiernený povrch a iné sú bez čiernenia. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore.
Upozornenie: Tieto skrutky majú menší priemer drieku a nemali by sa uťahovať na odporúčaný krútiaci moment pre ekvivalentnú skrutku zobrazenej veľkosti závitu.
Rýchle a jednoduché uchytenie lepiacou podložkou. Vrchná časť príchytiek sa zatlačí pod spodnú časť na zaistenie káblov na miesto. Dva rôzne rozmery pre rozličné priemery zväzkov káblov. Šedý PVC UL94 V-0 s akrylovým lepidlom Lepiaci prvok produktu má životnosť približne 1 rok od dátumu odoslania, pri skladovaní v neotvorenom pôvodnom balení, pri izbovej teplote a mimo slnečného žiarenia.
Jednoduché uchytenie lepením. Nie je potrebný žiadny montážny otvor. Zaisťovací mechanizmus drží káble na mieste a dá sa aj znovu otvoriť. Dodáva sa v rôznych tvaroch, farbách a materiáloch. Lepiaci prvok produktu má životnosť približne 1 rok od dátumu odoslania, pri skladovaní v neotvorenom pôvodnom balení, pri izbovej teplote a mimo slnečného žiarenia.
Nastaviteľné káblové svorky majú západku na udržanie zväzku káblov pevne na mieste. Svorky sa dajú opakovane otvoriť pre zmeny smeru.
Náš sortiment je vyrobený z polyamidu 6.6 a zahŕňa možnosti so samolepiacim pásikom pre pohodlné a jednoduché upevnenie vašich káblových zväzkov. Pre diely, ktoré nemajú lepiaci pásik, je potrebné ho zakúpiť samostatne - prezrite si náš sortiment Pásky, kde nájdete vhodné možnosti.
Upínacie skrutky sú spojovacie prvky navrhnuté tak, aby zostali pripevnené ku komponentu, ktorý zaisťujú, aj keď sú úplne uvoľnené, čo poskytuje komfort, bezpečnosť a jednoduché použitie v rôznych aplikáciách. Sú obľúbenou voľbou pre aplikácie, kde je potrebné často odstraňovať skrutky alebo kde sú obavy o bezpečnosť, pretože tieto skrutky zostanú pevne na svojom mieste a neuvoľnia sa zo zostavy.
Tento sortiment súprav upínacích skrutiek má gombíkovú hlavu a drážku Torx. Drážky Torx poskytujú pozitívne zapojenie a rýchle osadenie na prenos krútiaceho momentu pohonu s menším potrebným tlakom smerom nadol. Sú vynikajúcou možnosťou montáže pre panely s otvormi bez závitov, ak sa používajú v spojení s našimi závitovými podložkami. Používajú sa na dodržanie smernice o strojových zariadeniach 2006/42/ES - zvyčajne podľa ISO 14583, ktorá vyžaduje, aby upevňovacie prvky zostali pri odstránení pripevnené k pevným krytom alebo aplikáciám.
Skrutky sú vyrobené z nehrdzavejúcej ocele, ktorá je odolná voči korózii a mierne magnetická. Ponúkame skupinu skrutiek s čierneným povrchom a iné bez čiernenia. Tieto skrutky sa bežne používajú v elektronike, priemyselných strojoch, skriniach, paneloch a zdravotníckych pomôckach. Pamätajte si, že tieto skrutky majú menší priemer drieku a preto by sa nemali uťahovať na odporúčaný krútiaci moment pre rovnakú skrutku s rovnakou veľkosťou závitu.
Tento rad upínacích skrutiek má valcovú hlavu s drážkou s vnútorným šesťhranom. Drážky s vnútorným šesťhranom sú vhodné na presnú montáž a používajú sa v miestach s menšou plochou.
Sú vhodným riešením montáže pre panely s otvormi bez závitov. Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES - vo všeobecnosti ISO 1207. Upínacie skrutky sa bežne používajú s upínacími podložkami so závitom (predávajú sa samostatne).
Tieto skrutky sú vyrobené z nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore.
Upozornenie: Tieto skrutky majú menší priemer drieku a nemali by sa uťahovať na odporúčaný krútiaci moment pre ekvivalentnú skrutku zobrazenej veľkosti závitu.
Tento rad upínacích skrutiek má pologuľatú hlavu s dvoma možnosťami: jedna s drážkou Torx a jedna s krížovou drážkou. Skrutky s drážkou Torx poskytujú pozitívne a rýchle zapojenie, ktoré prenáša krútiaci moment s menším tlakom smerom nadol. Naopak, skrutky s krížovou drážkou zvládajú vysoký krútiaci moment, vďaka čomu sú dobrou voľbou pre aplikácie vyžadujúce pevné uchytenie a skrutku je možné ľahko odstrániť, hoci bola pevne zaskrutkovaná. Obe ponúkajú vynikajúci vzhľad uchytenia, vhodné na prezentáciu hotových produktov.
Sú vhodným riešením montáže pre panely s otvormi bez závitov. Veľkosti M8 majú zmenšené drážky Torx, zatiaľ čo veľkosti M3, M4, M5 a M6 majú krížovú drážku. Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES - vo všeobecnosti ISO 1207. Upínacie skrutky sa bežne používajú s upínacími podložkami so závitom (predávajú sa samostatne).
Tieto skrutky sú vyrobené z austenitickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore.
Upozornenie: Tieto skrutky majú menší priemer drieku a nemali by sa uťahovať na odporúčaný krútiaci moment pre ekvivalentnú skrutku zobrazenej veľkosti závitu.
Tento rad upínacích skrutiek má vypuklú hlavu s drážkou s vnútorným šesťhranom. Drážky s vnútorným šesťhranom sú vhodné na presnú montáž a používajú sa v miestach s menšou plochou.
Sú vhodným riešením montáže pre panely s otvormi bez závitov. Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES - vo všeobecnosti ISO 4762. Upínacie skrutky sa bežne používajú s upínacími podložkami so závitom (predávajú sa samostatne).
Tieto skrutky sú vyrobené z nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Ponúkame skupinu skrutiek s čierneným povrchom a iné bez čiernenia. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore.
Upozornenie: Tieto skrutky majú menší priemer drieku a nemali by sa uťahovať na odporúčaný krútiaci moment pre ekvivalentnú skrutku zobrazenej veľkosti závitu.
The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.
This Cam Striking Plate is required in conjunction with the Locking Paddle Latch that is slam shut operated. It is made of Steel and is Zinc Plated finished.
Môžu byť veľakrát otvorené a zatvorené na pridávanie a odoberanie káblov. Veľká tvarovaná základňa, ktorá zabezpečuje stabilnú montáž. Polyamid 6.6
Upínacie skrutky sú bezpečné spojovacie prvky navrhnuté tak, aby zostali pripevnené ku komponentu, v ktorom sú nainštalované, aj keď sú úplne uvoľnené, čo poskytuje komfort, bezpečnosť a jednoduché použitie v rôznych aplikáciách. Sú obľúbenou voľbou pre aplikácie, kde je potrebné často odstraňovať skrutky alebo kde sú obavy o bezpečnosť, pretože tieto skrutky zostanú pevne na svojom mieste a neuvoľnia sa zo zostavy. Tieto skrutky sa bežne používajú v elektronike, priemyselných strojoch, skriniach, paneloch a zdravotníckych pomôckach.
Tento rad upínacích skrutiek má zapustenú hlavu a drážku s vnútorným šesťhranom. Drážka s vnútorným šesťhranom je vhodná na presnú montáž a použitie tam, kde je k dispozícii menšia plocha. Používajú sa na dodržanie smernice o strojových zariadeniach 2006/42/ES - vo všeobecnosti ISO 1207, ktorá vyžaduje, aby upevňovacie prvky zostali pri odstránení pripevnené k pevným krytom alebo aplikáciám.
Skrutky sú vyrobené z nehrdzavejúcej ocele, ktorá je odolná voči korózii a mierne magnetická. Tieto skrutky sa bežne používajú v elektronike, priemyselných strojoch, skriniach, paneloch a zdravotníckych pomôckach.
Pamätajte si, že tieto skrutky majú menší priemer drieku a preto by sa nemali uťahovať na odporúčaný krútiaci moment pre rovnakú skrutku s rovnakou veľkosťou závitu.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.