Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Kovový Nastaviteľné pánty Šesťhranné rozpierky pre PCB

 (6 sady výrobkov)

Zoznam Mriežka

Nastaviteľný záves skrutkovací

Lift Off Screw Mount Hinges are an easy lift-off function to remove flush mounted doors. The range offers a selection of material to suit application and finishing requirements . They have an hinge rotation angle of 180 degree and can be used as left or right handed. The leaf hinge design is drilled to be screwed to the frame.

Rozpierky

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

Skupina SR: SR2702

Rozpierky PCB - šesťhranné / bez zápichu

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Šesťhranné izolačné dištančné stĺpiky

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Štandardné pánty kovové s čapom

Metal in-line Lift Off Hinges are side hinges easy to lift off to remove mounted doors. They have a hinge rotation angle of 180 degree and can be used as left or right hand.

Štandardné pánty kovové s čapom, nastaviteľné

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Materiál: Oceľ, Nehrdzavejúca oceľ, Tlakovo liaty zinok, Zliatina zinkuFarba: Prírodná, Čierna, Šedá, , PochrómovanéNorma pre horľavosť materiálu: Series Code: