V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(7 sady výrobkov)
Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.
Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed. It has limited 180 degree rotation when engaged. These seals prevent high-speed spinning attacks on the barrel. The bolt seal also features a label attachment.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage.The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
To Install;
1. Place pin into barrel
2. Press down on seal
3. Use bolt cutters to remove (sold separately).
Our Metal Cable Seals can be used to secure goods for long time periods and are used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, plastic distribution boxes, petrochemical valves, trucks and trailers.
The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering. These seals prevent tampering by cable cutting and reusing of the seal.
Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.
To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).
Plastic Fixed Length Seals provide an easy and economical way to deter theft, as well as signal evidence of tampering or breach of goods. They are ideal for securing truck and container doors.
Our range is available in several types, including InnoLock, OctoLock and TwinLock.
InnoLock features a flat and tear-off tab for easy, tool-free removal. The seal has an anti-tamper metal locking jaw.
OctoLock and TwinLock are all-plastic options. OctoLock has a heavy-duty octagonal head and features a pre-determined break point. OctoLock and TwinLock benefit from a double locking mechanism with an acetal jaw that has a higher melting point than polypropylene (PP).
TwinLock also has a pre-set break point on the deal for ease of removal. It features a fixed loop design. For full security benefits of the double locking mechanism, insert until you hear a second click.
High Break Strengths: 9.5kg and 15kg
An all-plastic range of pull-tight seals with a barbed strap that is ideal for gripping slippery materials. They provide an indicative seal revealing evidence of tampering or breach, and can therefore help in the prevention of theft. The seals are commonly used for easy identification of delivery details to help improve efficiency. They are suitable for many applications, including those that are more robust in nature.The range includes several type options, including those with a tear-off tab for quick and easy removal that is tool-free. The type options are; AceLock, LightLock, PrimeLock and SentryLock.
PrimeLock is a cost-effective, tamper evident seal with a tag-holder included. It features a one-piece variable loop construction with unique spiky stem design that enhances grip of the seal. It also has side tear-off and long tag options. The longer tags are ideal for barcode printing. PrimeLock are typically used for secure fastening to the neck of bags or on non slippery materials. Benefits from quick identification of information and easy removal of the seal, without the need for cutting tools.
LightLock is specially developed for marking fire extinguishers after testing and features a low break strain for easy removal in emergencies. Has one-piece variable construction for a low tensile strength and a thin barbed sealing ribbon (2.6mm diameter). These seals are ideal for applications with small sealing apertures. Colour coding allows easy identification and they also benefit from tool-free removal.
AceLock is a versatile pull-tight seal that's ideal for applications confined to small sealing spaces. Easy to use and no tools are needed for installation or removal. Features variable loop design that is reinforced with an acetal locking mechanism, which bolsters security and protects against heat-sourced tampering. Also features a thin barbed sealing ribbon (3.0mm) and has side tear-off options. Ideal for more robust applications.
SentryLock is a multi-purpose seal that offers security and loss prevention. It has a high break strength and a user-friendly side tear-off design. The variable loop design is reinforced with an acetal locking mechanism. This mechanism also benefits from roll heat staking technology. The seal features gripping prongs on the stem. Used to securely fasten the necks of bags and provide clear evidence of tampering.
High break strengths: 8kg,12kg, 20kg and 32kg
Stohovateľné stĺpiky ku kruhovým organizérom optických vlákien sú vyrobené z čierneho polyamidu 6.6 triedy UL94 V0. Toto príslušenstvo k optickým vláknam sa používa na stohovanie kruhových organizérov s viacerými vláknami alebo umiestnenie kruhových organizérov s vláknami mimo PC dosky.
A range of pull tight seals with smooth straps that provide an indicative seal that reveals evidence of tampering or breach, across a variety of applications. The products featured are easy to apply and tighten to a desired diameter. Several seal types are available, including those with longer tags and with a tear-off tab for quick and easy removability. These seals have a variable loop with a metal locking jaw.The type options available, include; JawLock including Mini and Maxi versions, SegureLock, TeraLock and SmoothLock.
JawLock is a versatile seal that provides signs of tampering. Specially designed for small strap diameters, making it ideal for securing items with a small aperture. The thin round and smooth strap (2.0mm diameter) has side tear-off functionality and includes a full-size tag with ample surface for codings. Ideal for more robust applications. Benefits from tool-free removal.
SegureLock and SmoothLock are user-friendly options that feature high-security, tamper-evident pull tight seals. They are ieal for securing applications such as, courier sacks. They both features a smooth straps with gripping prongs on the stem.High Strength: 12kg, 14kg, 20kg, 25kg, 35kg and 45kg
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.