Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Plast Obojstranná montáž Podpierky PCB

 (7 sady výrobkov)


Podperné stĺpiky PCB - dvojité zamykanie, s dvoma výstupkami, šípová hlava

These PCB Support Pillars are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

Podperné stĺpiky PCB - dvojité zamykanie, šípová hlava na oboch stranách

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials.

Skupina SR: SR2706

Podperné stĺpiky PCB - s nasadením na skrutku

These supports are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fixing is a locking bayonet nose.

Podperné stĺpiky PCB - so skrutkou dole

These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.

Skrutkovacia rozpierka

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Skupina SR: SR2787

Závitorezné podpierky PCB

These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.

Šesťhranné dištančné stĺpiky so závitom

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.