V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(4 sady výrobkov)
Disky chrániča príruby sa jednoducho nasadzujú. Disk má štyri vopred vyrazené otvory, cez ktoré sa môžu jednoducho prevliecť viazacie a sťahovacie pásky pre bezpečné uchytenie. V prípade potreby sa môžu použiť aj ďalšie upevňovacie prvky ako upínacia zátka, kolíky a podložky.
Tieto ochranné disky poskytujú cenovo výhodnú ochranu tesniaceho povrchu celého čela príruby. Majú špeciálnu konštrukciu s viacerými otvormi, ktoré zodpovedajú priemeru otvoru pre skrutky príruby a rozstupovej kružnici skrutky.
Široký sortiment zahŕňa množstvo rozmerov a rôznych hodnôt menovitého tlaku. Zahŕňa varianty, ktoré sú vhodné pre príruby DIN podľa DN 10 až DN 600 – tlakové triedy PN 6, 10, 16, 15 a 40 a príruby ANSI 1/2 až 32 palcov – tlakové triedy 150, 300, 600 a 900 libier (lb).
Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.
They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.
These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
Standard Hex Nuts - Plastic are versatile and lightweight fasteners that offer reliable and secure connections in a variety of applications. These nuts feature a hexagonal shape with internal threads, allowing for easy tightening onto bolts, screws, or threaded rods. Manufactured using high-quality plastic materials such as nylon or polypropylene, Standard Hex Nuts - Plastic provide excellent resistance to corrosion, chemicals, and electrical conductivity. Their unique characteristics make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Plastic is their lightweight and non-conductive nature. Plastic nuts are significantly lighter than their metal counterparts, making them ideal for applications where weight reduction is crucial. The non-conductive property of plastic ensures electrical insulation, preventing the risk of short circuits or electrical interference. Standard Hex Nuts - Plastic are available in various sizes and thread pitches, providing flexibility for different applications. Additionally, their plastic construction offers resistance to corrosion, chemicals, and harsh environmental conditions, making them suitable for both indoor and outdoor use.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.