Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Ručné kľuky Stojany na tlačené materiály

 (4 sady výrobkov)

Zoznam Mriežka

Držiak v tvare T

Display grips have internal teeth to hold print materials securely for marketing and other displays, but the tag is not included. The flexible material has the capacity to accommodate varying print thicknesses. It features a T-shape design and helps to organise items as well as secure them.

  • Some of them feature a self-adhesive base, while others do not. Its system allows for quick and easy installation and provides secure fastening. It is used in a wide variety of machinery, such as CNC machines, lathes, and milling machines.

  • Material: PVC, PS, PA, PE, PP
  • Colour: Clear, White, Natural, Yellow, Red, Grey, Green, Orange

Fixed Crank Handles

Retractable Crank Handles

Stojany na tlačené materiály

Display Holders are available with or without an adhesive base to hold print materials for marketing and other displays effectively. It is easy to install and remove, as well as being durable and long-lasting. It is designed to hold brochures, flyers, and promotional materials. Keeping them organised and displayed beautifully.

  • Material: PVC, Steel, Plastic, PP, ABS, Polystyrene, Acrylic, PET
  • Colour: Clear, White, Natural