Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Mosadz Diely a príslušenstvo Rukou doťahovateľné skrutky

 (6 sady výrobkov)

Zoznam Mriežka

Nábytkové a kancelárske kolieska

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Skupina SR: SR5769

Redukcie - mosadzné

Mosadznými redukciami sa zmenšujú závitové otvory alebo otvory s vôľou na menšie veľkosti závitov.

Redukcie - polyamidové

Reducers - Nylon are versatile components used in a variety of applications to connect pipes or fittings of different sizes. These nylon reducers are specifically designed to provide a lightweight, yet durable solution for joining pipes with varying diameters. The main characteristic of nylon reducers is their high-quality nylon construction, which offers excellent chemical resistance, impact strength, and flexibility. With their smooth interior finish, these reducers ensure optimal flow and minimize pressure loss.

The benefits of nylon reducers are manifold. Firstly, they offer exceptional chemical resistance, making them suitable for a wide range of applications involving corrosive fluids or chemicals. The nylon material also provides excellent impact strength, ensuring durability and resistance to cracking or breakage. With their lightweight nature, nylon reducers are easy to handle and install, reducing installation time and effort. Additionally, the flexibility of nylon allows for easy adaptation to different pipe sizes, providing a versatile solution for connecting pipes or fittings of varying diameters. Furthermore, nylon reducers are resistant to rust and corrosion, making them suitable for both indoor and outdoor applications.

  • Material: PA
  • Colour: Black, Dark Grey


Skupina SR: SR1863

Upevňovacie matice pre káblové vývodky

Upevňovacie matice pre káblové vývodky sú k dispozícii pre všetky polyamidové a mosadzné káblové vývodky.

Upevňovacie matice pre káblové vývodky - polyamid

Upevňovacie matice a tesnenia pod káblové vývodky sú k dispozícii k celému sortimentu polyamidových a mosadzných káblových vývodiek.

Záslepky montážnych otvorov káblových vývodiek

These Cable Gland Covers are used to protect and seal unused cable gland entry holes. They provide watertight protection for spare holes that must be sealed and protected from water, dust, moisture, and other contaminants. Their sleek and compact appearance prevents them from drawing unwanted attention or cluttering your space.

They are simple to install and remove and can be used with optional lock nuts to close holes that do not have a thread. Used in various applications, including industrial, electrical enclosures, machinery and equipment.

  • Material: Brass, PA
  • Colour: Natural, Grey, Black


Skupina SR: SR1782