Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Okrúhle Na vytiahnutie Samolepiace

 (6 sady výrobkov)

Zoznam Mriežka

Chrániče Banjo

A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. This range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.

The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.

The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.

  • Materials: Flexible PVC and HDPE
  • Colours: Red and Yellow
  • Fits hydraulic Banjo Unions to DIN 7642 B/E


Skupina SR: SR1071, SRF0005

Dekoratívne krytky na skrutky

These Decorative Screw Covers are designed to conceal exposed screw heads and provide a more decorative and polished look. They are easy to install with adhesive backing and snap firmly over the screw head, providing a secure and long-lasting fit.

This group has a wide range of colours, up to 16 for furniture finishing. Used in applications like furniture, cabinets, office decor and even automotive decor.

  • Material: ABS
  • Colour: Aluminium, Wenge, Dark Oak, Pine, Walnut, Mahogany, Ash, Beech, Cherry, Grey, Black, Cream, Ivory, Light Oak, Grid, White


Skupina SR: SR1600

Krytky na skrutky Banjo

A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.

A highly versatile cap that will protect your application against damage and the ingress of dirt. The product is also supplied with bridged retaining loops. The caps are easy to grip, even when wearing gloves and are available in a choice of sizes to suit your project needs.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Black


Skupina SR: SR1083

Samolepiace disky

Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.

  • Available in various diameter sizes
  • Is removable.


Skupina SR: SR1577

Samolepiace klzáky

Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.

  • Shapes: Rectangular, Round and Square
  • Colour: Grey.


Skupina SR: SR1461

Samolepiace protišmykové podložky

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Skupina SR: SR5808