V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(42 sady výrobkov)
Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.
Tento sortiment podpierok dosiek plošných spojov drží dosku na okraji, čím sa minimalizujú potrebné rozstupy. Sú k dispozícii s uzamykacím výstupkom alebo bez uzamykacieho výstupku pre dodatočnú pevnosť uchytenia.
Decorative Screw Covers are designed to cover exposed screw heads. Provides a clean appearance, with decorative appeal. The adhesive backing makes installation simple; they snap securely over the screw head. Available in different colours. Used in applications, including furniture and automobile design.
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..
Skupina SR: SR2051
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.
Skupina SR: SR2794
The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Skupina SR: SR1718
Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
Skupina SR: SR2797
Tieto podperné stĺpiky PCB sa dajú jednoducho namontovať rukou. Na koncoch majú na uchytenie šípové hlavy a pomocou napínacích krídel držia pevne na mieste. Sú dostupné v mnohých typoch pre rozličné priemery otvorov, hrúbky panelov a materiálov.
These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials.
Skupina SR: SR2706
Tieto jedinečné podpery fungujú ako pružina. Je to odpružený diel, ktorý môže zabezpečiť trvalú podporu doske plošných spojov PCB.
Tieto podpery sa inštalujú na spodnú dosku zatlačením na skrutku alebo čap #8 alebo M4. Zubky vo vnútri rozpery zachytia závity. Horné upevnenie je uzamykací bajonetový výtupok.
Tieto podpery sú bezpečne upevnené skrutkou #4 alebo M3. Odsadený dizajn umožňuje objemné balenie.
Tieto inovatívne rozpery sa montujú do panela pomocou nitu, ktorý je zabudovaný do dielu. Zatlačením na hlavu rozpery sa vysunú nožičky a uzamknú ju na mieste. Dodávajú sa v 13 metrických dĺžkach rozpery vo vyhotovení z polyamidu UL94 V-2.
Tieto dištančné stĺpiky sa dajú zacvaknúť jeden do druhého cez vrchnú časť na naskladanie ľubovoľného počtu dosiek. Diel MB-1-156 sa používa ako vrchný uzatvárací nit stohovania.
Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
Skupina SR: SR2758
Štandardná rozpera montovaná so zacvaknutím do otvoru je ideálna na rýchlu montáž do stohovateľných PCB a zaistenie štvrťotáčkou uľahčuje použitie.
Tieto dištančné stĺpiky majú lamelové uchytenie na obidvoch koncoch na bezpečné zaistenie. Montáž do slepého otvoru je dostatočne pružná na uzamknutie do okrúhlych, závitových, vyrazených alebo navŕtaných slepých otvorov.
Štandardná rozpera montovaná so zacvaknutím do otvoru je ideálna na rýchlu montáž do stohovateľných PCB. Integrovaná pružina umožňuje ohýbanie horného panelu a je vhodná pre dotykové ovládacie panely.
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Tieto podperné stĺpiky pre PCB sú určené na pripevnenie do zámkového otvoru. To umožňuje v prípade potreby ľahké odstránenie. Sú k dispozícii buď s bajonetovým výstupkom alebo ako dvojdielne na zatlačenie.
Tento sortiment podpierok PCB má miskovitú spodnú príchytku, ktoré zvyšuje stabilitu a zakrýva príchytku. Sú k dispozícii v dvoch zamykacích typoch vrchov, bajonetovou hlavou alebo výstupkom.
Tieto podpierky sú určené na podporu veľmi zaťažených dosiek plošných spojov. Nie je potrebný žiadny priechodný otvor v doske na uľahčenie prístupu k spodnej strane dosky. Dodávajú sa v troch typoch: základňa s prírubou, miskovitá základňa alebo telo s pružinou.
Určená na jednoduchú montáž na rám s plastovým zatlačovacím nitom SR. Umožňuje montáž do celého radu hrúbok panelov. Plochá hlava nitu pre minimálne vyčnievanie do spodnej časti rámu.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.