Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Bočný Štvorcová hlava

 (6 sady výrobkov)

Zoznam Mriežka

Chrániče hrán z PVC

PVC Edge Protectors made by PVC with a steel spring core. Available in a variery of colour and size options.Dodáva sa v kotúčoch s dĺžkou 20 metrov.Provides protection to steel edges.Profiles are flexible and pressed on by hand.Suitable for -25C to 90C. Materiál: PVC Farba: Čierna, Biela, Šedá Series Code:

Profilové tesnenia - Flipper

A choice of single or dual flipper gaskets. The single flipper is made from EDPM material, whereas the dual flippers have hard rubber carrier to improve grip to a panel and a softer rubber to aid compression. Both profiles are flexible and can be pressed on by hand, making them a quick and easy solution. Black finish and has a steel spring core. Supplied in 20.0 metre rolls.

Skupina SR: SR5554

Skrutkovacie priechodky

Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.

Skupina SR: SR2762

Strojové skrutky - so štvorcovou hlavou

Skrutky so štvorcovou hlavou je možné použiť všade tam, kde nie je vhodné použiť skrutky s pologuľatou hlavou kvôli tvaru alebo nedostatku miesta.

Tesnenie profilové

Bubble gaskets made from black EPDM with steel spring core. Clip-on profiles offering edge protection and sealing. Flexible and press-on by hand, making them quick and easy to use. Side or top gasket profiles and available in 20 metre rolls.

Skupina SR: SR5558

Zasklievacie tesnenie – profily

Glazing Gasket made from Solid EPDM in black with a choice of 60 (Shore A) or 70 (Shore A) hardness ratings.

Range is available in a choice of profiles, including S profiles that are more suited to lightweight applications. The S profile glazing gaskets are an ideal choice when glass or acrylic panels are not subject to high pressure or exposure to external. Also available are standard profiles that offer an effective weather-proof seal, which can be used where there are rigorous environmental demands. A Zipper profile is also available for use with the standard glazing gasket profiles.

These seals are easy to fit, offering hassle free edge protection and sealing.

  • Easy to fit.
  • Commonly used for sealing windows or inspection panels.
  • Variety of profiles, including; S Profile, Zipper Profile and Standard Profile.
Materiál: Pevný EPDMFarba: ČiernaNorma pre horľavosť materiálu: