Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Polyamid Zaistenie Kazety a organizéry

 (12 sady výrobkov)

Zoznam Mriežka

Diely pre organizéry zvarov optických vlákien

Fibre Splice Trays are stackable to any number, and inter-tray fibre routing is possible through slots along one of the long sides of the tray. Colour coded hinges indicate side of tray to open from. Lid, trays, and hinges are sold separately or in a kit. Flame resistance; UL94 V0 and UL94 HB.

Skupina SR: SROFST

Káblové sedlá Mini

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Skupina SR: SR2104

Káblové sedlá rýchlomontážne so zámkom

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Farba: prírodná
  • Triedy horľavosti UL94 V0 a UL94 V2
  • Temperature Range: -40C up to 85C

Káblové sedlá s uzamykateľným vrškom

Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Farba: prírodná
  • Triedy horľavosti UL94 V0 a UL94 V2
  • Temperature Range: -40C up to 85C

Káblové svorky - lamelové upevnenie, s uzamykateľným vrškom

Bezpečne drží zvlnené/špirálovité trubice alebo iné zväzky káblov. Vnútorná lamela pozdĺž vnútorného priemeru svorky zabezpečuje tesné uchytenie. Uvoľniteľná západka pre pohodlnú obsluhu. Lamelové upevnenie vyhovuje širokej škále hrúbok panelov

Káblové svorky - zaklapávacie, nastaviteľné

Spona so západkami drží zväzok pevne na mieste. Nastaviteľné pre širokú škálu priemerov zväzkov. Po zaistení zväzku, je možné svorku znovu otvoriť na zmeny smeru. Sú dobré pre zariadenia s vysokými vibráciami. Po zatvorení sa dá svorka otvoriť až po uvoľnení úchytu. Dodávajú sa v materiáloch UL94 V-2 aj UL94 V-0

Káblové svorky so zaistením

Tieto káblové svorky majú uzamykateľný vršok s pántom. Najprv sa kábl(e) umiestnia do stredu svorky a potom sa ponad káble umiestni sklápací vršok. Nožičky svoriek sa umiestnia do dvoch montážnych otvorov. Zaistený vršok svorky udržiava káble s pomocou dvoch skrutiek. Dotiahnutím skrutiek sa roztiahnu nožičky svorky, čím udržia svorku na mieste bez potreby použitia matice. To znamená, že nie je potrebný prístup zo spodnej strany dosky.

Organizéry zvarov optických vlákien - systém, súprava

Ideálne na odstránenie mikro a makro záhybov, ktoré vznikajú nesprávnou manipuláciou s optickými vláknami. Organizéry môžu byť naskladané na seba v akomkoľvek počte s možným vedením vlákien medzi organizérmi. Možno použiť s držiakmi ochrany zvarov, chráničmi zvarov optických vlákien a ochrannými rúrkami proti nadmerným ohybom Veká, organizéry a pánty sa predávajú samostatne

Samolepiaca, zamykacia káblová svorka

Jednoduché uchytenie lepením. Nie je potrebný žiadny montážny otvor. Zaisťovací mechanizmus drží káble na mieste a dá sa aj znovu otvoriť. Dodáva sa v rôznych tvaroch, farbách a materiáloch. Lepiaci prvok produktu má životnosť približne 1 rok od dátumu odoslania, pri skladovaní v neotvorenom pôvodnom balení, pri izbovej teplote a mimo slnečného žiarenia.

Samolepiace káblové svorky

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Skupina SR: SR2068

Uzávery so zámkom

The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.

Skupina SR: SR5538

Zatlačovacie káblové svorky

Môžu byť veľakrát otvorené a zatvorené na pridávanie a odoberanie káblov. Veľká tvarovaná základňa, ktorá zabezpečuje stabilnú montáž. Polyamid 6.6