Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Polyamide Dişli Manyetik Tavan Kancaları

 (9 Ürün grupları)

Liste Kılavuz

Dikdörtgen Eklenti ve Kızaklar - Metal

Rectangular Threaded Inserts are ideal for use with adjustable feet, tilt glides, and castors. Available in all-metal options or plastic inserts that feature a metal nut.

Dişli Eklentiler ve Kızaklar çok çeşitli seçeneklerle mevcuttur. Eklentiler boru ve tüplerin boş uçlarına takılarak temiz ve düzenli bir görünüm sağlar.

  • Yüzey koruması sağlar, kir ve diğer kirleticilerin girmesini önler.
  • Standart veya ağır hizmet tipi uygulamalar için uygundur.
Malzeme: HDPE, HDPE; Çelik, PA, Alüminyum, PE-HD Renk: Black, Grey, Natural Seri Kodu: SR1570, SR1571, SR1567

Dişli Koruma Kapakları - UNF/JIC Dişler

Threaded Protection Caps are designed for use with UNF and JIC Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube. Can tolerate temperatures between -30C and +80C.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • If you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
  • Yellow option can withstand temperatures between Min. -30C, Max. +80C.
Seri Kodu:

Dişli Koruma Tapaları - Geniş Flanş

Wide Flange Threaded Protection Plugs shield threads and fittings from damage and contaminants during production, storage and shipment. The nitrile gasket ensures a leak-tight seal against the mating surface. The wide flange prevents paint flakes from entering the hole upon removal. Withstands intermittent temperatures from -40C up to +100C.

  • Its wide flange design keeps any paint flakes from the hole when removed.
  • Their nitrile gasket seals the plug to the mating surface for leak-tightness.
  • It is recommended for intermittent temperatures from -40C to +100C.
Malzeme: PA Renk: Yellow Seri Kodu: SR5761

Dişli Koruma Tapaları - NPT Dişler

Threaded Protection Plugs designed for use on NPT Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. Can be installed by hand or using a 12-point socket head. Designed for strength and abrasion resistance. Can withstand temperatures from -40F up to 230F (-40C to 110C).

  • It may be installed by hand or with a 12-point socket head, screwdriver or wrench.
  • It can tolerate temperatures ranging from -40F to 230F | -40C to 110C.
  • This threaded plug is suggested for usage where strength and abrasion resistance are required.
Malzeme: HDPE, PEEK Renk: Red, Brown Seri Kodu: SR5759, SRK0083

Kare Boru Uçları

Kare Eklentiler ve Kızaklar, zarif bir görünü sağlar ve kare şekilli tip, boru ve sütunların uçlarını korur. İki stilde sunulur: Yivli tasarım maksimum tutuş sağlayıp farklı tüp ölçülerinde kullanılabilir. Düz şaftlı model ise spesifik olarak tek bir tüp ölçüsüne uygun olduğundan kolay takma avantajı sağlar.

Çeşitli boru ürünlerinde sıkı oturan bir bağlantı için tasarlanmıştır. Bazı parçalar, zemine ve diğer yüzeylere hasar gelmesini önlerken dış elementlere karşı boruyu korur.

Çeşitli seçenek ve stillerde sunulur: standart yivli eklentiler, hafif kare eklentiler ve metalik kare eklentiler. Genellikle mobilya ve endüstriyel ekipman uygulamalarında kullanılır. Çok çeşitli malzeme, kaplama ve renklerin sunduğu seçeneklerle uygulamanızda son derece estetik bir görünüm ve olağanüstü uyum sağlar.

  • Kare boru tipi ürünlerde kullanılan son kat ürünü.
  • Mobilya ve endüstriyel ekipman uygulamalarında idealdir.
  • Zeminlerin hasar görmesini önlemeye ve boruyu dış etkenlerden korumaya yardımcı olur.
Malzeme: ABS, LDPE, PE, TPR Renk: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Seri Kodu: SR5722, SRANQ, SR1540, SR1542

Kendiliğinden Yapışkanlı Kaymaz Pedler

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Seri Kodu: SR5808

Slottex Tapalar

Oluklu Tapalar, flanşın alt kısmındaki çift sızdırmazlık halkası tasarımıyla emniyetli ve güvenli sızdırmazlık sunar. Bu tasarım, beş tam diş yapısı sayesinde güvenle oturur. Kir, toz, döküntü, sıvı tortusu ve aşınmaya karşı korur. Baş kısmı, tapa yerine oturtulduğunda sıvıyı hapsetmemek üzere tasarlanmıştır.

Sızdırmazlık Tapaları, elle kolayca takılıp çıkarılır. Tapanın altıgen baş tasarımı sayesinde tornavida, lokma anahtarı, Alyen anahtarı veya somunla takılıp çıkarılabilir. Bu ürünler Metrik, BSP ve UNF dişlere uyumlu ebatlarla kapsamlı bir seri içerir.

Hidrolik, pnömatik ve genel mühendislik uygulamaları gibi çok çeşitli kullanım alanları bulunur.

  • Çift sızdırmazlık halkası tasarımıyla emniyetli ve güvenli sızdırmazlık sunar.
  • Kirleticilere ve nem girişine karşı korur.
  • Elle kolayca takılıp çıkarılır.
Malzeme: LDPE, PA, PE Renk: Yellow, Blue Seri Kodu: SR1005, SR1007, SR1117

Contalı Dişli Tapalar

Contalı Dişli Tapalar toz, kir ve diğer yabancı maddelerin girmesini önleyen sıkı ve güvenli sızdırmazlık sağlamayı amaçlar. Mühürleyici conta (pul) kullanılması sızdırmazlığı artırarak sızıntı ve kirleticilere karşı ek koruma katmanı oluşturur.

Dişli Tapalar, düz tornavida kullanılarak uygulamada kolayca takılıp çıkarılır. -30C ila +90C arasında sıcaklığa dayanıklıdır.

Hidrolik ve pnömatik sistemlerde, otomotiv ve genel mühendislik sektörlerinde yaygın olarak kullanılır.

  • Sıkı sızdırmazlık sağlayarak kirleticilerin girmesini önler.
  • Düz tornavida, altıgen anahtar veya İngiliz anahtarıyla kolayca takılıp çıkarılır.
  • -30C ila +90C arasında sıcaklığa dayanıklıdır.
Malzeme: LDPE, PA6, PA; TPE Renk: Red, Yellow, White Seri Kodu: SRTFUGP, SRTFTG, SRF0012

Yuvarlak Dişli Eklentiler

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • Hızlı takılır eklenti olarak mevcuttur.
  • Boru uçları ve boruları bağlamak için idealdir.
  • Üretim, ambalaj ve inşaat sektörlerinde kullanılır.
Malzeme: Steel, HDPE, LDPE, PA6, PP, PA, Alüminyum Renk: Natural, Black Seri Kodu: SR1430, SR1570, SR1567