Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(13 Ürün grupları)
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.
It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
PEEK'ten üretilen Başlıklı altıgen soket Vidalar, olağanüstü mekanik mukavemet, kimyasal direnç ve termal stabilite sağlar.
Kapak başlığı şekli düzgün ve aynı hizada bir bitiş sağlar. Montaj sırasında kayma veya hasar tehlikesini azaltarak altıgen anahtar veya anahtarla güvenli bir şekilde sıkmaya olanak tanıyan gömme altıgen tahrikli silindirik bir kafaya sahiptir.
Yapısal bütünlüğünü ve performansını 260 C adresine kadar olan sıcaklıklarda korur. Bu sayede medikal, elektronik ve otomotiv sektörlerinde kullanım için idealdir. Malzeme: PEEK Renk: Beige Seri Kodu: SRK0083
Our lobed blank hand wheels are ideal for many different applications, from metal fabrication equipment to display furniture, available in many different styles and sizes. The lobed sides are easy to grip.
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
Our range of Spoked Metal Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. The range is fitted with different types of manoeuvering handles to increase safety.
Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.
Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.
It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.
Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.
Bu Cap Vidası serisi, altıgen tahrikli veya torx tahrikli seçenekleriyle mevcuttur. Altıgen sürücüler, hassas montaj için idealdir ve ideal olarak daha az yüzey alanının mevcut olduğu yerlerde kullanılır. Torx tahrikler, tahrik torkunu iletmek için daha az aşağıya doğru basınç gerektiren, hızlı konumlandırma tekniği sağlayan pozitif etkileşimli bir yöntem sunar. İki düşük baş seçeneğiyle mevcuttur: ultra düşük baş ve ekstra düz başlı.
Ultra düşük baş seçeneği, vidaların baş yüksekliği alanını azaltmaya yardımcı olur; bu da düz başlı vidaların aksine, havşa açmaya gerek olmadığı anlamına gelir.
Ekstra düz başlı seçeneği son derece düşük bir profile sahiptir ve bir karşı çukur yerleştirme deliğine ihtiyaç duymaz. Karşı çukur ihtiyacının olmaması, daha ince malzemelerin kullanılmasına olanak tanır ve bu da ağırlık tasarrufu sağlar. Bu vidalar, minimum açıklık ile makine ve ekipman uygulamaları için uygundur.
PEEK'ten üretilen Alçak Başlıklı Vidalar olağanüstü mekanik mukavemet, kimyasal direnç ve termal stabilite sağlar.
Düşük kafa profili, etkili sabitleme performansı sağlarken minimum boşluk gerektiren montajlar için idealdir.
Yapısal bütünlüğünü ve performansını 260 C adresine kadar olan sıcaklıklarda korur. Bu sayede medikal, elektronik ve otomotiv sektörlerinde kullanım için idealdir. Malzeme: PEEK Renk: Beige Seri Kodu: SRK0085, SRK0087
PEEK'ten üretilen Ultra Düşük Başlıklı Vidalar, olağanüstü mekanik mukavemet, kimyasal direnç ve termal stabilite sağlar.
Ultra alçak kafa tasarımı düşük bir profil oluşturur, bu da standart bağlantı elemanlarının çok hantal olabileceği veya işlevselliği engelleyebileceği küçük montajlar veya sıva altı uygulamalar için idealdir.
Yapısal bütünlüğünü ve performansını 260 C adresine kadar olan sıcaklıklarda korur. Bu sayede medikal, elektronik ve otomotiv sektörlerinde kullanım için idealdir. Malzeme: PEEK Renk: Beige Seri Kodu: SRK0067, SRK0084
Control Handwheels are heavy duty leveraging hand hold to operate positioning adjustment on large machines.The 4 spoke design allow strong hold handling for the operator, and therefore are not fitted with handles. The range offer a choice of material to suit application environment.
These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.
They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.
Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin