Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Bağlantı Konektörü Gizli Menteşeler

 (5 Ürün grupları)

Liste Kılavuz

Ek Yeri Rakor Cıvataları

Joint Connector Bolts are for use with Joint Connector Nuts and Barrel Nuts, which are available to buy separately. The head size of the bolt and nut match, providing an excellent surface finish on both sides of the assembly.

These bolts are most commonly used for self-assembly and flat-pack furniture. The are easily and quickly applied using an M4 Allen Key (not supplied).

Available in a range of lengths to suit your application.

  • Material: Steel
  • Finish: Zinc Plating


Series Code :SR1585

Seri Kodu: SR1585

Gizli Menteşeler - Kaynaklı

The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.

Series Code :SR5545

Seri Kodu: SR5545

Gizli Menteşeler - Vidalı

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

Series Code :SR5468

Seri Kodu: SR5468

Gizli Menteşeler - Çıkarılabilir

Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.

Series Code :SR5510

Seri Kodu: SR5510

Çapraz Takoz Silindirik Somunlar

Cross Dowel Barrel Nuts are designed for use with Joint Connector Bolts, where a right-angle connection is required. M6 and M8 thread size options are available.

M6 nuts are supplied in Zinc Alloy for a cost-effective solution. M8 nuts are supplied in Steel for additional strength. The M8 nuts can be used where heavier applications are needed, such as on boards of 22mm thickness and upwards.

The nut has a crossed driver and can therefore be used with a cross-head screwdriver.

  • Materials: Zinc Alloy and Steel
  • Colour: Natural


Series Code :SR1585

Seri Kodu: SR1585