Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(8 Ürün grupları)
Narrow Recess Seals are specially designed to reveal signs of tampering or breach, for a number of applications that require a very slim seal.
They are ideal for securing in-flight trolley's, ATM cassettes and other cart applications. The seal has an all-plastic design with an acetal jaw locking mechanism that has a higher melting point than polypropylene (PP). The seals have an easy and convenient, single-handed application.
Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.
Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.
The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.
Series Code :SR5545
Seri Kodu: SR5545
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
Series Code :SR5468
Seri Kodu: SR5468
Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.
Series Code :SR5510
Seri Kodu: SR5510
A range of Tamper Evident Labels that have a matt surface that is suitable for writing on and which are provided in die cut pieces.
The range features options that do not leave behind residue and those designed to leave a visible security 'void' message on the surface. The labels are easy to remove from the release paper.
These labels provide a quick and convenient way of seeing whether an item or package has been opened. An easy and affordable method for preventing theft and offering peace of mind.
Utility and Metre Seals are specially designed to reveal evidence of tampering or breach for a wide range of metres or objects that require a thin wire seal. This includes water and electricity metres and junction boxes.
The thin metal wire can be passed through small or difficult apertures, to then be pulled tight and clicking the securing housing into place.
Our range is available in several distinctive types where the cut wire length is supplied and included with the purchase of the seal or sold separately to the seal. The type options include; AnchorLock, ClickLock, CrimpLock and TwistLock.
AnchorLock is suitable for a wide range of applications thanks to its flexible wire length (included). It features serial numbers on both the inner and outer parts, for added tamper evident benefits. The PC body is bolstered by a high-impact Polystyrene insert.
ClickLock is moulded in PC with two sets of locking arrows. The sealing mechanism can be viewed and inspected. No pliers are required to engage.
CrimpLock is designed specially for sealing metres and safety boxes, and is sealed with crimping pliers. The continuous roll of wire is available to purchase separately. The steel CrimpLock Wire comes on a 2kg spool and is approximately 260 metres in length.
TwistLock is easily applied for all types of utility metres. It features a one-direction rotatable locking mechanism and the seal handle can be snapped off after application to prevent manipulation. The body is transparent and has an ABS twister.
A unique plastic which is extremely suitable for manufacture of cold formable plastic products, such assynthetic lead seals.
Seri Kodu: SRE0103, SRE0104
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.