Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Steel Gizli Menteşeler S-Biçimli

 (4 Ürün grupları)

Liste Kılavuz

Gizli Menteşeler - Kaynaklı

The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.

Series Code :SR5545

Seri Kodu: SR5545

Gizli Menteşeler - Vidalı

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

Series Code :SR5468

Seri Kodu: SR5468

Gizli Menteşeler - Çıkarılabilir

Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.

Series Code :SR5510

Seri Kodu: SR5510

S Biçimi Yuvarlak Tel Kancalar

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'S' shaped design is ideal for wider parts and multiple styles that have varying thickness.

  • Material: Copper-Drawn Iron Wire


Seri Kodu: SR1087