Menü Arama

Şunun için 8 ürün çeşidi bulduk: Boru Rakorları, Gizli Menteşeler

Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Boru Rakorları

Liste Kılavuz

Boru Destekleri

Aluminium Square Structural Framing Tube Support is available in grey or black. Suitable for use with various hole sizes.

  • Made to frame and support square aluminium structural tubing.
  • Available in a choice of grey or black.
  • Support multiple hole sizes.
Malzeme: Alüminyum Renk: Black, Grey Seri Kodu:

Gizli Menteşeler - Çıkarılabilir

Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.

Series Code :SR5510

Seri Kodu: SR5510

Döner Kelepçe Bağlantısı

Aluminum Structural Tubing Clamp features a swivel action. Available in a variety of hole sizes.

  • Made to hold circular structural tubing while swiveling to the applications desired angle.
  • Many bore diameters to choose from.
  • Available in 'swival to base plate' and 'swival to swival' in design.
Malzeme: Alüminyum Renk: Black, Grey Seri Kodu:

Gizli Menteşeler - Kaynaklı

The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.

Series Code :SR5545

Seri Kodu: SR5545

Gizli Menteşeler - Vidalı

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

Series Code :SR5468

Seri Kodu: SR5468

Taban Plakası Bağlantı Kelepçesi

Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.

  • Made to hold circular or square structural tubing in place.
  • Many bore diameters to choose from.
  • Available in two materials; Aluminium and Steel.
Malzeme: Alüminyum, Steel Renk: Black, Grey Seri Kodu:

Boru Rakorları

Tube Connectors are used to join multiple tubes together with a simple push-fit installation. Features a secure and reliable joint for improved safety and durability.

  • Used to join several tubes together.
  • It has a threaded insert to accommodate adjustable levelling feet and mounts.
  • Provides a secure and reliable joint.
Malzeme: PA, Nylon, PE, PA6, HDPE Renk: Black, Grey, Natural Seri Kodu: SR6428, SR1509, SR1503, SR1532, SR5747

Çift Yönlü Bağlantı Kelepçesi

A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.

  • Features entry points for two circular structural tubes.
  • Available in a choice of grey or black.
  • Support multiple hole sizes.
  • Available in two materials; Aluminium and Steel.
Malzeme: Alüminyum, Stainless Steel Renk: Black, Natural Seri Kodu: