Menü Arama

Şunun için 56 ürün çeşidi bulduk: Grafik ve Basılı Sunumlar

Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Grafik ve Basılı Sunumlar

Liste Kılavuz

2 Yollu Pano Biçimleyiciler - Sabit

2 Way Fixed Panel Formers can join two display panels, signs, and other applications securely using internal teeth at 60, 90 or 180 degrees or as a straight connector. It also prevents the panels from coming loose, providing a secure connection.

It is easy to use, and used in industries such as construction, retail, and point of display. Their material blends into displays of any colour for a neat finish.

  • Material: PVC
  • Colour: Clear

3 Yollu Pano Biçimleyiciler

3 Way Panel Formers can join three display panels, signs, and other applications securely using internal teeth at 120 degrees. It also prevents the panels from coming loose, providing a secure connection.

It is easy to use and used in industries such as construction, retail, and point of display. Their material blends into displays of any colour for a neat finish.

  • Material: PVC
  • Colour: Clear

3 boyutlu Asılı Teşhir Sistemleri

Hanging 3D Display Systems are used to hang from the ceiling using a metal hook and ceiling clip to display 3D marketing materials and three-dimensional posters. These mobile display systems are supplied as a top and bottom assembly. They offer a practical and versatile solution, providing space for other floor areas.

  • Material: PP
  • Colour: Natural

4 Yollu Pano Biçimleyiciler

4 Way Panel Formers can join four display panels, signs, and other applications securely using internal teeth at 90 degrees. It also prevents the panels from coming loose, providing a secure connection.

It is easy to use and used in industries such as construction, retail, and point of display. Their material blends into displays of any colour for a neat finish.

  • Material: PVC
  • Colour: Clear

Afiş Askıları

Banner hangers are used to hang banners securely on shelves. It is magnetic, and the hanger arm can be adjusted to customised angles. Thanks to their adjustable arm, these hangers can be used to hang banners or other large signage.

It has hooks that can be moved along the hanger to accommodate printed display materials.

  • Material: Stainless Steel
  • Colour: Silver and Natural.

Alım Noktası Klipsi - Klips

Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.

These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.

  • Material: Polystyrene (PS)
  • Colour: Clear

Alım Noktası Klipsi - Konnektörler

Pop Clip Connector used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It features a simple snap-on mechanism that is easy and quick to install and remove.

These connector rods are available in a wide variety of lengths of flexible or fixed rods to suit your application.

  • Material: Polystyrene (PS)
  • Colour: Clear

Alım Noktası Klipsi - Tabanlar

Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.

These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.

  • Material: Polystyrene (PS)
  • Colour: Clear

Alım Noktası Klipsi - Önceden Birleştirilmiş

Pop Clip Pre-Assembled used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install or remove.

Varying clips at either end and operational centre connections mean these components can hold varying print thicknesses in a variety of environments.

  • Material: PS;POM, ABS, PVC/PS/POM, ABS;PS, Acrylic
  • Colour: Clear, Black, White

Asılı Şeritler

Hanging strips are designed with a number of slots for displaying items with hang tags, hooks, or clips. These versatile strips are ideal for cross-merchandising or in limited spaces. Their design provides a strong and secure way to hang items without the need for nails or screws.

Ideal for hanging frames, mirrors, lightweight shelves or decorative pieces. Easy to use and remove without damaging walls. Suitable for most surfaces such as walls, wood and glass.

  • Material: PP, PA

Belge Tutucular

Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.

  • Material: ABS, Polystyrene
  • Colour: Grey

Broşür Zarfları - 1 Cepli

One pocket brochure holders are ideal for displaying print materials like leaflets and brochures. These brochure holders are available in landscape or portrait styles.

It showcases and organises your brochures, pamphlets, or promotional materials. It is easy to assemble and use while being durable and long-lasting. Designed for A4 and A5 size leaflets.

  • Material: PS
  • Colour: Clear

Broşür Zarfları - 4 Cepli

Four pocket brochure holders are ideal for displaying several print materials in a tidy fashion all at once. These brochure holders have a stepped design so the top of each row remains visible.

It showcases and organises your brochures, pamphlets, or promotional materials. It is easy to assemble and use while being durable and long-lasting. Designed for A4 and A5 size leaflets.

  • Material: PS
  • Colour: Clear

Ciltleme Halkaları

Binder rings are durable, multi-purpose rings that snap securely into place to hold items together. Ideal for holding multiple pieces of print material, binding samples or creating sample holders for point-of-display.

  • Material: Steel

Fotoğraf Klipsleri

Non-adjustable, screw mounted photo clip used in point of sale marketing displays, signage and other retail applications . It securely mounts pictures, paintings, and other wall decorations. It is a protective and decorative edging which is easy to install and remove.

Photo Clips are available in transparent, white, or grey in screw mount or nail mount styles.

  • Material: PP, Sealon
  • Colour: Violet, Grey, White, Natural, Yellow, Blue

Gayrimenkul Levha Kitleri

These Real Estate Sign Kits are composed of slotted hexagonal pan head screws and a washer that is each sold separately.On the one hand, the screws provide outstanding corrosion resistance and long-term performance. This ensures the signs remain firmly in place even in adverse conditions. The washers give an extra support layer and help distribute the load evenly across the screw's head. Nuts play an important function in ensuring the stability and integrity of the sign frame by preventing screws from loosening over time due to vibrations or external pressures.

They are a popular option for applications requiring an aesthetically pleasing finish, as they sit flush with the surface making them less noticeable. They are resistant to wear and tear and durable. Used in applications such as signs.

.

  • Material: Nylon
  • Colours: Natural and White

Kablo Teşhir Kelepçeleri

A vertically mounted Cable Display Clamp that is used with cable and poster holders. Holds window prints, posters and other displays in place.

Two types available, which come in alternative styles that include; Side Panel Support, Shelf Grip, Top Panel Support and Twin Side Panel Support. Type two options are suitable for M5 screws.

  • Material: Brass
  • Finish: Chrome Plated

Kanatlı Klipsler

Power Wing Clips hold lightweight and cardboard displays to a wide variety of fixtures. Most commonly our plastic wing clips are used on slat wall, wire, pegboard, and similar display bases. It is easy to install and remove. Their durable material ensures longevity and resistance to wear and tear. The sturdy construction allows the clip to withstand regular use, providing reliable management over an extended period.

  • Material: Nylon
  • Colour: White

Karton Kancaları

Cardboard hooks provide a secure grip and suspension system for reliable performance to prevent damage or loss. Ideal for hanging cardboard boxes, displays or bags in retail shops, warehouses and offices.

These hooks punch through a cardboard or lightweight display and attach to the back using a spike.

  • Material: Low-density polyethylene (LDPE).
  • Colour: White

Kartvizit Cepleri

Business card holders present standard business cards neatly and tidily. It helps you make a good first impression.

Its material is durable, long-lasting, and does not obstruct the covered business card areas.

  • Material: PS
  • Colour: Clear

Kendinden Yapışkan Tavan Klipsleri

Self- Adhesive ceiling clip used to hang signs and displays to a ceiling without causing any damage to the structure. They are available with square, oval or round bases and open or closed hooks. These clips are ideal for use with hanging hooks in retail environments and where neat displays are required.

It is easy to install, and remove. It has a discreet and low profile design that blends well with various ceiling types.

  • Material: PP, PC and PS
  • Colour: White, Natural

Manyetik Tavan Kancaları

Magnetic ceiling hooks use a powerful magnet to attach them to metal surfaces, making them ideal for use in spaces where traditional hooks cannot be fitted. Surrounded by a durable white casing, they create an attractive stand for point of sale displays or marketing material. Used with adhesive steel discs to create a magnetic display on any surface.

Commonly used in retail and public spaces to display promotional material, they are ideal for temporary displays or for use in spaces where drilling or other permanent fixing methods are not possible or not desired.

  • Colour: White

Mağaza Kancaları - Yassı

Flat Merchandising Hooks are used to display items in an orderly and aesthetically pleasing manner. It has a flat, broad hook that provides a solid and secure platform, lowering the danger of goods sliding off or being damaged.

It is easy to install and remove, screwed or nailed into a wall or other surface, and resistant to corrosion and other environmental factors. They are sold individually and are ideal for holding hanging components on cardboard, POP displays, and free-standing display units.

  • Material: PA
  • Colour: Natural

Mağaza Kancaları - Yuvarlak

Round Merchandising Hooks display items in an orderly and aesthetically pleasing manner. It has a curved, circular end and is designed to securely hold products without causing any damage.

It is easy to install and remove, screwed or nailed into a wall or other surface, and resistant to corrosion and other environmental factors. They are sold single and double in different sizes and are ideal for holding hanging components on cardboard, POP displays, and free-standing display units.

  • Material: PP, PA, ABS;PA, ABS, Nylon, Steel
  • Colour: White, Black

Mıknatıslı Teşhir Pedleri

Display Magnetic Pads with strong magnetic properties designed to hold and display posters, signs, and artwork securely. As well as to create high-class closures inserted into pre-drilled holes or glued into applications.

It features a magnetic backing to provide a solid mounting solution. Available with M6 Mounting screw options.

  • Material:Neodymium

  • / 3