Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(41 Ürün grupları)
Altıgen Başlı Plastik Kapak Vidaları mekanik tespit için ideal bağlantı elemanlarıdır. Hafiftir, korozyona, yağlara, aşınmaya ve çoğu kimyasala dirençlidir. • Sadece yol gösterme amacıyla ISO 4017, NF EN 24017, DIN 933 standartlarına bakın.
A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. This range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.
The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.
The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.
These Dome Nuts are a durable, reliable, and versatile fastening solution. Their dome-shaped design provides improved grip and stability when connecting different materials. It is great for covering and protecting a bolt or screw while offering a neat appearance in various applications.
It is used in applications where the nut must be electrically, chemically, and thermally resistant and aesthetically beautiful. It also locks into place and is lightweight. Suitable for a wide range of applications such as electrical circuit breakers and fuse, electronics, and machinery.
Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.Flanş Koruma Diskleri kolay geçer. Kablo bağlarıyla oturtulur. İhtiyaç olduğunda tespit tapaları, pimler ve pullar gibi diğer tespit ürünleriyle de kullanılabilir.
Quarter Turn Latches with Spring are made from Polyamide that is 30% glass-fibre reinforced. It is a lightweight alternative to our range of Die-Cast Zinc Alloy Quarter Turn Latches.
The range features a choice of locking options, with head styles including; 5mm Double Bit, 8mm Square, 8mm Triangle and Slotted.
The latches are supplied with a metal lock nut, but a plastic lock nut can be purchased separately.
Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.
Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.
These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection. They are designed to suit all types of flange faces.
They offer flexibility, durability, and the versatile design makes them suitable for the protection of bolt holes. They are easy to fit. The range includes options that are injection moulded.
Cover ANSI 16.5, DIN 2631-2635 and BS4504
Recessed Caps help protect pipe bevel edges and internal walls from corrosion and damage. They are able to accept crane hooks for the moving of pipes during storage, transit and laying.
Our range is available in a choice of two materials. The Low-Density Polyethylene (LDPE) option in Black is suitable for heavy duty applications. It is resistant to temperatures ranging from -30 up to +60 degrees Celsius. The Polyethylene (PE) option in Yellow is highly flexible. The soft material provides easy fitting for larger pipe sizes.
Havşa başlı kapak ve cıvatalar mekanik tespit için ideal bağlantı elemanlarıdır. Hafiftir, korozyona, yağlara, aşınmaya ve çoğu kimyasala dirençlidir. Makine aksamında, kalıp boyutlandırma ve kenetleme işlemlerinde yaygın olarak kullanılır. Havşa başı tornavida ve lokma anahtarlar içim yeterli boşluk olmayan yerlerde çalışmayı mümkün kılar. PEEK malzemeden mamuldür.
IP67 Salmastralar toz ve su geçirmez sızdırmazlık sağlar. Harici uygulamalar için uygundur. Kablo bağlanana kadar körleme tapası olarak işlev görür. Titreşime dayanıklıdır.
Kablo Oluğu yelpazemiz en ödünsüz kalite standartlarına göre geliştirilip test edilmiş olup, dünya çapında kalite uyum ve onay belgesiyle ödüllendirilmiştir. Yelpaze, plastik kanal sistem ve aksesuarlarını destekler Plastik kanal son derecede esnektir ve yüksek bir yorulma süresine sahiptir. Darbeye yüksek direnci ezildiğinde yeniden toparlanma kapasitesini pekiştirir. Bu tür kanallar için tipik uygulamalar arasında genel fabrika kablolaması ve makinelere bağlantı yer alır. Gereksinimlerinize bağlı olarak farklı malzemelerde mevcuttur.
Kablo Rakorları bir kablonun bir mahfazaya girmesine izin verir. Seri; diş ebadı, renk ve montaj dişi uzunluğundaki farklılıklarla uygulama ihtiyaçlarınıza cevap verecek bir dizi Kablo Rakorunu destekler Kilit somunu ve sızdırmazlık pulu ayrıca mevcuttur.
Kablo Rakorları bir kablonun bir mahfazaya girmesine izin verir. Seri; diş ebadı, renk ve montaj dişi uzunluğundaki farklılıklarla uygulama ihtiyaçlarınıza cevap verecek bir dizi Kablo Rakorunu destekler Kilit somunları ve sızdırmazlık pulları ayrıca mevcuttur.
Lift and Turn Compression Lock is ideal for cabinets that require better sealing under vibration condition. The locks provides 5 mm of compression to increase noise isolation. The Cut out for this range is 16.5x13.7 mm.
Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.
These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.
The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.
Features
Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.
Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.
The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.
Bu kanal bağlantı elemanları plastik ve metal seçenekleriyle sunulur. Dışı dişli, gövde ve kovandan oluşan iki parçalı bağlantı elemanından oluşur. Sabit Dış Dişli Bağlantı Elemanı ile Döner Dış Dişli Bağlantı Elemanı seçenekleri de mevcuttur.
Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.
Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Tava başlı Makine Vidaları; inşaat, elektronik kurulum ve makine montaj gibi birçok farklı uygulamada kullanım için tasarlanmıştır. Tasarımı sayesinde, takıldıktan yüzeyde çıkıntı olmadan oturarak pürüzsüz ve zarif bir görünüm sunar.
Normal vidaların aksine, makine vidaları daha sağlam ve dayanıklı olduğundan korozyona, yüksek sıcaklıklara, diğer kimyasallara ve hava koşullarına karşı mükemmel direnç sunar. Makine montaj, elektronik, otomotive ve endüstriyel uygulamalarda yaygın olarak kullanılır.
Havşalı vidalar çıkıntılı başların görülmemesi gereken uygulamalar için idealdir
Silindir başlı vidalar, başın görünmediği uygulamalar için elverişlidir. Bu baş tipleri silindirik bir dış kenara sahiptir
Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,
Dahili bir dişli deliğe sahip altı köşeli bu bağlantı elemanı bir cıvata veya vidayla kullanılır. Somun anahtarı veya kastanyola gibi aletlerle yerine tespit edilebilir.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.