Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(9 Ürün grupları)
Cage nuts are designed to be used in a square or rectangular hole in a panel. It protects equipment from stripped threads and allows for easy attachment of server rack equipment. Because the sheet metal is too thin to tap or thread, the metal nut may be easily replaced if the threads are destroyed.
It provides a secure and stable connection and is a tool-free solution, making installation easier and eliminating the need for additional tools. Once inserted, it keeps firmly in place, ensuring a connection that can endure vibrations and other external forces. Used in applications such as electronic equipment, telecommunications such as frames and cabinets or industrial machinery. Available in M5, M6 and M8 thread sizes.
Cam Lock Nuts are usually used in furniture and cabinet making industries. They are used to create a secure joint when assembling and connecting furniture. They feature a cross-shaped driver type.
The Cam Lock Nut is inserted into a pre-drilled hole found in one one of the furniture panels, such as a wooden board. They are then tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly.
Cross Dowel Barrel Nuts are designed for use with Joint Connector Bolts, where a right-angle connection is required. M6 and M8 thread size options are available.
M6 nuts are supplied in Zinc Alloy for a cost-effective solution. M8 nuts are supplied in Steel for additional strength. The M8 nuts can be used where heavier applications are needed, such as on boards of 22mm thickness and upwards.
The nut has a crossed driver and can therefore be used with a cross-head screwdriver.
Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.
Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.
T-Somunlar; Ayarlanabilir Ayaklar, Eğim Kızakları, Tekerlekler, Kilitleme Cıvataları ve diğer mobilya montaj uygulamalarıyla birlikte kullanmak için idealdir. Elle veya otomatik montaj sırasında dönmeyi önlemek için kendi kendini kilitler.
Bu somunların montajı kolaydır, sadece önceden açılmış deliğe yerleştirmek ve çekiçle hafifçe vurarak yerine oturtmak yeterlidir.
Uygulamanıza uygun, çeşitli diş boyutlarında mevcuttur.
Joint Connector Nuts, are a joint connector that offers supreme protection against oxidation. The nut has a hexagonal drive that is suitable for an M5 Allen Key. This makes them quick and simple to install.
Commonly used in combination with Joint Connector Bolts to connect and join together component parts. They are suitable for wooden assemblies, including flat packed furniture and timber framing.
Available in a choice of thread sizes to suit your application.
A Flange Nut is a hex nut with a flange on the base, acting as an integrated washer. This spreads the load and prevents damage to the part, while also reducing the risk of the nut loosening in application.
Locking Nuts prevent any loosening thanks to their excellent anti-vibration properties.
Standard Hex Nuts - Metal are essential fasteners that provide reliable and secure connections in various applications. These nuts feature a hexagonal shape with internal threads, allowing them to be easily tightened onto bolts, screws, or threaded rods. Manufactured using high-quality metal materials such as steel or stainless steel, Standard Hex Nuts offer excellent strength, durability, and resistance to corrosion. The versatile design and reliable performance of these nuts make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Metal is their compatibility with a wide range of fasteners. The hexagonal shape enables easy gripping and tightening using a standard wrench or spanner, providing a secure and tight connection. The internal threads of these nuts ensure a precise fit with corresponding bolts or screws, preventing loosening or slipping over time. Standard Hex Nuts - Metal are available in different sizes, thread pitches, and materials, allowing for customization based on specific application requirements. Additionally, their metal construction offers excellent strength and durability, making them capable of withstanding high loads and harsh environmental conditions.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.