Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(13 Ürün grupları)
Batmayan Kasterlerimiz ıslak ve kuru koşullarda kullanılmak üzere tasarlanmıştır. Hassas veya cilalı yassı cisimlerin sorunsuzca hareket etmesini sağlar. Bilyeler iki farklı malzeme ve renk seçeneğinde sunulur. Kırmızı poliüretan (Shore A 90-95) bilye, daha uzun ömürlüdür. Siyah kauçuk (Shore A 80-85) ise çoğu diğer uygulamaya uygundur. Ayarlanabilir yükseklik bu ürünü çok pratik hale getirir. BZP mil içerir. İhtiyacınıza uygun olarak sağ veya sol elle kullanılabilir. Tam veya yarı kurulu, ayrıca 'sadece bilye' olarak mevcuttur.
Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.
Series Code :SR5694
Seri Kodu: SR5694
Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.
Series Code :SR5616
Seri Kodu: SR5616
We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
Series Code :SR5629
Seri Kodu: SR5629
These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
Series Code :SR5769
Seri Kodu: SR5769
This range of Lipped and Un-lipped hygienic Ring Seal Clamps are the latest advancement in contamination detection and containment, thus helping reduce product loss and increase productivity. This unique range of metal detectable elastomer compounds has been developed specially, to meet the stringent demands of the pharmaceutical and food processing industries.
Fragments as small as 2 to 3 millimetres can be easily identified by in-line metal detection equipment that are used to detect products contaminated by process lines. Typical applications include static sealing applications for food processing equipment and pharmaceutical drug manufacturing equipment in the bioscience industry.
These ring seal clamps have excellent mechanical properties and sealing efficiency. They feature a blue seal to assist easy identification. They are free from animal derived ingredients.
These D-Ring Seals are intended to form a secure seal in static and dynamic applications, preventing fluid or gas loss and repelling oils and chemicals. D-ring seals provide improved groove stability over O-ring seals, preventing the seal from twisting or rolling during operation or installation. This results in a more trustworthy seal and enhances the seal's lifespan.
It is made of Nitrile Butadiene Rubber (NBR) and suits a 3/4"" fitting. It is simple to insert into a machined groove, where the flat edge of the D-ring provides stability, a tight fit, and a secure seal that prevents leakage. Used in various industries, including automotive, oil and gas, chemical processing, and pharmaceutical manufacturing.
Seri Kodu: SR6159
These O-Ring seal are designed to provide a tight seal in flanged connections, preventing fluid or gas leaks. It creates a tight seal by fitting into flange grooves. It is flexible and durable and can withstand the pressures and temperatures encountered in hydraulic systems, ensuring consistent performance even under harsh conditions.
The round cross-section of the O-ring seal allows for consistent sealing force and a tight fit, allowing them to be employed in both static and dynamic applications. They offer a seal between two stationary components in static applications and between a fixed part and a moving element in dynamic applications.
This section contains imperial o-rings, metric o-rings, European metric o-rings, and O-ring face seals (ORFS). Some are made of nitrile, while others are made of FPM. Typically inserted in the flange grooves to provide a tight fit and a secure seal. Commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems or oil and gas.
Seri Kodu: SR6151, SR6150, SR6160, SR6152, SR6155, SR6154
These O-Ring Ring Seal Kits are utilised for sealing purposes. In both static and dynamic applications, it forms a secure seal. It ensures the seal does not twist or roll during operation or installation.
Imperial o-rings, metric o-rings, European metric o-rings, and O-ring face seals (ORFS) are all available. When put in applications, it inhibits fluid entry and gas leakage. These kits are packaged to protect the seals during storage or shipment.
It is simple to insert into a machined groove, where the flat edge of the D-ring provides support. Commonly used in industries such as automotive, plumbing, and manufacturing. They are helpful for sealing applications in engines, pumps, valves, and other mechanical devices.
Seri Kodu: SR6152, SR6160, SR6155, SR6154, SR6151, SR6150
Kaster bağlantı plakaları, metal veya plastik soketler, tırnak milleri ve dişli miller gibi çeşitli Kaster Bağlantıları sunuyoruz. Kör delik montajlı kasterlerle uyumludur. İstenen bağlantı yöntemine ve kaster montaj deliğinin boyutuna göre seçim yapın. Uygulama ihtiyaçlarınıza göre farklı malzeme seçenekleri mevcuttur.
Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.
Series Code :SR5606
Seri Kodu: SR5606
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
Series Code :SR5621
Seri Kodu: SR5621
Yüksek Sıcaklık Kasterleri, ekmek fırını tekerlekleri gibi ekipmanların yanı sıra endüstriyel fırın ekipmanları ve otoklavlar gibi yüksek ısılı uygulamalar için idealdir. Yüksek sıcaklıklara dayanıklı diğer uygulamalarda da kullanılır. Cıvata Delikli, Sabit veya Döner Plakalı tipler sunuyoruz. Bu ürünler Termoplastik, Paslanmaz Çelik ve Kauçuk gibi malzeme ve renk seçeneklerinde mevcuttur. Çeşitli yük kapasiteleri ve boyutları bulunur.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.