Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(16 Ürün grupları)
These philips head shoulder screws are meant to be used in conjunction with the VG series vibration grommets.
Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.
Series Code :SR5694
Seri Kodu: SR5694
Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.
Series Code :SR5616
Seri Kodu: SR5616 ,SR5626, SR5693
Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.
We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
Series Code :SR5629
Seri Kodu: SR5629 ,SR5646, SR5767
These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
Series Code :SR5769
Seri Kodu: SR5769 ,SR1547
Omuzlu cıvata olarak da anılan Omuzlu Vidalar, vida başını dişli parçadan ayıran silindirik baş içeren bir tür bağlantı elemanıdır. Hassas toleransa göre işlenmiş olan omuz parçası, vida başı için rulman yüzeyi işlevi görür.
Omuzlu Vidalar; montaj pimi, takoz, bağlantı veya şaft ya da kayar hareket gerektiren durumlarda kullanışlıdır. Kısmen mıknatıslıdır, sağlamdır ve çok zor koşullar altında olmadıkça korozyona dayanıklıdır.
Omuzlu Vida ürünleri altıgen alyan başlı olup alyan anahtar veya altıgen anahtarla kolayca sıkıştırılıp gevşetilir. Tırtıklı yapılı baş kısmı, kavramaya yardımcı olur. Bu vidalar elektronik eşya, makineler ve otomotiv uygulamaları için uygundur.
Omuzlu Vidalar; altıgen, torx veya oluklu tahrikli olup kapak başlıdır.
Çoğu zaman omuzlu cıvata olarak da anılan Omuzlu Vidalar, silindirik baş ve dişli şaft içeren bağlantı elemanlarıdır. Baş kısmından şafta kadar uzanan omuz parçası, hassas toleransa göre işlenmiştir. Omuzlu vidalar, omuz parçası yatak yüzeyi işlevi görerek yaygın olarak iki bileşeni birleştirmek için kullanılır.
Omuzlu Vidalar; montaj pimi, takoz, bağlantı veya şaft ya da kayar hareket gerektiren uygulamalar için uygundur.
Omuzlu Vidalar, oluklu başlı olduğundan oluklu tornavidayla tahrik uygulanabilir. Mıknatıslıdır ve yırtılmaya karşı mükemmel dayanıklıdır. Ancak geleneksel omuzlu vidalara göre biraz daha kolay korozyona uğrar. Bu vidalar elektronik eşya, makineler, otomotiv ve inşaat uygulamaları için uygundur.
Tava başlı omuzlu cıvata olarak da anılan Tava Başlı Omuzlu Vidalar, bir ucunda tava başlı silindirik şaft, diğer ucunda ise omuz parçası bulunan bağlantı elemanlarıdır. Hassas toleransa göre işlenmiş olan omuz parçası, vida başı için rulman yüzeyi işlevi görür.
Omuzlu Vidalar; montaj pimi, takoz, bağlantı veya şaft ya da kayar hareket gerektiğinde uygundur. Sağlamdır ve çok zor koşullar altında olmadıkça korozyona dayanıklıdır.
Omuzlu Vidalar, hafif bombeli ve yassı yataklı olup tava başlıdır. Düşük profilli uygulamalar uygundur ve zarif bir görünüm sunar. Oluklu tornavidayla kolayca takılıp çıkarılır. Bu vidalar elektronik eşya, tıbbi cihazlar, makineler ve otomotiv uygulamaları için uygundur.
Omuzlu Vidalar, altıgen soket tahrikli ve çok düşük başlıdır. Baş yüksekliği boyutu, normal omuzlu vidaların yaklaşık üçte biri kadardır. Altıgen tahrikli olması sebebiyle hassas kurumlar ile daha az yüzey alanı olduğu durumlarda idealdir.
Ostenitli Paslanmaz Çelikten mamul olup korozyon ve işlemeye karşı dirençlidir. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir. Bu vidalar ilaç ve diğer sektörlerde tercih edilir.
A mixture of Castor Fittings, including; castor fitting plates, metal or plastic sockets, gripneck and threaded stems. Compatible with castors with a blind hole mount. Choose according to desired attachment method and size of castor mounting holes. A choice of material options to suit your application needs.
Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.
Series Code :SR5606
Seri Kodu: SR5606 ,SR5680, SR5681, SR5772
Ortasından açılmış bir delik içeren Ortası Delik Vidalar, kör dişli deliğin dibinde sıkışan gazları delik yoluyla çıkarır ve uygulamada hava akışı sağlar. Ortasında yer alan havalandırma özelliği, yüksek vakumlu sistemlerde sızıntıyı azalttığından HV ve UHV sistemlerinde yaygın olarak kullanılır.
Ortası Delik Vidalar, altıgen tahrikli olup kapak alyan başlıdır. Altıgen tahrikler, hassas kurulumlar ve sınırlı yüzey alanı bulunan durumlar için uygundur. Hassas omuz özelliği sayesinde doğru kurulum sağlar. Paslanmaz Çelikten mamuldür.
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
Series Code :SR5621
Seri Kodu: SR5621 ,SR5630
High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.