Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(18 Počet produktových řad)
These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.
Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.
These Expander Fit Spring Plungers are used for positioning, applying pressure, and lifting off. Its unique body design bends to expand, contract, and adjust to bore location tolerances as broad as + 0.2 mm d4.
Its material provides excellent strength in various conditions and temperatures, as well as corrosion resistance, control, and stability. It is quick and easy in production and assembly, and it removes the requirement for the cost of high-accuracy machining and part preparation.
It is recommended that it be used as a single, one-time installation for optimum results since repeated actions of install and uninstall can diminish its capacity to expand into holes with broader tolerances owing to plastic fatigue. It is resistant to temperatures ranging from -30C to +50C. Ideal for applications in plastic moulded components for machine and fixture design, electronics, medical and lighting equipment.
These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.
These smooth-body Spring Plungers with a pin end are used for locating, applying pressure, and lifting off. They have three components: a smooth body, a plunger pin, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.
Its smooth body makes insertion easy and is held in place using an interference fit, while the pin end allows for accurate engagement and alignment. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
Tyto pružinové pístky s keramickou kuličkou a drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří částí: tělo se závitem, keramická kulička a pružinový mechanizmus. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.
Drážka usnadňuje seřízení a přesné umístnění, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Keramická kulička má vysokou tvrdost a odolnost vůči opotřebení i korozi, ale zároveň snižuje riziko poškození povrchu protikusů.
Mají snadnou montáž i použití a jsou určeny pro vysoké zatížení. Díky závitu se snadno integrují do stávajících systémů nebo budov. Mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky jejich odolnosti a všestrannosti.
Tyto pružinové pístky s kuličkou a drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří částí: tělo se závitem, kulička z nerezavějící oceli a pružinový mechanizmus. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.
Drážka usnadňuje seřízení a přesné umístnění, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Kulička z nerezavějící oceli je sice upřednostňována díky své vynikající odolnosti vůči korozi, zajišťuje však také spolehlivost a dlouhou životnost i v náročném prostředí. Kulička z nerezavějící oceli navíc umožňuje hladký pohyb, což snižuje míru tření a opotřebení.
Mají snadnou montáž i použití a jsou určeny pro vysoké zatížení. Díky závitu se snadno integrují do stávajících systémů nebo budov. Mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky jejich odolnosti a všestrannosti.
Tyto hladké pružinové pístky s čepem na konci a šestihrannou drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří komponentů: tělo se závitem, čep s pružinovým mechanizmem a šestihranná drážka. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.
Drážka usnadňuje seřízení a přesné zarovnání, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Čep pístku lze rychle roztáhnout nebo stlačit pomocí ruční síly, takže seřízení nebo změna polohy jsou rychlé a snadné.
Díky šestihranné drážce se pístek snadno montuje pomocí šestihranného klíče. Díky závitu se snadno integrují do stávajících systémů nebo budov. Když je čep vyroben z termoplastu, mají teplotní odolnost od -30 C do +50 C; ale když je čep vyroben z nerezavějící oceli, mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky své odolnosti a všestrannosti.
Montážní držáky a příruby k aretačním čepům
These Press Fit Spring Plungers are used as detents as well as for push-on and push-off applications and ejectors. Available in type 1 - Stainless Steel Housing and Ball – AISI 305/20c & type 2 - Plastic Housing and Stainless Steel Ball.
Rychlonasazovací průchodky mají zkosenou hranu umožňující rychlejší montáž, která vyžaduje k upevnění v panelu jen tlak z jedné strany. Jsou ideální v případě, že je panel z druhé strany nepřístupný.
Široká nabídka standardních otevřených průchodek z různých materiálů. Konstrukce umožňuje rychlou a snadnou montáž zatlačením. Provedení z černého PVC chrání vodiče a kabely při průchodu panelem. Černá termoplastická pryž je odolná vůči většině olejů a maziv a odolává teplotě od -40C až do +135C. Černý termoplastický elastomer (TPE) je ekologičtější alternativou k PVC, které je naopak vhodnější do náročnějších podmínek a má větší rozsah provozní teploty. Velmi stabilní materiál s dlouhou životností EPDM je materiál určený do extrémních teplot od -40C až do +125C. Mohl by vás zajímat také náš sortiment záslepek do plechu, plochých podložek a distančních sloupků s vnějším i vnitřním závitem.
Standardní průchodky jsou vyráběny z mnoha různých materiálů. Konstrukce umožňuje rychlou a snadnou montáž. Černé PVC – chrání vodiče a kabely při průchodu panelem. Černá termoplastická pryž TPR - odolává většině olejů a maziv. Provozní teplota -40C až +135C. TPE – ekologičtější alternativa k PVC. Vhodné do náročných podmínek s širším rozsahem provozních teplot. Velmi stabilní materiál s dlouhou životností. EPDM – teplotně odolný materiál pro použití v extrémně náročných teplotních podmínkách -40C až +125C.
Průchodky flip jsou samojisticí díky přírubě na vnější straně. To umožňuje jejich rychlou montáž a spolehlivé uchycení. Tyto komponenty odpovídají normám NAS1368-N10D.
Tyto aretační čepy s pružinou jsou vybaveny přírubou s otvory pro šrouby, která zajišťuje pevnější uchycení. Jsou ideální pro použití na tenkém materiálu.
aretační čepy s pružinou mají závit, nemají zajištění v otevřené poloze a umožňují rychlé nastavení na nejrůznějších deskách, držácích a stolech. Používají se jako zarážky, aretace, zajištění nebo vymezení. Jsou vhodné pro vybavení posiloven, zdravotní pomůcky, pohostinské vybavení, dopravníky apod.
Pístky pružinové s kroužkem na vytažení lze také stahovat ručně. Tato konstrukce obsahuje poniklované pouzdro a čep z nerezové oceli.
Stahovací kroužek umožňuje pohodlný způsob zvedání pístku. Tyto pístky jsou ideální pro lokalizaci, polohování a zabezpečování. Mezi běžné aplikace patří vybavení tělocvičny, například posilovací přístroje.
Velikosti závitů: M6, M8, M10 a M12.
Naše pružinové pístky s páčkou jsou vyráběny v provedení z nerezavějící oceli nebo leštěné oceli. V nabídce najdete několik provedení s různým průměrem čepu.
Používají se jako zarážky, aretace, zajištění nebo vymezení. Naše aretační čepy umožňují rychlé nastavení na nejrůznějších deskách, držácích a stolech. Jsou vhodné pro vybavení posiloven, jako zdravotní pomůcky, pohostinské vybavení, dopravníky apod.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku