Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Kierteetön Ruuvikiinnitys Avaimenreikä Screw Fix

 (50 Tuotteet)

Luettelo Taulukko

Holkki - metalli - pyöreät kierteettömät

Round Spacers are a versatile universal assembly element, for use in all sectors.

Available as Nickel Plated Brass or Stainless Steel. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.

Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.

Ideal for decorative applications, such as displays and furniture.

  • DIN Rated.

Holkki - pyöreät - kierteettömät, PA

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB

Holkki - pyöreät kierteettömät, POM

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Holkki - pyöreät kierteettömät, PS

Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.

  • Material: PS
  • Colour: Black, Natural, White
  • Material Flammability Standard: UL94 HB

Holkki - pyöreät kierteettömät, PVC

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Sarjanumero: SR2788

Itsekiinnittyvä piirilevykoroke

Nämä itselukkiutuvat korokkeet napsautetaan piirilevyyn helppoa kokoamista varten, ja niiden välys säilyy vaikka ruuvi irrotettaisiin. Saatavana useilla välys-, ruuvi- ja paneelin paksuusvaihtoehdoilla. Löytyy sekä standardi- että pinottavina malleina.

Sarjanumero: SR2765

Joustavat kaapelikiinnikkeet - terästä

These Flexible Steel Clamps are fasteners for bundling, clamping, securing, and organising cables, wires, or tubing. It provides great strength and corrosion resistance while preventing drooping, tangling, or coming into touch with other components. The vinyl coating holds the cable and insulates it.

The adaptability of these clamps enables simple cable routing and placement while allowing variations in cable diameter or length. They are commonly used in applications involving vibration, movement, or severe conditions.

These cable clamps' flexible form enables simple installation and adjustment screw mounting into place, making them excellent for usage in various sectors such as automotive, electrical, and construction.

Series Code :SR2150

Sarjanumero: SR2150

Kaapelikiinnike - usealle kaapelille

Tämä yleiskaapelikiinnike sopii erinomaisesti usealle kaapelille, pitäen ne samalla erillään. Tukeva ruuvikiinnitys.

Kaapelikiinnikkeet - P-mallinen/ruuviasennus/nailon

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Kaapelikiinnikkeet - SHR-pidikkeet

Tämä aaltoputkien pidikevalikoima on suunniteltu pitämään kiinni 20- ja 25-koon Essentra uurretuja spiraalisuojia (SHR-sarja) neljällä erilaisella kiinnitystyypillä: napsautuslukitus joko pyöreään tai neliömäiseen reikään (pyörimisen ehkäisemiseksi), ruuvikiinnitys ja tarrakiinnitys. Sisällä rihla, joka takertuu suojaan. Vapautettava salpa ylläpitoa varten.

Kaapelikiinnikkeet - kaksiosainen puoli-U, ruuvikiinnitys

Matalaprofiilinen käytettäväksi tiiviissä levyissä ja muissa rajoitetun tilan kohteissa. Sopii kahden samansuuntaisen kaapelinipun reititykseen.125 tuuman reikä keskellä #4 tai M3 ruuville. Saatavana kolmessa eri koossa 1/8, 3/16 ja 1/4 tuuman nippujen pitelemiseen. UL94 V-2 Nailon 6/6, väritön

Kaapelikiinnikkeet - puoli-U, ruuvikiinnitys

Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.

Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2


Series Code :SR2127

Sarjanumero: SR2127

Kaapelikiinnikkeet - ruuvi/liimakiinnitys, hihna ja solki

These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters.

The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.

It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Adjustable to handle multiple bundle sizes.
  • It can be attached using self-adhesive tape or a screw or rivet (not included).
  • It have a buckle and a strap and are intended for tightly holding, organising, and managing cables.
Materiaali: PA Väri: Musta, Harmaa Series Code:

Kaapelikiinnikkeet - ruuvikiinnitys, johtosarja

Tämä kaapelikiinnike kiinnittää aallotetut ja kierteiset putket tai muut niput paikoilleen. Puristimen sisällä kiertävä rihla tarjoaa tiukan otteen

Kaapelikiinnikkeet - ruuvikiinnitys, vedonpoisto

These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs.

The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.

They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.

  • It is designed to securely tie and organise cables while slightly reducing strain.
  • It is attached with two screws that offer a firm hold on the cables.
  • Resistant to environmental conditions, excellent for both indoor and outdoor use.
Materiaali: PA, NailonVäri: Musta, Väritön, HarmaaMateriaalin syttyvyysstandardi: UL94 V-2Series Code:

Kaapelikiinnikkeet - verkkojohdot

Tämä sulakekansi valikoima on täydellinen, kun tarvitaan jäykkyyttä ja ei voida käyttää ennakkoon koottua kantta. Se tarjoaa erinomaisen suojan hauraille lasisille piirisuojakomponenteille.

Kaapelipidikkeet - ruuvikiinnitys, U-malli

Ruuvikiinnitteiset kaapeliklipsit sopivat erinomaisesti sidottujen kaapelien kiinnitykseen, ja U-tyylinen rakenne mahdollistaa kaapelien ja johtojen nopean asennuksen ja irrotuksen.

Keraamiset eristysholkit

Keraamisilla eristimillä voidaan peittää suurjännite- tai suurvirtajohdot. Niitä voidaan myös käyttää kierteettömänä korokkeena suurteholaitteille.

Kondensaattoripidike

Kondensaattorikannat on suunniteltu ruuviasennettavaksi koteloon. Kestävät yksiosaiset tuotteet. Tarjolla asennustarvikkeilla ja ilman. Tarjolla tukiominaisuudella, jotta kondensaattori pysyy erillään kotelosta. Tarjolla myös ilman tukea läpivientikäytössä.

Kuitujen jatkosalustat - järjestelmä, sarja

Ehkäisevät erinomaisesti makro- ja mikrovääntymät, joita voi aiheutua valokuitujen virheellisestä käsittelystä. Alustoja voi pinota ilman määrärajoitusta ja kuituja vetää alustojen välillä. Niitä voi käyttää jatkospidikkeiden, jatkossuojien ja taittumista rajoittavien putkien kanssa. Kannet, alustat ja saranat myydään myös erikseen.

Kuitujen jatkoskotelon osat

Kuitujen jatkosalustoja voi pinota ilman määrärajoitusta ja kuituja vetää alustojen välillä alustan pitkillä sivuilla olevien aukkojen läpi. Värikoodatut saranat ilmoittavat, miltä puolelta alusta avautuu Kannet, alustat ja saranat myydään erikseen tai sarjana. Liekinkestävä; UL94 V0 ja UL94 HB.

Sarjanumero: SROFST

Kuituohjaimet

Kuituohjaimilla autetaan kelalle kiertämistä ja ohjausta kulmissa, ja niiden taipumissäde pysyy samana 90 asteen käännöksessä. Valmistettu mustasta ja värittömästä nailonista, ja saatavilla on UL94-V0- ja UL94-V2-luokitellut vaihtoehdot.

Kuularullat - Euro-kuula

Euro-kuularullat sopivat erinomaisesti kohteisiin kuten rahdin ja matkatavaroiden käsittely, kokoomalinjat, koneiden lastaus, liukuovijärjestelmät ja konepöydät. Euro-kuularullayksiköissä on erityinen karkaistusta teräksestä valmistettu kuulakuppi, jossa on lianpoistoaukko ja villahuopatiiviste. Kiinnitetään Essentran kiinnikkeillä.

Sarjanumero: SR6422

Kuularullat - Raskas lasti

Hevi-Load-kuularullat on suunniteltu ja valmistettu täsmällisten standardien mukaisesti. Tarjolla on monen kokoisia kuulia, joiden kuormituskyky on 35 - 1000 kg. Kaikki Hevi-Load-yksiköt ovat korroosionkestäviä, ja niissä on musta pinnoite.

Kuularullat - jousitettu

Jousitettuja kuularullia voi käyttää esimerkiksi leikkureissa, puristimissa ja valukoneissa. Esimerkiksi puristimessa voi olla jousitettuja kuulapyöriä muotissa, mikä nopeuttaa työkappaleen asetusta ja poistoa. Kun puristin on käynnissä, jousi puristuu kasaan ja kuulayksiköt painuvat pinnan alle, jättäen työkappaleen vakaalle pinnalle. Kun paine vapautetaan, kuulayksiköt kohoavat ja kuulat pääsevät pyörimään, jolloin työkappale voidaan poistaa helposti.

  • / 2