Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Avaintoiminen Kiinnitetty Vaahtoteippi

 (41 Tuotteet)

Luettelo Taulukko

90 lukot - helppo kiinnitys

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

Avaimenperät

Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.

  • Available in eight assorted colours, including; Orange, Black, Purple, White, Blue, Yellow, Red, Green.
  • Comes in a pack of 100 tags, as standard.

Avainlukittavat salpalukot kaappeihin

Tämä salpalukkojen valikoima sopii näyttöyksiköihin, turvakaappeihin ja säilytyskomeroihin. Valikoima samalla tai eri avaimella sekä erilaisilla oteratkaisuilla mahdollistavat käytön erilaisia vaatimuksia tarvitseviin kohteisiin.

Sarjanumero: SR1887

Huonekalulukot - lasiovien liukulukot

These Glass Door Slide Furniture Locks are used in furniture and cabinets to lock glass doors and give a smooth, controlled sliding action. Developed mainly for glass doors, providing a safe and dependable locking mechanism while enabling simple access and view of the items within.

It comprises two parts: the sliding mechanics and the locking mechanism. The sliding mechanism is attached to the second glass door, and the locking travels along it when unlocked and stops movement when locked. One of their most significant benefits is their capacity to firmly hold glass doors in place, preventing them from opening or closing accidentally. This is especially crucial when storing fragile or precious things behind glass doors since it avoids accidental damage or theft.

The range includes key alike, and key to differ options. Typically seen on bookshelves, china cabinets, entertainment or expo cabinets, and other types of furniture.

Please get in touch with your local sales team to acquire the Keyed Alike version.

Series Code :SR5543

Sarjanumero: SR5543

Huonekalulukot - pystysuuntaiset liukulukot puulle

These Vertical Slide for Wood Furniture Locks are intended to secure vertical sliding doors in wooden furniture items. It allows for a smooth and controlled sliding action while keeping the door firmly closed. They are visually appealing, inconspicuous, and come in right-hand, left-hand, keyed alike and keyed differently.

It increases the security and stability of vertical sliding doors by including a mechanism that keeps the door in place, preventing it from unintentionally sliding open or closing. This keeps the contents of the furniture safe and undisturbed. The vertical slide design provides easy access and viewing while retaining a secure closing.

Simple to install and may be effortlessly incorporated into wooden furniture. They are often utilised in cabinets, closets, and other furniture with vertical sliding doors.

Huonekalulukot - uppoasennetut kaappilukot

These furniture locks, also known as cabinet locks or cupboard locks, are intended to offer security and privacy. The locks are designed to be used with our rods (available separately) to give 2-point locking.

It lies flush with the metal lockers's surface, giving it a clean and inconspicuous appearance. This flush design not only improves the appearance of the furniture but also prevents the lock from snagging on garments or inflicting unintended damage.

Cupboard locks are simple to install by pressing them into the cut out hole; the clip-on body makes installation easier, and they are available with Keyed Alike or Keyed Differ cylinder choices. Commonly used in metal lockers and other storage units.

  • Used to offer security and privacy.
  • Available with Keyed Alike or Keyed Differ.
  • It designed to be used with our rods to give 2-point locking.
Materiaali: Sinkkiseos Series Code:

Kaksipuoliset vaahtomuoviteipin palat - irrotettava 1-puolinen - Remo One

Remo One on pysyvä/irrotettava kaksipuolinen vaahtomuoviteippi, jossa on erittäin aggressiivista pysyvää liimaa yhdellä puolella ja irrotettavaa liimaa toisella puolella. Irrotettava puoli on merkitty punaisella painetulla taustakalvolla, ja se irtoaa siististi useimmista kovista, kuoriutumattomista pinnoista pitkänkin ajan jälkeen. Tekniset tiedot: Liima: pysyvä kumipohjainen yhdellä puolella, irrotettava liima kiinnityspuolella; Kohteen lämpötila: 65F - 100F Käyttölämpötila: -20F - 150F Pitovoima: 1/2 lb per 1 neliötuumaa teippiä. Tarkoitettu käytettäväksi vain kerran; Käyttökohteet: Mainos- ja väliaikaiset kyltit. Väliaikaiset ja pysyvät näyttelytelineet. Kertakäyttöiset mainontagrafiikat. Mainosefektit tai ripustusjouset.

Kaksipuoliset vaahtomuoviteipin palat - irrotettava 1-puolinen - paksu Remo One

Paksu Remo One on kaksipuolinen pysyvä/irrotettava vaahtomuoviteippipala, jolla voidaan tuottaa 3-D-vaikutus. Siinä on erittäin aggressiivista pysyvää liimaa yhdellä puolella ja irrotettavaa liimaa toisella puolella. Irrotettava puoli on merkitty punaisella painetulla taustakalvolla, ja se irtoaa siististi useimmista kovista, kuoriutumattomista pinnoista pitkänkin ajan jälkeen. Tekniset tiedot: Liima: Pysyvä kumiliima yhdellä puolella, irrotettava liima asennuspuolella. Kohteen lämpötila: 65F - 100F Käyttölämpötila: -20F - 150F Kevyille käyttökohteille tai välien täyttämiseen. Tarkoitettu kertakäyttöiseksi. Käyttökohteet. Mainos- ja tilapäiset kyltit. Tilapäiset ja puolikiinteät näyttelytelineet. Kertakäyttögrafiikka. Mainosefektit tai ripustusjouset.

Kaksipuoliset vaahtomuoviteipin palat - irrotettava 2-puolinen - Remo Two

Remo Two on kaksipuolinen vaahtomuoviteippi, joka on irrotettavissa molemmin puolin. Tekniset tiedot: Liima: irrotettava liimapinta molemmilla puolilla (ei suositella käyttökohteisiin, joissa se altistuu suoralle UV-valolle); Kohteen lämpötila: 65F - 100F; Käyttölämpötila: -20F - 150F; Pitovoima: 1/2 lb per 1 neliötuumaa teippiä. Tarkoitettu käytettäväksi vain kerran; Käyttökohteet: Mainos- ja väliaikaiset kyltit Kuluttajapakkaukset. Kertakäyttöinen mainosgrafiikka. Kuvista irralliset sarjat

Kaksipuoliset vaahtomuoviteipin palat - irrotettava 2-puolinen paksu Remo Two

Paksu Remo Two on kaksipuolinen vaahtomuoviteippipala, jolla voidaan tuottaa 3-D-vaikutus. Siinä on molemmilla puolilla irrotettavaa liimaa. Irrotettava liimamme irtoaa siististi useimmista kovista, kuoriutumattomista pinnoista pitkänkin ajan jälkeen. Tekniset tiedot: Liima: irrotettava liimapinta molemmilla puolilla (ei suositella käyttökohteisiin, joissa se altistuu suoralle UV-valolle); Kohteen lämpötila: 65F - 100F; Käyttölämpötila: -20F - 150F; Pitovoima: 1/2 lb per 1 neliötuumaa teippiä. Käyttökohteet. Mainos- ja tilapäiset kyltit. Tilapäiset ja kiinteät näyttelytelineet. Kertakäyttöinen mainosgrafiikka. Mainosefektit tai ripustusjouset

Kaksipuoliset vaahtomuoviteippirullat - irrotettava 1-puolinen - Remo One

Remo One on kaksipuolinen vaahtomuoviteippi, jossa on erittäin aggressiivista pysyvää liimaa yhdellä puolella ja irrotettavaa liimaa toisella puolella. Irrotettava puoli on merkitty punaisella painetulla taustakalvolla, ja se irtoaa siististi useimmista kovista, kuoriutumattomista pinnoista pitkänkin ajan jälkeen. Tekniset tiedot: Liima: Pysyvä kumiliima yhdellä puolella, irrotettava liima asennuspuolella. Kohteen lämpötila: 65F - 100F Käyttölämpötila: -20F - 150F Pitovoima: 1/2 lb per 1 neliötuumaa teippiä. Tarkoitettu kertakäyttöiseksi. Käyttökohteet. Mainos- ja tilapäiset kyltit, tilapäiset ja kiinteät esittelytelineet, kertakäyttöiset mainoskuvat, mainosefektit ja ripustusjouset, lyhyitä rullia kannattaa sisällyttää kaikenlaisten mainos- ja tilapäisten kylttien pakkauksiin.

Kaksipuoliset vaahtomuoviteippirullat - irrotettava 1-puolinen - metallihyllyteippi

Duraco Metal Shelf Tape -teipin on testattu käytössä täyttävän vahvan kaksipuolisen vaahtomuoviteipin myymälävaatimukset, ja se voidaan irrottaa kovista kuoriutumattomista pinnoista jättämättä rumia liimatahroja. Tekniset tiedot: Liima: Kumiliima molemmilla puolilla (ei suositella suoraan UV-säteilyyn) Hyllynpuolinen liima on erityisesti suunniteltu poistettavaksi ilman, että teippi repeää, kun se on kiinnitetty metallipintaan. Kohteen lämpötila: 65F - 100F Käyttölämpötila: -20F - 150F Kohteet. Hintalappukiskon kiinnitys, metallihyllyt, varasto/säilytys: sijaintimerkinnät, myyntitelineet, metallihyllyjen kyltit

Kaksipuoliset vaahtomuoviteippirullat - pysyvä - akryylinen Dubl Kote

Dubl Kote Acrylic on monipuolinen kaksipuolinen vaahtomuoviteippi, jonka molemmat puolet on pinnoitettu akryyliliimalla. Se sopii erinomaisesti manuaaliseen tai automaattiasennukseen. Joustava rakojen täyttöön ja mukautuva epäsäännöllisten pintojen kiinnitykseen. Akryyliliimat ovat UV-kestäviä, ja niillä on hyvä pehmenemisen kesto. Tekniset tiedot: Liimauslämpötila: 65F - 100F Käyttölämpötila: -20F - 175F Kohteet. Kyltit, ulkokyltit, päätysuojat, päätykappaleet, ilmanraikastimet, suojakehykset, kevyiden peilien kiinnitys

Kaksipuoliset vaahtomuoviteippirullat - pysyvä - kuminen Dubl Kote

Dubl Kote on monipuolinen kaksipuolinen vaahtomuoviteippi, jonka molemmat puolet on pinnoitettu kumiliimalla. Se sopii erinomaisesti manuaaliseen tai automaattiasennukseen. Joustava rakojen täyttöön ja mukautuva epäsäännöllisten pintojen kiinnitykseen. Suunniteltu kiinnittämään monia erilaisia pintoja, kuten aaltopahvi, puu, jauhepinnoitetut materiaalit, lasi ja matalan pintaenergian muovit. Tekniset tiedot: Liima: kumipohjainen pysyvä molemmilla puolilla (ei suositella käyttökohteisiin, joissa se altistuu suoralle UV-valolle); Kohteen lämpötila: 65F - 150F; Käyttölämpötila: -20F - 150F; Pitovoima: 1 lb per 1 neliötuumaa teippiä. Käyttökohteet. Tilapäiset, puolikiinteät ja kiinteät esittelytelineet, muovien kuumapuristus, johtojen hallinta, kyltit, päätysuojat, päätykappaleet, kuviopintojen kiinnitys.

Kaksipuoliset vaahtoteippipalat - pysyvä - kaksipuolinen

Kaksipuolinen teippi on alan suosikki myyntipiste-esittelyjen ja kylttien kiinnitykseen. Joustava vaahtomuovi täyttää raot, joten sillä voi kiinnittää epäsäännöllisiä pintoja. Erittäin aggressiivinen kumiliimamme suunniteltiin kiinnittämään monia erilaisia pintoja, kuten aaltopahvi, lastulevy, puu, matalan pintaenergian muovit, jauhepinnoitetut materiaalit, UV-pinnoitteet.

Kaksipuoliset vaahtoteippipalat - pysyvä - paksu kaksipuolinen

Paksuja kaksipuolisia vaahtomuovityynyjä, joissa on molemmilla puolilla liimaa, voidaan käyttää pysyvän 3-D-vaikutuksen luomiseen. Erittäin aggressiivinen kumiliimamme suunniteltiin kiinnittämään monia erilaisia pintoja, kuten aaltopahvi, lastulevy, puu, matalan pintaenergian muovit, jauhepinnoitetut materiaalit, UV-pinnoitteet. Tekniset tiedot: Liima: kumipohjainen pysyvä molemmilla puolilla (ei suositella käyttökohteisiin, joissa se altistuu suoralle UV-valolle); Kohteen lämpötila: 65F - 100F; Käyttölämpötila: -20F - 150F; Käyttökohteet. Kevyet kohteet tai rakojen täyttö. Lisää 3-D-vaikutusta. Auttaa näyttelytelineitä pysymään. Pop Out

Kierteitetyt jousettomat minikääntöniitit

This range of Mini Camlocks are without spring action and key alike. The type fixed by a nut fit in a 16.2x14.2 cut out, the type fixed by a clip fit in 17.2 x14.2 cut out.

Kiinnitysrenkaat

Neljänneskierroslukkovalikoimaan voi hankkia erilaisia lisävarusteita, kuten kiinnitysrenkaita. Niitä on kahta eri tyyppiä: jousiteräksinen ja painevaletusta sinkistä valmistettu. Ne sopivat kaikkiin lukkoihin, joiden asennusreiän koko on 20.2 x 22.2.

Kohdistuslevyt

The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.

Kompressiosalvat - T-kahva

Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.

Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coating

Kuljetuslavojen jalat

Matalaprofiiliset kuljetuslavojen jalat, joita kutsutaan usein hitsatuiksi kupeiksi. Ne sopivat vakiomallisiin metallipohjaisiin liukuihin ja kasvattavat kestoa ja suojausta.

Sileä niukkahiilinen teräs suojaa lattiaa ja pienentää melutasoa peittäen metallialustan täysin ja suojaten sitä.

‌Korokkeen maksimikoot käytettäessä SHS-putkia. Tämä kuljetuslavojen jalkavalikoima sopii erinomaisesti metallisille kuljetusalustoille ja kehikoille.

  • Tarjolla on pinottavia vaihtoehtoja.

Kulmasaranat – kiinteä tappi

Ulkopuoliset metalliset kulmasaranat sopivat koneen suojiin ja sähköpaneeleihin. Niille on tarjolla eri profiileja ja kokoja, ja ne voidaan asentaa joko tapilla tai ruuveilla.

Kääntöniitit - siipinuppi avaimella

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock has an outer sealing gasket, an assembly nut and two standard Euro Keys (5333).

It is made to be easy and quick to install, provides extra security, and prevents unauthorized entry whilst still allowing easy access when unlocked. The products include various materials, finishes, and grip ranges utilized in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: , Zinc Alloy, Die Cast Zinc Alloy
  • Colour: Black, Natural


Series Code :SR5541

Sarjanumero: SR5541

Liukumista estävät liimapintaiset tyynyt

Itse kiinnittyvät tyynyt pehmustavat ja suojaavat erilaisia pintoja monissa käyttökohteissa.

Valikoimaan sisältyy mustia tarrakiekkoja, joissa on yhdellä puolella liukumista estävää vaahtomuovia. Saatavilla neljän kappaleen pakkauksissa joko rullalla tai tyynyssä. Nämä monipuoliset kiekot on suunniteltu kiinnittymään moniin pintoihin, kuten aaltopahvi, lastulevy, puu, matalan pintaenergian muovit ja jauhepinnoitteet.

Lisäksi niissä on lipsumista estävät tyynyt, jotka on valmistettu PE-vaahtomuoviteipistä ja joissa on silikonipinnoitteinen paperivuori. Ne sopivat käyttökohteisiin, joiden lämpötila on välillä -29 – 66 C.

  • Kumiliima
  • Pysyvä ratkaisu
  • Musta pinnoite.


Sarjanumero: SR5808

Luistamattomat vaahtomuoviteippirullat

Luistamaton vaahtomuoviteippi on pinnoitettu yhdeltä puolelta hyvin tarttuvalla pysyvällä liimalla. Käytetään kassamatoissa tai näyttelytelineiden alapuolella liukumisen estämiseksi Tekniset tiedot: Liima: Pysyvä kumiliima yhdellä puolella (ei suositella kohteisiin, jotka altistuvat suoraan UV-säteilylle). Kohteen lämpötila: 65F - 100F Käyttölämpötila: -20F - 175F Käyttökohteet: Kassamatot. Hiirimatot. POP-esittelytelineet. Hyllynpäälliset. Pienet laitteet. Toimistotuotteet

  • / 2