Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Kiinnitetty Nuppikäyttöinen Tiivistepultit

 (24 Tuotteet)

Luettelo Taulukko

Avaimenperät

Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.

  • Available in eight assorted colours, including; Orange, Black, Purple, White, Blue, Yellow, Red, Green.
  • Comes in a pack of 100 tags, as standard.

Huonekalulukot - vaativan käytön kaappilukko

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Materiaali: Ruiskuvalettu sinkkiseos Väri: Väritön, Series Code:

Kahvalliset salpalukot - T-kahva

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design


Series Code :SR5518

Sarjanumero: SR5518

Kahvalliset salpalukot - minisiipinuppi

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, , Chrome, Natural, Silver


Series Code :SR5529

Sarjanumero: SR5529

Kahvalliset salpalukot - säädettävät

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

Vetosalvat

Takalukolla varustetuissa laatikkosalvoissa on sileä pinta, joka tarjoaa esteettisen viimeistelyn. Ne toimivat vetokoukulla. Ne kiinnittävät vetämällä kaksi osaa yhteen ja lukittuvat painamalla salvan yli keskikohtansa. Tämä salpavalikoima on kevyt verrattuna johtolukkoihin. Niitä käytetään pienissä säiliöissä, metallilaatikoissa ja kevyissä teollisissa puhdistuskoneissa. Tarjolla on erilaisia materiaaleja, jotka sopivat erilaisiin käyttöympäristöihin.

Kiinnitysrenkaat

Neljänneskierroslukkovalikoimaan voi hankkia erilaisia lisävarusteita, kuten kiinnitysrenkaita. Niitä on kahta eri tyyppiä: jousiteräksinen ja painevaletusta sinkistä valmistettu. Ne sopivat kaikkiin lukkoihin, joiden asennusreiän koko on 20.2 x 22.2.

Kohdistuslevyt

The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.

Kompressiosalvat - siipinuppi

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

Kompressiosalvat - säädettävä/siipinuppi

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Kuljetuslavojen jalat

Matalaprofiiliset kuljetuslavojen jalat, joita kutsutaan usein hitsatuiksi kupeiksi. Ne sopivat vakiomallisiin metallipohjaisiin liukuihin ja kasvattavat kestoa ja suojausta.

Sileä niukkahiilinen teräs suojaa lattiaa ja pienentää melutasoa peittäen metallialustan täysin ja suojaten sitä.

‌Korokkeen maksimikoot käytettäessä SHS-putkia. Tämä kuljetuslavojen jalkavalikoima sopii erinomaisesti metallisille kuljetusalustoille ja kehikoille.

  • Tarjolla on pinottavia vaihtoehtoja.

Kulmasaranat – kiinteä tappi

Ulkopuoliset metalliset kulmasaranat sopivat koneen suojiin ja sähköpaneeleihin. Niille on tarjolla eri profiileja ja kokoja, ja ne voidaan asentaa joko tapilla tai ruuveilla.

Kääntöniitit - riippulukkomallit siipinupilla

Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges

Paksun oven neljänneskierrossalvat – siipinuppi

Siipinupilla varustettuja kääntöniitit on saatavilla erityispitkällä kotelolla. Ne sopivat erinomaisesti äänieristettyihin ja eristettyihin oviin, ja niiden mukana toimitetaan tiivistystä parantava kumitiiviste. Niitä on saatavilla kromi- tai mustalla jauhepinnoitteella, ne on valmistettu painevaletusta sinkistä, ja tarjolla on erilaisia kahvoja

Sarjanumero: SR5523

Kääntöniitit - siipinuppi

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating


Series Code :SR5522

Sarjanumero: SR5522

Lukkojen kahvat

Neljänneskierroslukkovalikoimaan voi hankkia erilaisia lisävarusteita, kuten lukkokahvoja. Ne on valmistettu polyamidista. Ne sopivat kaikkiin lukkoihin, joiden asennusreiän koko on 20.2 x 22.2

Puristussalvat

Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.

Pölysuojat

These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.

These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.

  • Material: PU
  • Colour: Black

Please get in touch with customer service for other colours.

Sivujouselliset vetosalvat pidäkkeellä

Jousitetut laatikkosalvat tai vetosalvat vetävät ja lukitsevat kaksi komponenttia tiukasti yhteen. Jousi mahdollistaa paremman vedon ja tiukan lukituksen. Materiaalivalikoiman ansiosta tätä laatikkosalpaa voi käyttää useissa käyttökohteissa.

Tiivistepultteja

Tiivistepultit ovat kiinnitystyyppejä, joissa on o-rengas. Ne tarjoavat turvallisen kaksisuuntaisen suojan saasteita, kuten kaasuja ja nesteitä vastaan useissa käyttökohteissa minimoiden hauraiden laitteiden vahingoittumisriskiä. Ne estävät veden, pölyn ja muun lian pääsyn taaten luotettavan ja turvallisen liitännän.

Tämä tiivistepulttien mallisto on varustettu kuusikulmaisella päällä, ja siinä on O-rengas, joka on kompressoitu ja litistetty tarkkaan uraan, joka on työstetty pultin kannan alle, sekä tiivistyksen viimeistelevä yhteensopiva pinta. Ne on valmistettu ruostumattomasta teräksestä, joka takaa hyvän korroosionkestävyyden ja joka on hieman magneettinen.

Integroituja tiivistepultteja käytetään kierteellisissä ja kierteettömissä rei'issä sellaisissa käyttökohteissa kuin putket, venttiilit tai pumput. Tiivistepultteja käytetään kierteellisissä ja kierteettömissä rei'issä sellaisissa käyttökohteissa kuin kaapit tai auto- ja sähköteollisuus. Huomaa: tiivistepulttimme on suunniteltu käyttökohteisiin, joissa tarvitaan tiivistysominaisuuksia. Ne voidaan sekoittaa vakiokiinnikkeisiin, ne eivät tarvitse tiivistysominaisuuksia, ja O-rengas ei tarjoa samanlaista tiivistysominaisuutta kuin tiivisteruuvit, ja O-rengas voi vahingoittua.

  • Siinä on tiivisteominaisuus, joka takaa turvallisen ja vesitiiviin liitännän useisiin käyttökohteisiin, mikä minimoi tärinästä tai liikkeestä aiheutuvaa löystymistä.
  • Ne estävät veden, pölyn tai muiden saasteiden pääsyn taaten turvallisen ja luotettavan liitännän.
  • Niissä on kuusiokanta ja O-rengas, joka on kompressoitu ja litistetty kannan ja liitospinnan väliin.
Materiaali: 316 ruostumaton teräs, 303 Ruostumaton teräs Series Code:

Vaijerisilmukkavetosalpa ja vastakappale

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel

Perhossalpa vastakappaleella

Kääntyvät lenkkilukot vetävät ja lukitsevat kaksi komponenttia tiukasti yhteen. Ne on valmistettu ruostumattomasta teräksestä, ja niitä käytetään käsin, joten niiden käyttö on nopeaa ja helppoa. Ne sopivat erilaisiin kohteisiin, kuten kontteihin, paketointiin ja teollisiin siivouslaitteisiin.

Vetosalpa pidikkeellä

Joustavat keskelle asennettavat vetolaatikon salvat ovat matalia, ja pidäke on kiinnitetty piiloon salvan alle pitämään muodon matalana. Kahva on valmistettu mustasta kumista, joten tuote on korroosionkestävä, ja se asennetaan tavallisilla M4-ruuveilla (ei kuulu toimitukseen)

Yksi tankokokoonpanosarja

Tankokokoonpanot kahden ja kolmen pisteen upotettujen salpojen asennuksiin. Tankokokoonpanot sisältävät ohjaimen, pidäkkeen ja tangon. Alumiinivarret ovat halkaisijaltaan .34". Tankokokoonpanoissa on 0,75" liike. Ohjain ja pidäkekannakkeet on valmistettu 1010 teräksestä ja mustista nailonsisäkkeistä. Salpa ei ole mukana ja on hankittava erikseen.