Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Roscada Selos tipo cadeado Volantes

 (10 Produtos)

Lista Painel

Lacre anti-violação

Our Padlock Seals are used to secure goods during transit, and provides evidence of tampering or breach - giving you peace of mind during shipping.

The seal can only be removed with wire cutters (sold separately). These seals offer a low-cost and secure single-use alternative to conventional padlocks. They are made from tamper evident transparent material.

  • Material: SAN Resin and Polypropylene (PP) body with Chrome Plater Steel hasp
  • Colours: Blue, Green and Red

Includes options that feature RFID tag for electronic scanning and logging.

Lacre de cabo - metal

Our Metal Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.

The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering.

Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.

  • Material: Aluminium body with Galvanised Steel cable
  • Colours: Black, Blue, Bronze and Red

Lacre de cabo - plástico

Our Plastic Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.

The seal has an enhanced locking mechanism and tamper evident features. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).

  • Material: Polypropylene (PP) body with Chrome Plated Steel hasp.
  • Colours: Blue, Green and Red

Protetores de parafuso

A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.

These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.

The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.

ISO 17712:2013 (coated pin option only) and C-TPAT compliant.

The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.

  • Material: Acrylonitrile Butadiene Styrene (ABS) Barrel and Steel Pin
  • Colours: Blue, Green, Orange, Red and White

Selos de segurança

Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.

Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Aluminium, Polypropylene (PP) and Steel
  • Colours: Blue, Green, Natural, Orange, Red, White and Yellow

Varas e hastes totalmente roscadas

As varas e tirantes totalmente roscados são ideais para aplicações onde a cabeça do parafuso não é necessária ou o espaço é precioso. Fixando-se completamente no material, podem ser enroscados na aplicação.

Volantes - Dois Tecnopolímeros Derivados

A nossa gama de volantes com raios proporciona uma alavanca para o posicionamento e ajuste na máquina e no equipamento. Uma escolha de material tecnopolímero oferece resistência a óleos e gorduras frequentemente encontrados no respetivo ambiente de trabalho. A gama inclui diferentes tipos de manípulos de manobra para aumentar a segurança.

Volantes - metal com pega

A nossa gama de volantes com raios de metal proporciona uma alavanca para o posicionamento e ajuste na máquina e no equipamento. A gama inclui diferentes tipos de manípulos de manobra para aumentar a segurança.

Volantes - metal sem pega

Os volantes de controlo com efeito de alavanca para aplicações industriais destinam-se a ajustar o posicionamento em máquinas de grande porte. O desenho de 4 raios permite um manuseamento seguro do operador, e por isso não estão equipados com pegas. A gama oferece uma escolha de material para se adequar ao ambiente de aplicação.

Volantes e manípulos com orelhas - fêmea

Os manípulos e volantes e com orelhas fêmea têm uma borda ondulada para permitir máxima aderência e conforto. Estes manípulos duráveis e com orelhas são resistentes a impactos e produtos químicos e proporcionam uma aparência elegante para aplicações acabadas que exigem ajustes.