Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Kovový Bez zámku Textilné návleky

 (23 sady výrobkov)

Zoznam Mriežka

Kolieska pre reštauračné zariadenia

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Skupina SR: SR5621

Kolieska pre vysoké teploty

Kolieska pre vysoké teploty sú ideálne pre zariadenia, ako sú kolesá pekárenskej pece, a pre aplikácie, kde sa očakávajú vysoké teploty: zariadenia pre priemyselné rúry a autoklávy. Plus ďalšie aplikácie, ktoré vyžadujú odolnosť voči vysokým teplotám. Náš sortiment ponúka kolieska s montážnym otvorom, pevnou a otočnou základňou. K dispozícii z rôznych materiálov a farieb, vrátane termoplastu, nehrdzavejúcej ocele a gumy. Dostupné v rôznych nosnostiach a rozmeroch.

Kolieska pre zdravotnícke zariadenia

Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.

Skupina SR: SR5606

Kompresná západka - rukoväť tvaru T

Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.

Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coating

Kompresná západka s T rukoväťou nastaviteľná

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Kompresné rýchlouzávery

Lift and Turn Compression Lock is ideal for cabinets that require better sealing under vibration condition. The locks provides 5 mm of compression to increase noise isolation. The Cut out for this range is 16.5x13.7 mm.

Skupina SR: SR6483

Kompresné západky - krídlový úchop

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

Kompresné západky - nastaviteľné

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting


Skupina SR: SR5547

Kompresné západky - nastaviteľné, krídlový úchop

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Nábytkové a kancelárske kolieska

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Skupina SR: SR5769

Nábytkový zámok do skrinky pre vysoké namáhanie

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Materiál: Tlakovo liaty zinok Farba: Prírodná, Series Code:

Priemyselné pojazdové kolieska

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Skupina SR: SR5616

Tlakové západky vačkové pevné

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver


Skupina SR: SR5551

Západky s rukoväťou a vystupujúcou spúšťou

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.

Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.

These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.

  • Colour:Black


Skupina SR: SR5090

Západky vačkové otočné - nastaviteľné

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

Západky vačkové otočné s T-rukoväťou

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design


Skupina SR: SR5518

Západky vačkové otočné s mini krídlovým úchytom

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, , Chrome, Natural, Silver


Skupina SR: SR5529

Západky štvrtotáčkové – s rukoväťou v tvare L

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

Štvrťotáčková západka otočná pre hrubé dvere – krídlové uchopenie

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

Skupina SR: SR5523

Štvrťotáčkové zámky - bezpečnostné

The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).

Štvrťotáčkové zámky - jednoduchá montáž

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

Štvrťotáčkové zámky s krídlovým úchytom

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating


Skupina SR: SR5522

Štvrťotáčkové západky zacvakávacie plastové

Plastic Locks with Finger Grips allow the user to pull the door open with ease. The driver of this range is a 5mm Double Bit with a lock nut.