V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(39 sady výrobkov)
HVAC Hinges are heavy duty free swinging hinges ideal for large flush fitting doors. They are suitable for air conditioning units, electrical panels and machinery panels. This range propose a selection of designs and materials to suit both aesthetic appearance, environment and application requirements. Customers buying this product might also be interested in our range of weather stripping gaskets.
A heavy-duty seal with a fixed length that features an all-metal design. Theses Fixed Length Seals are ideal for securing truck and container doors.
The metal seal provides an extra strong way to deter and prevent theft, as well as helping to detect breach and tampering.
Easy to install, the seal does not require any tools to apply. A cutting tool is required for removal.
Plastic Fixed Length Seals provide an easy and economical way to deter theft, as well as signal evidence of tampering or breach of goods. They are ideal for securing truck and container doors.
Our range is available in several types, including InnoLock, OctoLock and TwinLock.
InnoLock features a flat and tear-off tab for easy, tool-free removal. The seal has an anti-tamper metal locking jaw.
OctoLock and TwinLock are all-plastic options. OctoLock has a heavy-duty octagonal head and features a pre-determined break point. OctoLock and TwinLock benefit from a double locking mechanism with an acetal jaw that has a higher melting point than polypropylene (PP).
TwinLock also has a pre-set break point on the deal for ease of removal. It features a fixed loop design. For full security benefits of the double locking mechanism, insert until you hear a second click.
High Break Strengths: 9.5kg and 15kg
An all-plastic range of pull-tight seals with a barbed strap that is ideal for gripping slippery materials. They provide an indicative seal revealing evidence of tampering or breach, and can therefore help in the prevention of theft. The seals are commonly used for easy identification of delivery details to help improve efficiency. They are suitable for many applications, including those that are more robust in nature.The range includes several type options, including those with a tear-off tab for quick and easy removal that is tool-free. The type options are; AceLock, LightLock, PrimeLock and SentryLock.
PrimeLock is a cost-effective, tamper evident seal with a tag-holder included. It features a one-piece variable loop construction with unique spiky stem design that enhances grip of the seal. It also has side tear-off and long tag options. The longer tags are ideal for barcode printing. PrimeLock are typically used for secure fastening to the neck of bags or on non slippery materials. Benefits from quick identification of information and easy removal of the seal, without the need for cutting tools.
LightLock is specially developed for marking fire extinguishers after testing and features a low break strain for easy removal in emergencies. Has one-piece variable construction for a low tensile strength and a thin barbed sealing ribbon (2.6mm diameter). These seals are ideal for applications with small sealing apertures. Colour coding allows easy identification and they also benefit from tool-free removal.
AceLock is a versatile pull-tight seal that's ideal for applications confined to small sealing spaces. Easy to use and no tools are needed for installation or removal. Features variable loop design that is reinforced with an acetal locking mechanism, which bolsters security and protects against heat-sourced tampering. Also features a thin barbed sealing ribbon (3.0mm) and has side tear-off options. Ideal for more robust applications.
SentryLock is a multi-purpose seal that offers security and loss prevention. It has a high break strength and a user-friendly side tear-off design. The variable loop design is reinforced with an acetal locking mechanism. This mechanism also benefits from roll heat staking technology. The seal features gripping prongs on the stem. Used to securely fasten the necks of bags and provide clear evidence of tampering.
High break strengths: 8kg,12kg, 20kg and 32kg
Tento rad priemyselných kĺbových nožičiek obsahuje závitový kolík vyrobený z nehrdzavejúcej ocele 304 pripevnený k čiernej polyamidovej (PA) základni, ktorá poskytuje maximálny náklon 30. Ideálne pre použitie v potravinárskom priemysle a gastronómii.
Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.
The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.
Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.
The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Our Padlock Seals are used to secure goods during transit, and provides obvious indication of tampering or breach - giving you peace of mind during shipping. These seals are an ideal choice for more demanding applications.
The seal can only be removed with wire cutters (sold separately). These seals offer a low-cost and secure single-use alternative to conventional padlocks. They are made from tamper evident transparent material.
Nastaviteľné nožičky s montážnym závitom a kovovou otočnou základňou sú dlhodobým riešením pre montáž strojových zariadení a dopravníkov. Tieto nožičky majú kĺbové otáčanie a závitový čap vyrobený pre presnosť a pevnosť závitu.
Vyrovnávacie nožičky pre stroje sú lacným riešením pre aplikácie s nízkym zaťažením. Nastaviteľné nožičky sa používajú na kancelársky nábytok, police, skrinky a strojové zariadenia malých rozmerov.
A range of pull tight seals with smooth straps that provide an indicative seal that reveals evidence of tampering or breach, across a variety of applications. The products featured are easy to apply and tighten to a desired diameter. Several seal types are available, including those with longer tags and with a tear-off tab for quick and easy removability. These seals have a variable loop with a metal locking jaw.The type options available, include; JawLock including Mini and Maxi versions, SegureLock, TeraLock and SmoothLock.
JawLock is a versatile seal that provides signs of tampering. Specially designed for small strap diameters, making it ideal for securing items with a small aperture. The thin round and smooth strap (2.0mm diameter) has side tear-off functionality and includes a full-size tag with ample surface for codings. Ideal for more robust applications. Benefits from tool-free removal.
SegureLock and SmoothLock are user-friendly options that feature high-security, tamper-evident pull tight seals. They are ieal for securing applications such as, courier sacks. They both features a smooth straps with gripping prongs on the stem.High Strength: 12kg, 14kg, 20kg, 25kg, 35kg and 45kg
Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.
Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.
These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.
Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.
These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.
Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.
Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).
The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.