V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(3 sady výrobkov)
These Detergent Caps are a must-have for dispensing and measuring detergent. It is designed to resist the rigours of daily use, and its durability ensures the item's lifespan.
They create an airtight seal with a clip on lid to prevent detergent or any other liquid from pouring out, and the caps are simple to remove and replace without using additional tools. It can also help you determine how much detergent you need for each use. As a result, it is frequently utilised in all-purpose cleaning containers.
These Spouted Nozzle Caps are used to control and direct the dispensing of liquids or powders from a container. It is simple to install and remove and avoids unwanted leaking or dripping, resulting in a clean and efficient dispensing procedure.
The lightweight design of the nozzle improves manoeuvrability even further, enabling precise dispensing even in confined places or tough circumstances. It is compatible with various liquids and gases, making it appropriate for a wide range of industries and applications. Used for applications like food and beverage, industrial, pharmaceutical and automotive.
These ribbed Bottle Adapter Plugs, also known as Dispensing Plugs, are a reliable and secure way to pour liquids or other substances. When put into the bottle, the ribbed construction of these plugs assures a secure and leak-proof fit. Spills, leaks, and contamination are all prevented by this tight seal.
The ribbed textures provide a firm grip, reducing the risk of an accident or waste. Used in medical devices, industrial equipment, and food and beverage applications.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.