V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(34 sady výrobkov)
Tento sortiment podpierok dosiek plošných spojov drží dosku na okraji, čím sa minimalizujú potrebné rozstupy. Sú k dispozícii s uzamykacím výstupkom alebo bez uzamykacieho výstupku pre dodatočnú pevnosť uchytenia.
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.
Skupina SR: SR2794
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
Skupina SR: SR5621
Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.
Skupina SR: SR5606
These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
Skupina SR: SR5769
These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
Skupina SR: SR2797
Tieto podperné stĺpiky PCB sa dajú jednoducho namontovať rukou. Na koncoch majú na uchytenie šípové hlavy a pomocou napínacích krídel držia pevne na mieste. Sú dostupné v mnohých typoch pre rozličné priemery otvorov, hrúbky panelov a materiálov.
Tieto dištančné stĺpiky sa dajú jednoducho namontovať rukou. Na koncoch majú na uchytenie šípové hlavy a pomocou napínacích krídel držia pevne na mieste. Sú dostupné v mnohých typoch pre rozličné priemery otvorov, hrúbky panelov a materiálov.
Tieto podpery sa inštalujú na spodnú dosku zatlačením na skrutku alebo čap #8 alebo M4. Zubky vo vnútri rozpery zachytia závity. Horné upevnenie je uzamykací bajonetový výtupok.
Tieto podpery sú bezpečne upevnené skrutkou #4 alebo M3. Odsadený dizajn umožňuje objemné balenie.
Tieto inovatívne rozpery sa montujú do panela pomocou nitu, ktorý je zabudovaný do dielu. Zatlačením na hlavu rozpery sa vysunú nožičky a uzamknú ju na mieste. Dodávajú sa v 13 metrických dĺžkach rozpery vo vyhotovení z polyamidu UL94 V-2.
Tieto dištančné stĺpiky sa dajú zacvaknúť jeden do druhého cez vrchnú časť na naskladanie ľubovoľného počtu dosiek. Diel MB-1-156 sa používa ako vrchný uzatvárací nit stohovania.
Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
Skupina SR: SR2758
Štandardná rozpera montovaná so zacvaknutím do otvoru je ideálna na rýchlu montáž do stohovateľných PCB a zaistenie štvrťotáčkou uľahčuje použitie.
Tieto dištančné stĺpiky majú lamelové uchytenie na obidvoch koncoch na bezpečné zaistenie. Montáž do slepého otvoru je dostatočne pružná na uzamknutie do okrúhlych, závitových, vyrazených alebo navŕtaných slepých otvorov.
Štandardná rozpera montovaná so zacvaknutím do otvoru je ideálna na rýchlu montáž do stohovateľných PCB. Integrovaná pružina umožňuje ohýbanie horného panelu a je vhodná pre dotykové ovládacie panely.
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Tieto podperné stĺpiky pre PCB sú určené na pripevnenie do zámkového otvoru. To umožňuje v prípade potreby ľahké odstránenie. Sú k dispozícii buď s bajonetovým výstupkom alebo ako dvojdielne na zatlačenie.
Tento sortiment podpierok PCB má miskovitú spodnú príchytku, ktoré zvyšuje stabilitu a zakrýva príchytku. Sú k dispozícii v dvoch zamykacích typoch vrchov, bajonetovou hlavou alebo výstupkom.
Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.
Skupina SR: SR5616
Tieto podpierky sú určené na podporu veľmi zaťažených dosiek plošných spojov. Nie je potrebný žiadny priechodný otvor v doske na uľahčenie prístupu k spodnej strane dosky. Dodávajú sa v troch typoch: základňa s prírubou, miskovitá základňa alebo telo s pružinou.
Určená na jednoduchú montáž na rám s plastovým zatlačovacím nitom SR. Umožňuje montáž do celého radu hrúbok panelov. Plochá hlava nitu pre minimálne vyčnievanie do spodnej časti rámu.
Rozpery so zaistením na hranu zabezpečujú bezpečné uchytenie bočnej strany dosky plošných spojov PCB, prichytenie zacvaknutím a polohovací výstupok sú ideálne na rýchlu montáž. Doska plošných spojov PCB sa dá pri údržbe ľahko vybrať.
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
Káblový zväzok sa ľahko zasúva dnu aj von. Rýchle a jednoduché uchytenie lepiacou podložkou. Dodávajú sa v siedmych rôznych rozmeroch pre rozličné priemery zväzkov káblov. PVC UL94 V-0 s akrylovým lepidlom
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.