Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Prevedenie pre vysokú záťaž Prístroje Mechanické komponenty

 (84 sady výrobkov)

Zoznam Mriežka

Pánty trecie – dvojosé

These Dual Axis Torque Hinges are made from Stainless Steel and are ideal for use as pivoting monitor mounts. The fixed torque value allows the hinge to swivel in a smooth and controlled fashion in either direction.

Samolepiace disky

Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.

  • Available in various diameter sizes
  • Is removable.


Skupina SR: SR1577

Samolepiace klzáky

Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.

  • Shapes: Rectangular, Round and Square
  • Colour: Grey.


Skupina SR: SR1461

Samolepiace protišmykové podložky

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Skupina SR: SR5808

Samolepiace tlmiče

Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.

The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.

The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.

  • Adhesion works best on a smooth, clean and dry surface
  • Typically used as rubber feet, cabinet stoppers, door stops and for surface protection
  • Rated UL94 HB
  • Easy to use - simply peel and stick.


Skupina SR: SR1593

Silentbloky - silná záťaž

Skrutkovacie silentbloky pre silnú záťaž pohlcujú nárazy a znižujú hluk s vysokou priľnavosťou na podlahu. Tieto silentbloky sú ideálne na použitie ako nožičky na strojové zariadenia a dopravníky.

Silne lepiace pásky - kotúče

Silne lepiace pásky Duraco High Bond sú vysoko priľnavé lepiace pásky s vložkou z akrylovej peny, ktoré vyhovujú požiadavkám celého radu použitia. Silne lepiace pásky sú odolné proti neoprávnenému vniknutiu, sú ideálne na spojenie odlišných kovov a vyznačujú sa vynikajúcou odolnosťou k teplotným cyklom. Sú dostupné v 4 farbách: priesvitnej, bielej, sivej a čiernej. Priesvitná je vhodná na zariadenia z priesvitného akrylu alebo skla. Špecifikácie: Lepidlo: permanentné lepidlo s akrylovou penovou vložkou. Rozsah prevádzkových teplôt: -20 F až 300 F; Použitie. Prístroje: náhrada za mechanické spojovacie prvky pre užívateľské a komerčné zariadenia. Dizajn: neviditeľné spojenia dekoratívnych panelov. Elektronika: LCD displeje, vreckové elektronické zostavy, dátové skrine. Propagačné akcie: neviditeľné upevnenie banerov a inštalácia tabúľ. Vzduchotechnika a klimatizácia: náhrada za mechanické a privárané spojovacie diely v klimatizačných jednotkách

Silne lepiace pásky - výseky

Silne lepiace pásky Duraco High Bond sú vysoko priľnavé lepiace pásky s vložkou z akrylovej peny, ktoré vyhovujú požiadavkám celého radu použitia. Silne lepiace pásky sú odolné proti neoprávnenému vniknutiu, sú ideálne na spojenie odlišných kovov a vyznačujú sa vynikajúcou odolnosťou k teplotným cyklom. Sú dostupné v 3 farbách: priesvitnej, bielej, sivej. Priesvitná je vhodná na zariadenia z priesvitného akrylu alebo skla. Výseky uľahčujú uchytenie - stačí odlepiť a pripevniť. Špecifikácie: Lepidlo: permanentné lepidlo s akrylovou penovou vložkou. Rozsah prevádzkových teplôt: Priesvitná: -20 F až 300 F; Biela: -20 F až 240 F; Šedá: -20 F až 240 F; Použitie: Prístroje: náhrada za mechanické spojovacie prvky pre užívateľské a komerčné zariadenia. Dizajn: neviditeľné spojenia dekoratívnych panelov. Elektronika: LCD displeje, vreckové elektronické zostavy, dátové skrine. Propagačné akcie: neviditeľné upevnenie banerov a inštalácia tabúľ. Vzduchotechnika a klimatizácia: náhrada za mechanické a privárané spojovacie diely v klimatizačných jednotkách

Skrutkovacie nožičky s dorazom

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Skupina SR: SR1590

Skrutkovacie nožičky s dorazom - so závitom

Skrutkovacie dorazy so závitom sa môžu použiť ako vyrovnávací prostriedok alebo doraz pre malé zariadenia. Driek aj nožička sú vyrobené z nehrdzavejúcich, odolných materiálov, vhodným do náročných podmienok.

Skrutky - tenká hlava

Tento rad skrutiek s vypuklou hlavou sa dodáva s drážkou s vnútorným šesťhranom alebo drážkou Torx. Drážky s vnútorným šesťhranom sú vhodné na presnú montáž a používajú sa v miestach s menšou plochou. Drážky Torx poskytujú pozitívne zapojenie a rýchle osadenie na prenos krútiaceho momentu pohonu s menším potrebným tlakom smerom nadol. Tieto skrutky s vypuklou hlavou sa dodávajú v dvoch variantoch s nízkoprofilovou hlavou: ultra nízkoprofilová hlava a extra nízkoprofilová hlava.

Prvá možnosť pomáha zmenšiť celkovú výšku hlavy skrutiek, čo znamená, že na rozdiel od skrutiek s plochou hlavou nie je potrebné žiadne zahĺbenie. Druhá možnosť má extrémne nízky profil a na osadenie nepotrebuje zapustený otvor. Tieto skrutky sú vhodné pre stroje a zariadenia s minimálnou vôľou.

Skrutky s vypuklou hlavou sa bežne používajú s upínacími podložkami so závitom (predávajú sa samostatne). Skrutky sú vyrobené z austenitickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore.

  • Nízkoprofilová hlava znižuje priestor pre výšku hlavy skrutiek.
  • Nevyžadujú zahĺbenie na rozdiel od skrutiek s plochou hlavou.
  • Odolné proti korózii.
Materiál: Čiernená nehrdzavejúca oceľ 303, Čiernená nehrdzavejúca oceľ 316, Nehrdzavejúca oceľ AISI 316, Nehrdzavejúca oceľ (AISI 303) Series Code:

Tesniace podložky

Tesniace podložky sa používajú na zaistenie spoľahlivého a efektívneho tesnenia. Vyznačujú sa dizajnom, ktorý vytvára tesné spojenie medzi dvoma povrchmi, čím zabraňujú úniku kvapalín, plynov alebo vniknutiu nečistôt.

Tento sortiment tesniacich podložiek má silikónový O-krúžok, ktorý pomáha prispôsobiť sa povrchu a vyplniť medzery alebo nedokonalosti. Sú vyrobené z nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a je mierne magnetická.

Tesniace podložky sa bežne používajú v priemyselných zariadeniach a automobilových aplikáciách. Sú opakovane použiteľné a odolné voči teplote -75 C až +205 C.

  • Zabraňujú úniku tekutín, plynov alebo vniknutiu nečistôt.
  • Majú silikónový O-krúžok, ktorý pomáha prispôsobiť sa povrchu a vyplniť medzery alebo nedokonalosti.
  • Opakovane použiteľné a odolné voči teplote -75 C až +205 C.
Materiál: Nehrdzavejúca oceľ AISI 316 Series Code:

Tesniace skrutky s pologuľatou hlavou

Tento rad tesniacich skrutiek má pologuľatú hlavu s tromi možnosťami: drážka Torx, krížová drážka a štandardná drážka. Skrutky s drážkou Torx poskytujú pozitívne a rýchle zapojenie, ktoré prenáša krútiaci moment s menším tlakom smerom nadol. Skrutky s krížovou drážkou zvládajú vysoký krútiaci moment, vďaka čomu sú dobrou voľbou pre aplikácie, ktoré vyžadujú pevné uchytenie a uľahčujú odstránenie skrutky, hoci bola pevne zaskrutkovaná. Napokon, skrutky so štandardnou drážkou majú nižšiu kapacitu krútiaceho momentu ako iné typy skrutiek, ako napríklad s krížovou drážkou alebo drážkou Torx. Tieto skrutky majú O-krúžok, ktorý je stlačený medzi hlavou a protikusom pre bezpečnejšie utesnenie. Sú vyrobené z nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a je mierne magnetická.

Tieto tesniace skrutky s pologuľatou hlavou s krížovou drážkou sú typ spojovacieho prvku navrhnutý s O-krúžkom, ktorý poskytuje bezpečnú obojsmernú ochranu proti kontaminantom, ako sú plyny a kvapaliny v rôznych aplikáciách, čím sa minimalizuje riziko poškodenia citlivých zariadení. Zabraňujú vniknutiu vody, prachu alebo iných nečistôt a zaisťujú bezpečné a spoľahlivé spojenie.

Tesniace skrutky sa používajú v otvoroch so závitom a bez závitu v aplikáciách, ako sú skrine, alebo v automobilovom a elektrotechnickom sektore.

  • Poskytujú bezpečné a vodotesné spojenie pre rôzne aplikácie, čím minimalizujú riziko uvoľnenia v dôsledku vibrácií alebo pohybu.
  • Používajú sa v otvoroch so závitom a bez závitu v aplikáciách, ako sú skrine, alebo v automobilovom a elektrotechnickom sektore.
  • Majú O-krúžok, ktorý je stlačený medzi hlavou a spojovacím povrchom pre bezpečnejšie utesnenie.
Materiál: Nehrdzavejúca oceľ (AISI 303) Series Code:

Tesniace skrutky s vypuklou hlavou

Tesniace skrutky sú typ spojovacieho prvku navrhnutý s O-krúžkom, ktorý poskytuje bezpečnú obojsmernú ochranu proti kontaminantom, ako sú plyny a kvapaliny v rôznych aplikáciách, čím sa minimalizuje riziko poškodenia citlivých zariadení. Zabraňujú vniknutiu vody, prachu alebo iných nečistôt a zaisťujú bezpečné a spoľahlivé spojenie.

Tesniace skrutky sa používajú v otvoroch so závitom a bez závitu v aplikáciách, ako sú skrine alebo v automobilovom a elektrotechnickom sektore.

Tesniace skrutky sa používajú v otvoroch so závitom a bez závitu v aplikáciách, ako sú skrine, alebo v automobilovom a elektrotechnickom sektore.
Upozornenie: Naše tesniace skrutky sú určené na použitie v aplikáciách, kde sa vyžadujú tesniace vlastnosti. Je možné si ich pomýliť so štandardnými spojovacími prvkami, ktoré nevyžadujú tesniace vlastnosti, a s O-krúžkom nezískate tesniace vlastnosti ako pri tesniacich skrutkách a môžete krúžok poškodiť.

  • Navrhnuté s O-krúžkom, ktorý poskytuje bezpečnú obojsmernú ochranu proti kontaminantom, ako sú plyny a kvapaliny v rôznych aplikáciách.
  • Zabraňujú vniknutiu vody, prachu alebo iných nečistôt a zaisťujú bezpečné a spoľahlivé spojenie.
  • Používajú sa v otvoroch so závitom a bez závitu v aplikáciách, ako sú skrine, alebo v automobilovom a elektrotechnickom sektore.
Materiál: Nehrdzavejúca oceľ (AISI 303) Series Code:

Upínacie skrutky - gombíková hlava

Upínacie skrutky sú spojovacie prvky navrhnuté tak, aby zostali pripevnené ku komponentu, ktorý zaisťujú, aj keď sú úplne uvoľnené, čo poskytuje komfort, bezpečnosť a jednoduché použitie v rôznych aplikáciách. Sú obľúbenou voľbou pre aplikácie, kde je potrebné často odstraňovať skrutky alebo kde sú obavy o bezpečnosť, pretože tieto skrutky zostanú pevne na svojom mieste a neuvoľnia sa zo zostavy.

Tento sortiment súprav upínacích skrutiek má gombíkovú hlavu a drážku Torx. Drážky Torx poskytujú pozitívne zapojenie a rýchle osadenie na prenos krútiaceho momentu pohonu s menším potrebným tlakom smerom nadol. Sú vynikajúcou možnosťou montáže pre panely s otvormi bez závitov, ak sa používajú v spojení s našimi závitovými podložkami. Používajú sa na dodržanie smernice o strojových zariadeniach 2006/42/ES - zvyčajne podľa ISO 14583, ktorá vyžaduje, aby upevňovacie prvky zostali pri odstránení pripevnené k pevným krytom alebo aplikáciám.

Skrutky sú vyrobené z nehrdzavejúcej ocele, ktorá je odolná voči korózii a mierne magnetická. Ponúkame skupinu skrutiek s čierneným povrchom a iné bez čiernenia. Tieto skrutky sa bežne používajú v elektronike, priemyselných strojoch, skriniach, paneloch a zdravotníckych pomôckach. Pamätajte si, že tieto skrutky majú menší priemer drieku a preto by sa nemali uťahovať na odporúčaný krútiaci moment pre rovnakú skrutku s rovnakou veľkosťou závitu.

  • Drážky Torx poskytujú pozitívne zapojenie a rýchle osadenie na prenos krútiaceho momentu pohonu s menším potrebným tlakom smerom nadol.
  • Používa sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES - zvyčajne podľa ISO 1207.
  • Navrhnuté tak, aby zostali pripevnené ku komponentu, v ktorom sú nainštalované, aj keď sú úplne uvoľnené.
Materiál: Čiernená nehrdzavejúca oceľ 316, Čiernená nehrdzavejúca oceľ 303, Nehrdzavejúca oceľ AISI 316, Nehrdzavejúca oceľ (AISI 303)Farba: Norma pre horľavosť materiálu:

Upínacie skrutky - valcovitá hlava

Tento rad upínacích skrutiek má valcovú hlavu s drážkou s vnútorným šesťhranom. Drážky s vnútorným šesťhranom sú vhodné na presnú montáž a používajú sa v miestach s menšou plochou.

Sú vhodným riešením montáže pre panely s otvormi bez závitov. Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES - vo všeobecnosti ISO 1207. Upínacie skrutky sa bežne používajú s upínacími podložkami so závitom (predávajú sa samostatne).

Tieto skrutky sú vyrobené z nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore.

Upozornenie: Tieto skrutky majú menší priemer drieku a nemali by sa uťahovať na odporúčaný krútiaci moment pre ekvivalentnú skrutku zobrazenej veľkosti závitu.

  • Vhodné riešenie montáže pre panely s otvormi bez závitov.
  • Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES - vo všeobecnosti ISO 1207.
  • Materiál je obľúbenou voľbou na použitie v stavebníctve a automobilovom sektore.
Materiál: Nehrdzavejúca oceľ (AISI 303) Series Code:

Upínacie skrutky - zaoblená hlava

Tento rad upínacích skrutiek má pologuľatú hlavu s dvoma možnosťami: jedna s drážkou Torx a jedna s krížovou drážkou. Skrutky s drážkou Torx poskytujú pozitívne a rýchle zapojenie, ktoré prenáša krútiaci moment s menším tlakom smerom nadol. Naopak, skrutky s krížovou drážkou zvládajú vysoký krútiaci moment, vďaka čomu sú dobrou voľbou pre aplikácie vyžadujúce pevné uchytenie a skrutku je možné ľahko odstrániť, hoci bola pevne zaskrutkovaná. Obe ponúkajú vynikajúci vzhľad uchytenia, vhodné na prezentáciu hotových produktov.

Sú vhodným riešením montáže pre panely s otvormi bez závitov. Veľkosti M8 majú zmenšené drážky Torx, zatiaľ čo veľkosti M3, M4, M5 a M6 majú krížovú drážku. Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES - vo všeobecnosti ISO 1207. Upínacie skrutky sa bežne používajú s upínacími podložkami so závitom (predávajú sa samostatne).

Tieto skrutky sú vyrobené z austenitickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore.

Upozornenie: Tieto skrutky majú menší priemer drieku a nemali by sa uťahovať na odporúčaný krútiaci moment pre ekvivalentnú skrutku zobrazenej veľkosti závitu.

  • Vhodné riešenie montáže pre panely s otvormi bez závitov.
  • Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES - vo všeobecnosti ISO 14583.
  • Materiál je obľúbenou voľbou na použitie v stavebníctve a automobilovom sektore.
Materiál: Nehrdzavejúca oceľ (AISI 303) Series Code:

Upínacie skrutky – valcová hlava

Tento rad upínacích skrutiek má vypuklú hlavu s drážkou s vnútorným šesťhranom. Drážky s vnútorným šesťhranom sú vhodné na presnú montáž a používajú sa v miestach s menšou plochou.

Sú vhodným riešením montáže pre panely s otvormi bez závitov. Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES - vo všeobecnosti ISO 4762. Upínacie skrutky sa bežne používajú s upínacími podložkami so závitom (predávajú sa samostatne).

Tieto skrutky sú vyrobené z nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Ponúkame skupinu skrutiek s čierneným povrchom a iné bez čiernenia. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore.

Upozornenie: Tieto skrutky majú menší priemer drieku a nemali by sa uťahovať na odporúčaný krútiaci moment pre ekvivalentnú skrutku zobrazenej veľkosti závitu.

  • Vhodné riešenie montáže pre panely s otvormi bez závitov.
  • Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES - vo všeobecnosti ISO 4762.
  • Materiál je obľúbenou voľbou na použitie v stavebníctve a automobilovom sektore.
Materiál: Titán G5, Titán G2, Čiernená nehrdzavejúca oceľ 316, Čiernená nehrdzavejúca oceľ 303, Nehrdzavejúca oceľ AISI 316, Nehrdzavejúca oceľ (AISI 303) Series Code:

Ventilačné skrutky - gombíková hlava s vnútorným šesťhranom

Ventilačné skrutky sú upevňovacie prvky s otvorom vyvŕtaným cez stred, ktorý umožňuje plynom zachyteným v spodnej časti slepého závitového otvoru unikať cez jadro a zaisťuje prúdenie vzduchu v aplikácii. Skrutky sú bežnou voľbou pre systémy HV a UHV, pretože táto funkcia stredového vetrania znižuje virtuálne úniky zo systémov s vysokým vákuom.

Tento rad ventilačných skrutiek má gombíkovú hlavu s drážkou s vnútorným šesťhranom. Drážky s vnútorným šesťhranom sú vhodné na presnú montáž a pri obmedzenej ploche. Sú vyrobené z nehrdzavejúcej ocele.

  • Ich funkcia centrálneho vetrania znižuje virtuálne úniky zo systémov s vysokým vákuom.
  • Drážky s vnútorným šesťhranom sú vhodné na presnú montáž a pri obmedzenej ploche.
  • Vhodné pre utesnené rozvodné skrine, kryty a stroje.
Materiál: Nehrdzavejúca oceľ AISI 316, Nehrdzavejúca oceľ AISI 304Farba: Norma pre horľavosť materiálu:

Ventilačné strojové skrutky - so zapustenou hlavou

Ventilačné skrutky sú upevňovacie prvky s otvorom vyvŕtaným cez stred, ktorý umožňuje plynom zachyteným v spodnej časti slepého závitového otvoru unikať cez jadro a zaisťuje prúdenie vzduchu v aplikácii. Skrutky sú bežnou voľbou pre systémy HV a UHV, pretože táto funkcia stredového vetrania znižuje virtuálne úniky zo systémov s vysokým vákuom.

Tento rad ventilačných skrutiek má zapustenú strojovú skrutku s hlavou s vnútorným šesťhranom. Drážky s vnútorným šesťhranom sú vhodné na presnú montáž a pri obmedzenej ploche. Sú vyrobené z nehrdzavejúcej ocele.

  • Ich funkcia centrálneho vetrania znižuje virtuálne úniky zo systémov s vysokým vákuom.
  • Vhodné na použitie v utesnených rozvodných skriniach, krytoch a strojoch.
  • Drážky s vnútorným šesťhranom sú vhodné na presnú montáž.
Materiál: Nehrdzavejúca oceľ AISI 316, Nehrdzavejúca oceľ AISI 304Farba: Norma pre horľavosť materiálu:

Ventilované skrutky - valcová hlava

Tento rad ventilačných skrutiek má vypuklú hlavu s drážkou s vnútorným šesťhranom. Drážky s vnútorným šesťhranom sú vhodné na presnú montáž a používajú sa v miestach s menšou plochou.

Duté jadro skrutiek funguje ako ventilačný systém. Sortiment vyhovuje DIN 912 (so stredovým prieduchom). Sú vyrobené z ultrazvukom čistenej austenitickej nehrdzavejúcej ocele, ktorá poskytuje veľmi dobrú odolnosť proti korózii, dobrú pevnosť a opracovateľnosť.

Materiál je obľúbenou voľbou na použitie v stavebníctve a automobilovom sektore.

  • Duté jadro poskytuje integrovaný ventilačný systém.
  • Vyrobené z ultrazvukom čistenej austenitickej nehrdzavejúcej ocele, ktorá poskytuje veľmi dobrú odolnosť proti korózii.
  • Vyhovujú DIN 912.
Materiál: Nehrdzavejúca oceľ AISI 316, Nehrdzavejúca oceľ AISI 304 Series Code:

Vyrovnávacie kolieska

Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.

Skupina SR: SR5694

Vyrovnávacie nožičky - kovová pevná základňa

Vyrovnávacie nožičky s pevným kovovým podstavcom sú lacné riešenie pre nenáročné aplikácie. Použite tieto vyrovnávacie nožičky na kancelársky nábytok, regály, vitríny v obchodoch, skrinky a malé stroje.

Vyrovnávacie nožičky - naskrutkovacie, nízkoprofilové

Nastaviteľné nožičky s montážnym závitom a kovovou otočnou základňou sú dlhodobým riešením pre montáž strojových zariadení a dopravníkov. Tieto nožičky majú kĺbové otáčanie a závitový čap vyrobený pre presnosť a pevnosť závitu.

Zatláčacie dorazy a gumené nožičky - doraz

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

Skupina SR: SR5807

  • z/zo 4