Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Prevedenie pre vysokú záťaž Chrániče povrchu Montáž dosky plošných spojov

 (96 sady výrobkov)

Zoznam Mriežka

Nožičky s nitom

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Skupina SR: SR5796

Nábytkové a kancelárske kolieska

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Skupina SR: SR5769

Okrúhle izolačné dištančné stĺpiky

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Skupina SR: SR2797

Otvorené priechodky - rýchlonasadzovacie

Quick fit grommets have a beveled edge that allows for faster installation, requiring pressure from only one side to secure into a panel. Ideal when access to the other side of the panel is restricted.

Ploché pánty pre závesy vzduchotechniky a klimatizácie

HVAC Hinges are heavy duty free swinging hinges ideal for large flush fitting doors. They are suitable for air conditioning units, electrical panels and machinery panels. This range propose a selection of designs and materials to suit both aesthetic appearance, environment and application requirements. Customers buying this product might also be interested in our range of weather stripping gaskets.

Podperné stĺpiky PCB - dvojité zamykanie, s dvoma výstupkami, šípová hlava

Tieto podperné stĺpiky PCB sa dajú jednoducho namontovať rukou. Na koncoch majú na uchytenie šípové hlavy a pomocou napínacích krídel držia pevne na mieste. Sú dostupné v mnohých typoch pre rozličné priemery otvorov, hrúbky panelov a materiálov.

Podperné stĺpiky PCB - dvojité zamykanie, šípová hlava na oboch stranách

Tieto dištančné stĺpiky sa dajú jednoducho namontovať rukou. Na koncoch majú na uchytenie šípové hlavy a pomocou napínacích krídel držia pevne na mieste. Sú dostupné v mnohých typoch pre rozličné priemery otvorov, hrúbky panelov a materiálov.

Podperné stĺpiky PCB - obojstranne zacvakávacie s vidlicou, odpružené

Tieto jedinečné podpery fungujú ako pružina. Je to odpružený diel, ktorý môže zabezpečiť trvalú podporu doske plošných spojov PCB.

Podperné stĺpiky PCB - s nasadením na skrutku

Tieto podpery sa inštalujú na spodnú dosku zatlačením na skrutku alebo čap #8 alebo M4. Zubky vo vnútri rozpery zachytia závity. Horné upevnenie je uzamykací bajonetový výtupok.

Podperné stĺpiky PCB - so skrutkou dole

Tieto podpery sú bezpečne upevnené skrutkou #4 alebo M3. Odsadený dizajn umožňuje objemné balenie.

Podperné stĺpiky PCB - so spínacím nitom, s dvoma výstupkami

Tieto inovatívne rozpery sa montujú do panela pomocou nitu, ktorý je zabudovaný do dielu. Zatlačením na hlavu rozpery sa vysunú nožičky a uzamknú ju na mieste. Dodávajú sa v 13 metrických dĺžkach rozpery vo vyhotovení z polyamidu UL94 V-2.

Podperné stĺpiky PCB - stohovateľné

Tieto dištančné stĺpiky sa dajú zacvaknúť jeden do druhého cez vrchnú časť na naskladanie ľubovoľného počtu dosiek. Diel MB-1-156 sa používa ako vrchný uzatvárací nit stohovania.

Podperné stĺpiky PCB - zaistenie na hranu, skrutkovacie, s dlhým výstupkom

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

Skupina SR: SR2758

Podperné stĺpiky PCB - štvrťotáčkové

Štandardná rozpera montovaná so zacvaknutím do otvoru je ideálna na rýchlu montáž do stohovateľných PCB a zaistenie štvrťotáčkou uľahčuje použitie.

Podperné stĺpiky pre PCB - obojstranné zacvakávacie lamelové upevnenie

Tieto dištančné stĺpiky majú lamelové uchytenie na obidvoch koncoch na bezpečné zaistenie. Montáž do slepého otvoru je dostatočne pružná na uzamknutie do okrúhlych, závitových, vyrazených alebo navŕtaných slepých otvorov.

Podperné stĺpiky pre PCB - ovládané dotykom

Štandardná rozpera montovaná so zacvaknutím do otvoru je ideálna na rýchlu montáž do stohovateľných PCB. Integrovaná pružina umožňuje ohýbanie horného panelu a je vhodná pre dotykové ovládacie panely.

Podperné stĺpiky – dvojité zamykanie

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Skupina SR: SR2719

Podpierky PCB do zámkového otvoru

Tieto podperné stĺpiky pre PCB sú určené na pripevnenie do zámkového otvoru. To umožňuje v prípade potreby ľahké odstránenie. Sú k dispozícii buď s bajonetovým výstupkom alebo ako dvojdielne na zatlačenie.

Podpierky PCB s miskovitou základňou

Tento sortiment podpierok PCB má miskovitú spodnú príchytku, ktoré zvyšuje stabilitu a zakrýva príchytku. Sú k dispozícii v dvoch zamykacích typoch vrchov, bajonetovou hlavou alebo výstupkom.

Podávače kariet PCB

Podávače kariet PCB pomáhajú pri vkladaní a vyberaní karty. Doska sa vysunie pomocou pákového efektu proti vodiacej lište alebo skrini. Bráni nežiaducemu pnutiu a chráni komponenty, obvody a konektory v systémoch podpory PCB. CBE - zacvakne sa do otvoru 0,109 palca. RCP - dodávané inštalačné kolíky s pružinou"

Pojazdové kolieska

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Skupina SR: SR5629

Polohovacie trecie pánty s konštantným trením

These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.

Priemyselné kĺbové nožičky - nerezová oceľ

Tento rad priemyselných kĺbových nožičiek obsahuje závitový kolík vyrobený z nehrdzavejúcej ocele 304 pripevnený k čiernej polyamidovej (PA) základni, ktorá poskytuje maximálny náklon 30. Ideálne pre použitie v potravinárskom priemysle a gastronómii.

Priemyselné pojazdové kolieska

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Skupina SR: SR5616

Protišmykové gumené podložky

Protišmykové podložky sú ideálne na zakrytie vyrovnávacích nožičiek na strojoch a dopravníkoch. Tieto podložky vydržia vysoké zaťaženie a poskytujú zvýšené trenie na zabránenie pohybu a posúvania.

  • z/zo 4